Search Results for cad
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
SMPM Male Thread-In Connector (.012"), FD - SV Microwave
SV Microwave offers the SMPM Male Thread-In Connector (.012"), FD" SF3211-60009 with high-ranking features. Explore the product specs here!
SMA Female to PTNC Male Adapter SF1109-6005 | SV Microwave
SV Microwave offers the SMA Female to PTNC Male Adapter SF1109-6005. Explore various electrical, mechanical and environmental specifications here!
BMA Male PCB Edge Launch Connector, .068" PCB Thickness
SV Microwave engineers proudly present the BMA Male PCB Edge Launch Connector, .068" PCB Thickness" 1711-60044. Meet the specifications now!
3mm Male PCB Surface Mount Shroud (Solder-On), SB
A 3mm Male PCB Surface Mount Shroud (Solder-On), SB 012-80-485/185 with high-ranking features are available at SV Microwave. Place your order to get RF experience.
TEDS - Wilcoxon Sensing Technologies
What is TEDS? TEDS, or Transducer Electronic Data Sheet, is a set of electronic data in a standardized format defined within the IEEE-P1451.4 standard. This data specifies what type of sensor is present, describes its interface, and gives technical information such as sensitivity, reference frequency, polarity, etc. Are TEDS sensors the same as "Plug and […]
59202-F24-02A047LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 59202-F24-02A047LF.
SMPM Male Shroud Driver, FD 500-32-008 - SV Microwave
SV Microwave has introduced the SMPM Male Shroud Driver, FD 500-32-008 with Superior electrical, mechanical and environmental specifications. Explore now!
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
SV Microwave introduced a 30° angled Surface Mount PCB Connector, available in SMA series. Explore and contact us now to obtain this product.
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
Explore a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3321-60024-1S.
2.92mm Female PCB Edge Launch Connector, .093" PCB Thickness
A 2.92mm Female PCB Edge Launch Connector, .093" PCB Thickness" 1521-60125 offered by SV Microwave. Check out the stock details and place your order today!
SMP Female to Female Bullet (OAL .295")" 1112-4189 - SV Microwave
SV Microwave offers the finest SMP Female to Female Bullet (OAL .285")" 1112-4189 for your RF needs. Place your orders with our distribution.
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
CAD FILE :. ' . ' " D IME NSO DO NOT SCALE X` ANGUL R Amphenol Australia Pty.Ltd, 22 Industry Blvd, Carrum Downs, VIC 3201 DATE: DATE: DATE: ARTNo. APP'D: SCALE: CKD: DRN: TLE: DRAWING No. SIZE: Amphenol / 1 30' 15' MIL ETR S 5 0 146 2 S EC OMP NT M.H 20-08-08 3:2 AC5M V -U B AC5MAV-AU-B V ERTIC ALM CUSTOMER DRAWING A4 55010446-000-2 S EC OMP ...
EP-PCI-MAC-10G-Base-T Converter - Amphenol Aerospace
EP-PCI-MAC-10G-Base-T Converter Call 800-78-011 or visit us at www.amphenol-aerospace.com 3 Ordering Guide CONTACT US: Jared Sibrava E-mail: jsibrava@amphenol-aao.com
BMMA Male PCB Thru-Hole Connector 1485-6000 - SV Microwave
SV Microwave presents the BMMA Male PCB Thru-Hole Connector 1485-6000. Explore its superior electrical, mechanical and environmental specifications.
Amphenol News
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
76341-311LF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 11 Positions, 2.54mm (0.100in) Pitch
adaa-cbms1200094 | Amphenol Global Search | Amphenol
Designed to meet or exceed ANSI/SCTE-77 Tier 15 ratings (TRUE 15 Series) or Tier 22 ratings (TRUE 22 Series) for various trafic applications. Structurally rugged, non-metallic advanced composite material construction produces enclosures that are durable, lightweight, easy to install, and resistant to chemicals and water.
AC1500M Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).