Search Results for california.
Model 682A00 | PCB Piezotronics
Model 682A00:Enclosure, 10" x 8" x 6", NEMA-4X, for housing DIN rail mount modules includes 15 cord grips
Model 2060E | PCB Piezotronics
Model 2060E:Modal Shaker, 267 N (60 lbf) pk sine force, 36 mm (1.4") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature
Model 603C91 | PCB Piezotronics
Model 603C91:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 4-pin M12 conn., single point ISO 17025 accredi
Model 629A11 | PCB Piezotronics
Model 629A11:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8k Hz, side exit, 10-ft integral cable, triaxial frequency sweep ISO 17
Model AEC304 | PCB Piezotronics
Model AEC304:IEC 60711 / IEC 60318-4 Occluded Ear Simulator with 1/2 in. microphone
Defense | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 018C10 | PCB Piezotronics
Model 018C10:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 10-ft, 5-44 plug to BNC plug
PCB > Learn > Videos
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Low Noise | PCB Piezotronics
The 378A04 is a matched system comprised of a high sensitivity microphone and a low noise preamplifier that contains a built-in filter that enables the free-field response to remain flat over a wide frequency range.
White Papers | PCB Piezotronics
Download PCB Piezotronics white papers. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model HT356A43 | PCB Piezotronics
Model HT356A43:Triaxial ICP® accelerometer, 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Temp. to +325 °F
SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB - SV Microwave
The SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB 1211-40080 by SV's engineers. Check out the real product data here at SV!
Model M052BR010BZ | PCB Piezotronics
2-socket, molded composite connector (MIL-C-5015 compatible) to Blunt cut cable with 10 meters of General purpose, polyurethane jacket Model M052BR010BZ
Model 079C23 | PCB Piezotronics
Model 079C23:1/4-inch and 1/2-inch microphone holders and swivel base
Aerospace & Defense Test Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Dual Channel 10GBase-SR to 10GBase-T Converter
Two Channels of Ethernet – two transmits / two receives ; 850nm signal compatible 50/125 multi-mode fiber (options exist for 62.5/125) Copper protocols are auto-negotiated and can be 1GBase-T or 10GBase-T compliant to IEEE 802.3an standards
Mini Teardrop ICP® Accelerometers | PCB Piezotronics
Learn more about our miniature teardrop ICP® accelerometers with flexible, integral cable (PCB Models 352A71, 352A72, 352A73 and 352A74)
Model 629A30 | PCB Piezotronics
Model 629A30:Triaxial industrial accelerometer, side exit, 4 pin bayonet connector, 10 mV/g sensitivity (+/-5%), triaxial frequency sweep ISO 17025 accredi
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
Model 8032S | PCB Piezotronics
AirRide Isolator Support Fixture, soft "air-spring" free-free boundary conditions for modal testing, includes air pressure regulator and gage, max load 812 kg (1790 lb) per unit at 689 kPa (100 psi)