Search Results for calorics test
3608-80 Secondary T1 Unit - Charles Industries
coding, & performs all loopback, test & performance monitoring of the T1 interface (local & remote). UL/CSA listed and FCC verified. Meets Bellcore 1089, 43801, 62411, 54016, TR-57 and ANSI T1.403 standards for T1. 1.6 Performance History
Wireless accelerometer design challenges - Wilcoxon Sensing Technologies
By Chris Kramm, Director of Sales Last week, I ran into an engineer who had recently designed a wireless vibration sensor using MEMS chips as the vibration sensing source. During our conversation, he explained that he had gone to great lengths to get the MEMS vibration chip to meet the performance stated on the data […]
2 PIN ABS SENSOR EXTENSION CABLES - Amphenol Sine
TEST VOLTAGE: 1000 VAC (Ueff) OPERATING TEMPERATURE:-40°C TO +125°C SHOCK/VIBRATION: 30g acc. to DIN 72585 DURABILITY: No electric or mechanical defects after 50 cycles of engagement and disengagement. MATERIAL SPECIFICATIONS HOUSINGS: Polyurethane O-RINGS: HNBR CONTACTS: Copper alloy, tinned STANDARDS AND SPECIFICATIONS DIN 40050, PART 9 ...
Single Channel Telemetry Systems - PCB
Test Benches, & Other Industrial Testing PCB Load & Torque Division Toll-Freein USA 866-684-7107 716-684-0001 www.pcb.com LOAD & TORQUE A PCB PIEZOTRONICS DIV. Series 8179 & 8180. Model 8180-RE110A Mod el 8179-CUR0 Model 8180-CUT0 Mod l8179-CUT0 Model 8180-SH4 Model 8180-SH1 Model 8180-SH2
Test Category | aldenproducts.com
Test Category. The Latest Developments in Medical Technology. Member for 7 years 4 months Submitted by AAP Marketing on Sat, 10/12/2019 - 12:59. Medical technology cannot compete with the blitz of new and increasingly critical diseases and disorders unless it constantly evolves and innovates its products. From the largest nuclear scanners and ...
IC Footprint ProbeIC Footprint Probe - Amphenol Ardent Concepts
With ICFP technology, test engineers and reference design engineers can implement the shortest, fastest, compression mount connector technology on the planet to probe multiple signals simultaneously. High quality 2.92 mm connectors Precision alignment plate and probe designed to match customer supplied footprint Ground-Signal-Signal-Ground
Resources | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
HT780A compact high temperature accelerometer
Compact high temperature accelerometer, operation to 165°C/329°F, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit 2-pin MIL-C-5015-style connector, case isolated
Model 903B02 Pressure Pulse Calibrator Installation and Operating ... - PCB
critical test. PCB Piezotronics maintains an ISO- 9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at
Driving Long Cables | PCB Piezotronics
If this ratio is 1:1, the system is adequate for your test. (If necessary, be certain to factor in any gain in the signal conditioner or scope.) If the output signal is rising (1:1.3 for example), add series resistance to attenuate the signal. Use of a variable 100 ohm resistor will help set the correct resistance more conveniently.
Press-fit Connectors: Challenges in Circuit Board Assembly - Positronic
The bi-spring Positronic termination and the Omega designs are used in connectors qualified to the CPCI 2.11 and ATCA 3.0 specifications, which require survival through brutal mixed flowing gas testing, a test method using highly corrosive gasses in humid environment for specific durations of time.
Kaye ValProbe RT Temp Logger Bendable Sensors
ValProbe RT Loggers with bendable sensors provide a vast temperature range from -85°C to + 400°C. They are available as single and dual and five channel bendable sensor.
WHITE PAPER WHY CALIBRATE? - pcb.com
in design and test laboratories as well as manufacturing plants. An extensive sound and vibration rental program, precision calibration systems, and both modal and vibration shakers are designed to simplify test phases. Non Destructive Testing Systems help manufacturers provide 100% quality inspection of metal components. The Modal
Reflow Stable PCB Connectors - SV Microwave
Connector. Each SMP connector was tested on PCB test coupon SK-3412A and soldered using Sn96 solder. The VSWR data shown in Figure 4 was gated to the middle of the test coupon trace and includes the surface mount connector and its launch to the PCB. Reflow Stable Product Line Part Number Description
PCD200 series dual-input process display panel meters
Process control solutions. The PCD200 series are dual-input, field-programmable digital panel meters that accept two common process monitoring inputs, including 4-20mA and voltage signals, and provide a localized display of sensor data.
CTR-80 Ultra Low Temperature Bath - KAYE
The Kaye CTR-80 Calibration Bath is the ideal unit for the precise calibration of temperature sensors and data loggers used in the qualification of freeze-dryers, freezers, and ultra-low temperature units.
Centaur ExaMAX for Military - amphenol-aerospace.com
Stephen Fernandez • +1 (607) 563 - 5339 • sfernandez@amphenol-aao.com amphenol-aerospace.com 1 Centaur ExaMAX for Military I/O cable assembly and connector solutions Centaur ExaMAX® VS I/O system offers cable assemblies
Vibration Sensors - Amphenol Sensors
Vibration Sensors Vibration Sensors: Wilcoxon Sensing Technologies Wilcoxon Sensing Technologies has a strong legacy of success in vibration monitoring with hundreds of thousands of sensors currently in service around the world. Built for long use and excellent performance, our high quality accelerometers, 4-20 mA sensors, transmitters and instrumentation provide accurate and reliable ...
Control Cable - Amphenol Antenna Solutions
UV Resistance Test Method IEC60068-2-5, Condition B MECHANICAL SPECIFICATIONS Description 5 Conductor, Female x Male Connectors Wire Gauge (Outer Diameter) 6-8 mm; AISG Cable Weight Per Meter 0.059 kg (0.13 lbs) Per Foot 0.018 kg (0.04 lbs) Per Connector 0.050 kg (0.11 lbs) IP-Degree IP67 Insertion and Withdrawal Forces 60N
Thermometrics Combination Sensor
2. Tested in accordance with ISO 7637, test pulses 1, 2, 3a, 3b, 5, 6 and 7. 3. Custom values are available. Characteristic Min Typical Max Unit Differential Output Voltage – Dominant1 1.5 3 V Differential Output Voltage – Recessive1-0.012 0.012 V Voltage Range – CANH/CANL -27 40 V Voltage Input, Transient Pulse – CANH/CANL2-200 200 V