Search Results for campanhia interna do allo ivw 3000
Omni Antennas CXL 4-1LW/... - AMPHENOL PROCOM
To substantially reduce noise caused by atmospherical discharges, all metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 4-1LW/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station antenna.
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
%PDF-1.5 %âãÏÓ 2 0 obj >stream H‰¬WÛ®\Å ý‚ù‡ýh#yÓ÷Ë#¶ d‚ ᜠEˆ§ LBf üf>)«ª»ú²{Ï )–uÓkV׫«ªõöãåÓÏ ôöã .jKÞl·úy½|¸ürÑÛ¿¶ „h¶Wôå× õÛíçò}×3¡ü ö¸áÿíß—àó ܦ Â.Yhµ+| ¯w æ d8Í?áëÓ%X½GUVÁØiO]B x²È{¶akÛljòð ]ðÍ:üüÛå» o>{ýåÛí³‡‡·ï_ ù2#Š/þ¾½ûêáñ›¿½y|÷ ...
Cavity Combiners PRO-CAV130-4-200-SHT - AMPHENOL PROCOM
All cavity combiners are suitable for 19” rack mounting. All cavities are 200 mm dia. Dual isolators fitted as standard. A range of racks and cabinets are available. Please specify the frequencies for Tx when ordering. Specifications. Electrical; Model: PRO-CAV130-4-200-SHT: Frequency: 118 - 137 MHz: Max. Input Power: 150 W:
Marine Antennas CXL 70-3LW/... - AMPHENOL PROCOM
To substantially reduce noise caused by atmospherical discharges, all metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 70-3LW/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna.
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 sizes with 96, 42, 21 and 9 positions. These are vailable in wire sizes of 30AWG to 24AWG.This is widely used in Industrial and Instrumentation markets.
Handportable Antennas HX 4/...-MTS2000 - AMPHENOL PROCOM
Model Product No. Frequency; HX 4/l-MTS2000: 140000257: 66 - 76 MHz: Add to quote: HX 4/BOS-MTS2000: 140000256: Tx : 74 - 77 MHz / Rx : 84 - 87 MHz: Add to quote
www.hollandelectronics.com
www.hollandelectronics.com
Marine CXL 2-3LW/... - AMPHENOL PROCOM
To substantially reduce noise caused by atmospherical discharges, all metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 2-3LW/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna.
DAS Antennas UWB-I 380-6000 - amphenolprocom.com
All dimensions are given in mm. 3D Gain Plot. TETRA 380 MHz. UMTS 2100 MHz. LTE 750 MHz: WIFI 2400 MHz: GSM 900 MHz: LTE 2600 MHz: GSM 1850 MHz. WIMAX 5500 MHz. Related products. Active Repeaters. Active Repeaters by Amphenol Procom is manufactured of quality material for best possible performance. We have a wide range of products.
Antenna Mounting Kit - Amphenol Antenna Solutions
Attach antenna and bracket system to pole using pipe clamps. Secure all fasteners. Torque all 1/2” fasteners (marked with the symbol ) to a minimum of 55 ft lbs and a maximum of 60 ft lbs. Torque all 3/8” fasteners (marked with the symbol ) to 11 ft lbs. Pipe Clamps Hex Nut Galvanized, 1/2” Lock Washer Galvanized, 1/2” Washer
Model 333B Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 333B ICP® ACCELEROMETER Revision: G ECN #: 45515 Performance ENGLISH SI Sensitivity(± 20 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490 m/s² pk
3.6 KVA IsoGuard INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
Do not operate the IsoGuard if it has received a sharp blow, been dropped, immersed in water or otherwise dam-aged. See the section in this manual on Warranty & Customer Service for repair information. Disassembly Precaution Do not disassemble the IsoGuard. See the sections in this manual on Maintaining the IsoGuard, Troubleshooting
Omni Antennas CXL 900-1LW-SS-Ex - amphenolprocom.com
All metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the coaxial cable. Specifications. Electrical; Model: CXL 900-1LW-SS-Ex: Frequency: Models within 824 - 960 MHz. See ordering designations: Antenna Type: Coaxial dipole, broad-banded: Special spec. info:
External Antenna | ST0628-30-004-A - Amphenol RF
External Antenna, 430-436 MHz IoT, ISM, LoRa, RFID, LPWAN
32405064002 - Amphenol Air LB
From 5 to 3000: Vibrations - Amplitude: 20 g: Vibrations - Duration: 12 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 100 g: Shocks - Duration: 6 ms: Static load: 55 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 300 °C: Salt Spray: 96 h: Fluid resistance - Withstanding under sprinkling
APXVAALL18M-U-J20 - Amphenol Antenna Solutions
8-Port Panel Antenna (2x) 617-894 | (2x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
4 3 2 1 - Charles Industries
computer generated drawing 4 3 2 do not scale drawing 1 r scale drawing no. cad file name sheet charles industries, ltd. www.charlesindustries.com 129.2 119.7 143.8 129.0 11.4 129.0 156.0 this is the property of charles industries ltd. and shall not be.020 wic 1 of 4 reproduced, copied or used in any manner detrimental to their interests. 11
INTRODUCING THE AC MASTER CONTROLLER APPLICATION - Charles Industries
For 240 volt (or 220 volt), 50-amp service, this should be rated at 50 amps, 240 volts, 3000 AIC and be of the long-time delay type. Making AC Master Controller Connections To avoid serious injury or death from high voltage electrical shock, disconnect AC shore power before opening panel.
RF Antenna External NB-IoT / LTE / ANT | ST0330-31-001-A - Amphenol RF
IP67 Wide Band External RF Antenna NB-IoT / LTE / ANT 698-960 / 1710-2170 / 2300-2690 MHz 1 Watt
OverPass Cable System | Amphenol
Amphenol OverPass cable system offers a broad range of capabilities that allow our customers to ef?ciently transmit high speed signals from near an ASIC to anywhere in their system.