Search Results for campo calculado en filas excel
MEDICAL EQUIPMENT CONNECTORS & ASSEMBLIES
ï ±_ Uú€m¹ "Ùî€EÊÁ"`Râ7ˆœt Dò»€H®³@ò—ÆA &F f P- Èÿ ÿg~ 0…ô q endstream endobj startxref 0 %%EOF 934 0 obj >stream hÞb```e``zÅÀÆÀdnÇ Ì€Â@ 6 Ž m‡ { É600°•1èf €$¥fOÓ\Qø‚ÛÈmf Äó¥ ²ò teɤ.zbø#yÞtÇ “βw40¨——Wt€ kyy9˜Õ Þ 0 â ø®Þ Ò’@¬ ¶8ŒA á Ã’† ] Q Î ...
Why Choose PCTEL - Industry Leading Wireless Solutions
Your business has its own unique applications. Your operations have their own specific challenges. PCTEL® is ready to meet your wireless communication needs.
MH-Series COMPACT (MS) Position Sensors - Temposonics
Temposonics ® MH-Series model COMPACT (MS) magnetostrictive position sensors are designed for direct stroke measurement in hydraulic cylinders with bore diameters of 28 mm or greater.. Designed for full sealing and embedding in hydraulic cylinders; The proprietary M12 connector system is featured to enable IP69K; Can be installed from the head- or the rod-side depending on the cylinder design
Temposonics® E-Series EP/EL Position Sensors
EN IODD File For sensors up to and including production week 22/2018 (serial number FNr.: 1822xxxx) IODD File For sensors from production week 23/2018 (serial number FNr.: 1823xxxx) 3D Model (EP) 3D Model (EL) CE UL/cUL EAC UKCA Industrial Position ...
Liquid-Nitrogen (LN2) - KAYE
El nitrógeno líquido es nitrógeno en estado líquido a una temperatura extremadamente baja de -195 ° C. La industria farmacéutica y biotecnológica utiliza LN2 para almacenar el producto en una alternativa más segura y eficiente a los congeladores mecánicos.
PRO-COM450-HDAR-4/...
Requiere de un espacio mínimo en rack, solo 3 HU. Compatible con canalizaciones digitales de 6,25 kHz. Versión estándar: aislador único de Tx (disponibilidad de versión con doble aislamiento). Versión estándar: 4 puertos Rx. Por favor, especifique las frecuencias de Tx y Rx al realizar el pedido.
Model 2225M5A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PCB Product Finder for Accelerometers - Industrial (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Shrouded Yagi 1427-1530 MHz - AMPHENOL PROCOM
Shrouded Yagi 1427-1530 MHz DESCRIPTION A Shrouded Yagi antenna for SHF Links in the 1.4 GHz band. All elements are enclosed in a weather resistant, glassfibre shroud to provide consistent,
Antenas omnidireccional 470.02.05.00 - AMPHENOL PROCOM
La abrazadera base integral se monta directamente en un diámetro de 50 mm. polo: Nato Stock No. 5985-25-132-3733: Ambiental; Rango De Temperatura De Funcionamiento-40 °C to +70 °C: Velocidad De Viento De Supervivencia: 300 km/h (no ice) 220 km/h (20 mm radial ice) Diagram and Mounting.
Marine Antennas CXL 2-3 GHz - AMPHENOL PROCOM
The CXL 2-3 GHz is an ultra broad-banded, 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 2 - 3 GHz band.
90度垂直安装铜排端子 - 安费诺 - 电子 - Amphenol-gec
90度垂直安装铜排端子,安费诺(常州)电子有限公司
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Anelli di forza al quarzo a 3 componenti | PCB Piezotronics
Esplosione a campo libero ICP. Accessories. Celle di carico. Uso generale a basso profilo. Contenitore. Estremità dell'asta. Tipo S. Profilo ribassato e resistente alla fatica. Forza del pedale. Trasduttori di coppia. Sistemi di telemetria. Tecnologia di fissaggio. Test sui dispositivi di fissaggio.
Amphenol Assembletech
Applications. 1. Data center & Networking Equipment. 2. Servers/Storage Devices. 3. High Performance Computing (HPC) 4. Switches/Routers. 5. Wireless Base Stations and Radios
Amphenol PCD Shenzhen
right angle plug, 250a max, 2 pin, alternate position a/b/c, with / without hvil, 25/35/50/70 mm 2 cable size rated current: 120a@25 mm 2 cable size 150a@35 mm 2 cable size 180a@50 mm 2 cable size 250a@70 mm 2 cable size p/n example: hvsl100082a170
Hybrid Combiners PRO-PHY450-3/380-410/SWR - AMPHENOL PROCOM
Combiner for parallel operation of three TETRA transceivers on one common antenna where highest possible decoupling (isolation) is necessary. Network can be adjusted for optimization of isolation.
R-VPX - Conectores VITA | Amphenol Socapex
El Socapex R-VPX de Amphenol es un sistema de interconexión de placa a placa de alta velocidad diseñado para cumplir y superar las normas VITA 46. Se trata de un sistema modular de interconexión comercial disponible en el mercado que admite Ethernet, canal de fibra, InfiniBand y otros protocolos. Se trata de un sistema de interconexión comercial (COTS) modular compatible con Ethernet ...
LTR-25/140 - KAYE
Pendant plus de 25 ans, Kaye vous a proposé le générateur de température (Four) LTR-25/140 pour l'étalonnage et la vérification de vos capteurs de température. Cet appareil vous a rendu bien des services, mais sa technologie est désormais dépassée. L'entretien et les pièces détachées sont devenus difficiles à trouver. Afin de vous proposer les meilleurs instruments, Kaye a ...
Flexible Antenna for Portable Equipment in the 70 cm Band FLX70/-GP 300
Flexible Antenna for Portable Equipment in the 70 cm Band DESCRIPTION Flexible antenna made of steel wire covered with silicone tube. Full-size ¼ λ whip.