Search Results for can transceiver stm32
Leap | Optical Transceivers | Integrated Solutions | Products ...
The LEAP On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of running data rates of up to 25Gbps per channel. Products; Technologies ... *Amphenol can provide the fiber optic cables on request (e.g. MT-MPO or MT-fanouts) VITA compliant: 66.1, 66.2, 66.4, 66.5, 67.
10103594-0001LF | MICRO USB | Amphenol
Amphenol is one of the leading manufacturers of MICRO USB. Contact us today for more details of MICRO USB 2.0, part number 10103594-0001LF.
Rugged SCFF Optical Transceiver (1TRx) - Amphenol
Embedded solderable optical transceiver compatible with duplex LC optical cavities. Its 12pin electrical interface complies with specifications SFF-8431 for high-speed interfaces. Capable of speeds from 1.25Gbps up to 28.05Gbps and distances up to 150m (OM3 at 8Gbps) Conformal coating option;
SwitchBlox Industrial | Products | Amphenol Aerospace
The SwitchBlox Industrial is a small form factor 5 port 10/100Mbps (10BASE-T/100BASE-TX) Layer 2 unmanaged and lightly managed ethernet switch. It has a non-blocking fabric, meaning that 100Mbps speed can be achieved simultaneously on all ports.
Transceivers | Next Generation High Speed Technology - Amphenol
About Transceivers. Amphenol is a leading innovator in the development and manufacturing of optical transceivers. With our global design teams, world class manufacturing and testing capability and cost effectiveness, Amphenol leads the way in high speed optical components packaging. We provide a comprehensive set of optical module solutions.
CTF-QUAD - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 34 0 obj > endobj xref 34 53 0000000016 00000 n 0000001756 00000 n 0000001855 00000 n 0000002315 00000 n 0000002811 00000 n 0000003407 00000 n 0000003600 00000 n 0000003713 00000 n 0000003824 00000 n 0000003907 00000 n 0000004413 00000 n 0000005023 00000 n 0000005114 00000 n 0000005636 00000 n 0000006258 00000 n 0000006515 00000 n 0000006835 00000 n 0000008320 00000 n ...
Questions About 10GbE-CX4 Cables? Read Our CX4 Cable Guide.
Share on Social Media x facebook pinterest linkedin tumblr reddit email10GbE-CX4 Cable Frequently Asked Questions Network Engineers have a plethora of cabling options when it comes to installing a 10-Gigabit Ethernet compliant backbone, but which solution is truly optimal under the circumstances? 10-Gigabit Ethernet CX4, aka 10GbE-CX4 or 10GBASE-CX4, combines low cost, low latency, and […]
Octonet Contacts | Products | Amphenol Aerospace
Can be installed in existing size 8 Quadrax cavities; Meets performance specifications of CAT-6A cable; 10G Ethernet compliant; Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair; Enhanced crosstalk performance (compared to standard Quadrax) Supports wire ranges 26 to 24 gauge
TFOCA-II 10G Dual Channel Fiber Optic Media Converter
This stand-alone unit features ruggedized optical transceivers integrated in a compact housing with conversion from 10GBase-T to 10GBase-LR or 10GBase-SR AMHS’s field proven connectors. Systems engineers can effortlessly convert their systems with the benefits of fiber optics without the need to design and develop harsh environment fiber ...
Micro SD and SD Card Sockets | Input Output Connectors - Amphenol
Amphenol's 2.70mm ultra-thin Micro SD and SD card sockets saves on space and has a shielded design for superior signal integrity (SI) performance.
10GBase-SR/KR & 10G Agnostic Embedded Fiber/Copper Media Converters
Amphenol introduces a proven line of multi-channel 10G media converters meant for Ethernet and other encoded interfaces, These converters can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive encoded interfaces over fiber optic cables.
LEAP OBT 12-TRX 192G NRZ - RUGGED - Amphenol AOP
The LEAP® On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of running data-rates of up to 16Gbps per channel (192Gbps cumulative) on multi-mode fiber: Operating case temperature: (-40°C;+85°C) Shock: (500g;1ms) per MIL STD-883 Method 2002.4; Vibration: 20g@[20-2000Hz] per MIL STD-883 Method 2007.3
16G FC Transceivers | Optical Transceivers | Amphenol
14.025gb/s transceivers designed for multimode transmission over fibre channel JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
QEPT-50G | Optical Transceivers | Products | Amphenol Aerospace
Optical Transceivers; QEPT-50G QEPT-50G Contact: Alex Koenig Product Manager 1+(607) 563-5724 akoenig@amphenol-aao.com Description: The QEPT 200G PAM4 Optical Module is a versatile and high-performance solution designed to meet the demands of today's data-intensive applications. With options for a 4-channel configuration (4TX+4RX) or 12-channel ...
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey ... - Airmar
The user can obtain detailed echo envelope data which may be displayed as an analog waveform. The echo envelope is a 900-point time-series of the echo amplitude. ... 200 kHz frequency; Embedded transceivers; Digital signal processing; NMEA 0183* data-output; User configurable, conserving bandwidth; Control the depth range and the ping rate ...
Software Solutions - Amphenol Antenna Solutions
Resources Resources Software Solutions Download the latest Software and Firmware. Should you have questions, Amphenol's Technical Support teams are ready to assist. Network Element Manager Software: NEM-ALD-W The NEM-ALD-W is designed to discover any device connected to an Antenna Line Device (ALD) network. It is
LEAP ON-BOARD TRANSCEIVER - amphenol-aerospace.com
the transceiver. • 3.5 W of power consumption to enable the whole power of the LEAP® OBT at 300Gbps, including optimization and monitoring connection discovery. 11dB of signal peaking at 12GHz compensating. • High speed for high temperatures reaching 300Gbps up to 80 m, over its 12 channels (25Gbps/ channel) anywhere
NGTRx | Products - Amphenol Aerospace
The NGTRx Board Mount Transceiver combines the interface features of NGCON, ARINC 801, and proven opto-electrical transceiver components. Products; Technologies ... Each can be configured as either a fiber optic transmitter or receiver; Each can support 850nm multi-mode, 1310nm single-mode, or 1300 multi-mode;
Optical Transceivers - Amphenol Aerospace | Products
An optical transceiver is the vital intermediary that bridges the gap between electronic devices and fiber optic cables. It transforms electrical signals into optical signals, sending them seamlessly through fiber optic cables, and performs the reverse conversion—turning received optical signals back into electrical ones.
Single Channel Optoelectronic Transceivers - Amphenol Aerospace
Amphenol’s single channel optoelectronic transceivers utilize our long trusted MIL-DTL 38999 connectors along with a Samtec ribbon to convert 1GBase-SX or equivalent & 1GBase-FX creating a perfect fit for any application being used in harsh environment avionics, ground systems, or naval applications.