Search Results for canada life pshcp
Griplet Miniature IDC Connector | FCI Basics | Wire-to-Board Connectors
FCI Basics Griplet® Miniature IDC Connector offers a robust solution for miniature IDC wire-to-board connections. Its low profile and compact design helps in saving space.
7157400 Catalog - amphenol-antennas.com
models provide consistently lower noise floor over the life of the antenna. Essentials for multi carrier transmission. 7157400 380-430 MHz RHCP or dual linear | 8-Element Crossed Yagi | 58° | 10 dBd ANTENNA SOLUTIONS 1 of 1 www.amphenol-antennas.com REV050213
BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031-335-RFX: Product Specifications. Alias: B1122A1-ND3G-58CU-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
68015-210HLF | BergStik® | Amphenol
76341-310LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 10 Positions, 2.54mm (0.100in) Pitch
OSFP | High Speed Interconnects | Amphenol
Amphenol OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 high speed channels. The OSFP footprint is optimized for signal integrity performance and built for use in high speed serial applications. The connector is en
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 60 inches
Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 60.00 in (1524 mm) Cable Type: RG-316: Connector 1 Part Number: 132114: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance ...
20021221-00012C4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021221-00012C4LF.
10150371-A40010LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of Card Edge Connectors. Contact us today for more details of PCI Express, Part Number 10150371-A40010LF
TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
CUSTOMER OUTLINE DRAWING - amphenolrf.com
40 f and 100 f at 30-70% relative humidity. the shelf life for this connector will be a minimum of 30 years. 6. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 53175-1053p and date code" 7. cable assembly instruction: refer to amphenol spec 349-50097 for cable stripping and connector assembly instructions. 8.
Electronic Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
NUMBER GS-12-1195 PRODUCT SPECIFICATION - Amphenol CS
application requires up to 25 over the life of the connector or socket; 20 cycles if the application requires 26-200; or 50 cycles if the application requires 201 or greater. (EIA-364-09) 10 Vibration Appearance: no damage. Discontinuity: 1 microsecond Max. Test condition VII test condition letter D(15 Minutes in each of 3 mutually perpendicular
ICD15S13E6GV00LF | D-Subminiature High Density | Amphenol
10090769-P264ALF. D-Sub High Density Board Mount Connectors, Input Output Connectors, 26-Way Male Solder Bucket, 200 Mating cycles
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 3 ...
Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 3.00 in (76 mm) Cable Type: Hand Formable 0.085 Inch: Connector 1 Part Number: 925-118C-51S: Connector 2 Part Number: 925-118C-51S: Export Control Classification Number: EAR99: IP Rating: Not Rated:
Operation Manual Level Plus CHAMBERED - Temposonics
might affect the life and health of personnel or cause material damage are highlighted by the preceding pictogram, which is defined below. Symbol Meaning NOTICE This symbol is used to point to situations that may lead to material damage and/or personal injury. 4. Safety instructions 4.1 Intended use
Model 442A101 1-channel module, ICP® sensor signal cond., x1, x10, x100 ...
Model 442A101 1-channel module, ICP® sensor signal cond., x1, x10, x100 gain, AC/DC Installation and Operating Manual For assistance with the operation of this product,
133-812G-23H | Paladin® Daughtercard | Amphenol
Amphenol is one of the leading manufacturers of Paladin ® . Contact us today for more details of Paladin ® Daughtercard, Part number 133-812G-23H
Routing Guide | Amphenol Network Solutions
US, Canada, and Mexico Border FedEx Trade Networks (FTN) — Contact Amphenol-NS (Telect) Logistics Dept. at provided e-mail address for account number information. www.ftn.fedex.com ; USA: 800-249-2953 Mexico: 956-791-8700 Canada: 604-278-7785 All Transportation to Mexico Facility — Includes Zapopan, MX and Laredo, TX ...
PSAS5F3130221TR | SAS PCIE | Amphenol
Amphenol is one of the leading manufacturers of Storage Connectors. Contact us today for more details of PSAS, Part number PSAS5F3130221TR
Thermo-Trex® 500-Plus Silicone Cable - TPC Wire
conductors improve flexibility and extends conductor life. 2. SILICONE INSULATION ON INDIVIDUAL CONDUCTORS — Silicone based elastomer insulation on individual conductors offers superior resistance to oil and abrasion. This insulation is extremely flexible and offers low smoke density and is halogen free. 3. TEAR RESISTANT SILICONE JACKET —