Search Results for cap marked 102
Model 379A12 RUGGED MICROPHONE KIT, 378B02 MICROPHONE AND ... - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Sensor Performance Relative Humidity (RH%) Resolution 14 bit (0.01%RH) Accuracy1 ±2.0 %RH (20~80%RH)2 Repeatability ±0.2 %RH Hysteresis ±1.0 %RH Linearity <2.0 %RH Response time3 <4.0 sec Temp Coefficient 0.05%RH/C @ 50%RH (at 10-60°C) 0.15%RH/C @ 90%RH (at 10-60°C)
Model M320C53 ICP® Accelerometer Installation and Operating Manual - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
Model 320C53 ICP® Accelerometer Installation and Operating Manual - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
TNC Cap Jk Chain | 122486-10 - Amphenol RF
TNC Protective Cap Jack With Chain. Downloads. 122486-10 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6005A1-001-SXPN: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Chain Option: With Chain: Export Control Classification ...
Model 442A102 ICP® Sensor Signal Conditioner Installation and ... - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
CC-CAP-x - Amphenol Antenna Solutions
Connector cap, female to protect male or male to protect female
Model CA102B06 High frequency ICP® pressure sensor, 500 psi, 10 ... - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
BNC Protective Caps - RF Accessories - Amphenol RF
BNC Cap Pl Chain 031-6-RFX. View Details. Add to Parts List Add to Compare. BNC Cap Pl 202100-10. View Details. Add to Parts List Add to Compare. BNC Cap Jk Chain 112713-10. View Details. Add to Parts List Add to Compare. BNC Cap Pl Chain 202100-14. View Details. Add to Parts List Add to Compare.
N-Type Plug Shorting Cap | 172317 - Amphenol RF
N-Type Plug Shorting Cap. Downloads. 1720317 PDF Customer Drawing (Size: 27 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1001A1-001-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Chain Option: Without Chain: Export Control Classification ...
Model M102B High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi ...
SERIES 102 SERIES 113 2 M10x 1.0 threaded adaptor with floating seal to allow adjustment of diaphragm mounting depth where it is necessary to adapt to various wall thicknesses. These models are supplied only as low-pressure (250 psi and 100 psi) sensors and are also "off ground". Series 102: Thread Mount Design, Ground-Isolated Sensor
Model M102B16 High frequency ICP® pressure sensor, 100 psi, 50 ... - PCB
SERIES 102 SERIES 113 2 M10x 1.0 threaded adaptor with floating seal to allow adjustment of diaphragm mounting depth where it is necessary to adapt to various wall thicknesses. These models are supplied only as low-pressure (250 psi and 100 psi) sensors and are also "off ground". Series 102: Thread Mount Design, Ground-Isolated Sensor
BNC Cap Pl Chain | 202100 - Amphenol RF
BNC Protective Cap Plug With Chain. Downloads. 202100 STP 3D Model (Size: 273 kb ) 202100 PDF Customer Drawing (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1005A1-N: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Chain Option:
UG-657/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
031-102. Find In Stock & Buy Now. UG-657/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning ...
Item # TJS-102, Telephone Jack Switch - Amphenol NEXUS Technologies
Browse Item # TJS-102, Telephone Jack Switch in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact M
N-Type Protective Cap Plug | 202102-10 - Amphenol RF
N Cap for Female Connector. Downloads. 202102-10 STP 3D Model (Size: 402 kb ) 202102-10 PDF Customer Drawing (Size: 28 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: U1005A1-001-N: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Model M102B04 High frequency ICP® pressure sensor, 1000 psi, 5 ... - PCB
This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
FIBER OPTIC CABLE ASSEMBLY MANUFACTURABILITY AND DESIGN GUIDE
Front face of the insert cap on one multi-channel connector to the other. Follow Table 1 Figure-3 2" HEAT SHRINK 12"(+2"/-0") 3. Length of Breakouts (fan-out) ... • When a cable assembly cannot be physically labeled, marked, or tagged due to inadequate space (extremely short assembly or cable diameter is too small, i.e. 900 µm buffered fiber ...
SMA Male Dust Cap, Bead Chain M39012/25-3024 - SV Microwave
The SMA Male Dust Cap, Bead Chain M39012/25-3024. This product comes with the SMA series. Check out detailed product information here!