Search Results for care plus pharmacy
U77E262F2081 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E262F2081
Data Sheet Level Plus - Temposonics
Level Plus ® Tank Slayer Data Sheet TECHNICAL DATA Level output Measured variable Product level and interface level Output signal/protocol Modbus RTU, DDA, Analog (4…20 mA), HART® Order length 1575…22000 mm (62…866 in.) (order length equals the measurement range plus the inactive zone / contact factory for longer lengths)
GNSS/WiFi Combination Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
USB 3.2 Type C | Input Output Connectors | Amphenol
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution. USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.
12T KVA IsoTransformer INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
LT–IXFMR12T–1 2 Contents INTRODUCING... THE 12 KVA ISOTRANSFORMERt 3 ...
Operation Manual Level Plus DDA Interface - Temposonics
3 DDA Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
CW and Programmable Sweep Transmitter | 100 MHz - PCTEL
Frequency Range: 100 MHz – 2.5 GHz (usable down to 80 MHz) Frequency Resolution < 1 Hz: Output Power-40 dBm to +10 dBm: Timebase: Accuracy (excluding temperature drift): ± 5 ppm / year
INSTRUCTION MANUAL INS9800 Rev B SEP 2024 - protimeter.com
Care and maintenance 25 9. Technical Specifications 26 9.1 Operating conditions 26 9.2 Measurement Specifications 26 9.2a Humidity Measurement 26 9.2b Moisture Measurement 27 9.3 Physical Specifications 27 9.3a Power 27 9.3b Size (W x H x D) 27 ...
NPA Pressure Sensors for Respiratory Care
NPA Pressure Sensors for Respiratory Care Product Spotlight The NovaSensor Pressure Amplified (NPA) Sensor is a surface mount pressure sensor provided in a miniature size as a cost-effective solution for respiratory applications that require calibrated performance. Housed in a 14-pin SOIC surface
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphe-Power Connectors with RADSOK Technology SL-391-4 ® ® † Socket cylinder within female contact has several equally spaced longitudinal beams twisted into a hyperbolic shape. † As male pin is inserted, axial members in the female half
Amphenol Sensors Medical Applications
Amphenol Sensors Medical Applications
G88MP08C00DIEU | Micro Power Plus | Amphenol
Micro Power Plus, Vertical, Dual row, 3.0mm pitch, 8 positions, 100μin Tin, 3.18mm tail length, LCP, Black, TRAY
Consumers Brochure 2024 | Amphenol
care devices • Ratings up to 45A per contact • IP67 rated both mated and un-mated. ComboStak ® 0.80mm / 2.00mm • Hybrid and medium power solution • 0.8A signal, 20A power • Signal speed up to 12Gb/s. Conan. 1.00mm • Secure, reliable connector • Audible “click” to ensure perfect mating • Speed up to 8 Gb/s. ComboLock ® 1 ...
STS 3192–9E Powering T1 Network Interface Unit (NIU) - Charles Industries
The 3192–9E combines the functions of a Powering T1 Office Repeater plus a T1 Network Interface Unit con-forming to Bellcore TR–TSY–000312 in a single high density plug-in module. When equipped in the 3192–11 23 inch mounting shelf, up to 28 3192–9E units can be provided in 5.25 inches of vertical equipment space. The
MXflex® Scanning Receiver Brochure - PCTEL
5G NR and 4×4 LTE MIMO measurements make it the ideal choice for optimizing user experience during the transition from 4G and 4.5G to 5G. The MXflex scanner features concurrent scanning for fast multi-technology and multi-channel measurements, making it easy to collect all the data you need from 2G, 3G, 4G, and 5G networks.. View this brochure for product specifications.
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
Contact Us | Amphenol Advanced Sensors
Contact Us. Interested in innovative technology by Amphenol Advanced Sensors? Send us a message and we'll put you in touch with an expert that's dedicated to finding the right solution for you.
Amphenol SF-NJYYER0006-000.5M 0.5m (1.6') 800GbE QSFP-DD 112G Cable ...
Amphenol 0.5m (1.6') QSFP-DD 112G (800G QSFP Double Density) 800GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP112 channels (112G signal throughput per channel/lane), spawning effective operating speeds up to 100.0 Gbps (100G PAM4 & 50G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined ...
MMS3 Connect App - Protimeter
MMS3 Connect App - Protimeter
Thick Surface Mounts for Mobile Antennas - PCTEL
BMA mounts – install from above using 3/8” or 3/4” holes. Feature a 1-1/8”-18 thread. Can be used for metal thickness up to 1/8” BMATM mounts – install from below using 3/8” or 3/4” holes.