Search Results for career opportunities
Corporate Governance | Amphenol
Corporate Governance. At Amphenol, we do the right thing, always. Maintaining our integrity and reputation will always be our priority. Amphenol’s shared values to be ethical at all times, create a diverse workforce, empower our people, create a sustainable business and continue to innovate for customers is fully endorsed by our Board of ...
Home - Custom Cable
Customized cable solutions with quick turnaround, high quality and engineering support. Try our PunchOut Tool – the fast, easy online cable configurator. No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
Positronic - Mission-critical Power And Signal Connectors
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune. We consider it an honor. We consider it an inviolable trust.
Air Quality Sensors | Humidity Transmitters
Telaire Humitrac XR Relative Humidity & Temperature Transmitter is an enthalpy, dewpoint, or wet-bulb transmitter range designed for use in HVAC applications. All HumiTrac models incorporate a NIST traceable, field-replaceable sensor tip, a rugged capacitive sensing element capable of full-scale 0 to 100% RH measurement and a host of field ...
Demystifying Telecommunications Cabling: A Comprehensive Guide
From complex data centers to sprawling telecommunications networks, understanding the basics of cabling is fundamental. In this comprehensive guide, we will explore the different types of cables and their applications and delve into connectors, hybrid cables, and cable assemblies, giving you a holistic view of this critical infrastructure.
BDO Series Fiber Splice Pedestals (-EG & -EB)
Pedlock BDO Series Fiber Pedestals are a key element of any FTTP solution. In both greenfield and brownfield fiber deployments, BDO Pedestals provide easy access to branch and drop splice while protecting and storing loose buffer tube fiber optic cables. The exclusive BDO fiber organizer allows technicians to mount splice trays and splitters ...
Dual Purpose Shakers | PCB Piezotronics
Small and lightweight, yet powerful electrodynamic shakers, the dual purpose line provides up to 110 lbf (489 N) pk sine force across a wide frequency range. In both the 2075E and 2110E models, a large 3.25 in (8.3 cm) diameter platform table is ideal for payloads up to 10 lb (4.5 kg). These units also offer a through-hole armature that ...
Auto-Latching Medical Connector | Pulse-Lok Connector 355104
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge; Pulse-Lok® 357034: Receptacle, In-line : 5 : 22
Careers - Amphenol Socapex
Careers Are you passionate about technology and want to develop your career in the world of industry? As a fast-growing company, we are always on the lookout for new talent, and regularly offer opportunities for internal mobility. We look forward to receiving your application. ...
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
Uses precision ARINC 801 fiber optic termini (typical multi-mode insertion loss is less than 0.15 dB). Removable alignment sleeve insert for easy cleaning of fiber optic termini. Three stages of alignment: shell-to-shell keys, guide pins and ceramic alignment sleeves. Includes all of the features of standard D38999 straight plug and wall mount ...
Low-Profile Whipless Cellular Antennas | PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Amphenol provides a high performance ruggedized Quadrax contact, known as FiberQuad, that embeds a fiber optic transmitter or receiver within the contact itself, along with the support electronics to provide a plug-and-play solution to our customers. The contact is flexible enough to be a transmitter or receiver, support many wavelengths and ...
Model LT2 | PCB Piezotronics
Model LT2. Add to Quote. Product Description. Specifications. Documents & Downloads. ICP® Laser Tachometer, BNC output, continuous laser operation, up to 100000 RPM, 20 in (0.5 m) operating range, includes mounting bracket and retro-reflective tape. For more information click here: LT2.
Model 356A25 | PCB Piezotronics
Model 356A25. $1291.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. 18. Lead Time for 1-10 is 6 Wks. Lead Time for 11-20 is 8 Wks.
New! H23 next generation hydrophones, underwater microphones for Test ...
The tradition continues with the H23 series of hydrophones for Test & Measurement applications. Wide, flat frequency response for underwater sound measurements over the frequency range 5 Hz to 150 kHz. Underwater operation to 680 meters, 2230 feet, 1000 PSI. Ultra low noise internal amplifier eliminates triboelectric cable noise, connector ...
Model HVM200-ALL-40F | PCB Piezotronics
Model HVM200-ALL-40F:Kit for hand-arm and whole body vibration. Includes HVM200, CCS047, CCS048-L, ADP081A, SEN040F, SEN027, & SWW-G4-HVM
Mobile Magnetic Mount GPS Antenna - PCTEL
A high performance antenna with a wide voltage range, this product is ideally suited for vehicular telematics applications. It features a low noise amplifier and SAW filter. It offers greater installation flexibility for rooftop locations using either its internal magnets or screw mount holes. This antenna can be used with the vast majority of GPS L1 systems available.
Airmar Technology Corporation | M265LM Chirp-ready In-hull
The M265LM Chirp-ready in hull is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish. This 1 kW powerhouse delivers clear target details, bottom discrimination, as well as bait and game-fish separation at all depths. The low-frequency band of 42 to 65 kHz provides ...
Intelligent Transportation | Solutions | PCTEL
With purpose-built wireless solutions to connect traffic lights and other infrastructure, PCTEL helps you deploy new technologies that improve operations, reduce congestion, and promote safety on roads and railways. We keep Intelligent Transportation Systems connected: Discover why PCTEL wireless antennas enable transportation organizations to ...
IT Datacom | Markets | Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market. Next-generation VPX interconnects allow the signal transition path to expand to 100G bandwidth through a traditional copper backplane.