Search Results for carol connector catalog
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.
R-VPX Evolution - VITAコネクタ|アンフェノール・ソカペックス
Amphenol SocapexのR-VPX Evolutionは、VITA 46および47規格を上回るモジュール式COTS相互接続システムです。この相互接続システムは、16 Gb/秒の性能を提供し、既存のVITA 46コネクタと完全に相互嵌合可能です。4点接触システムは堅牢で、嵌合力が小さく、接触電流定格は1.5アンペアです。
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 P01043 056 1 KEY FEATURES! 1.83⌀ x 5.6H mm!Au plating Pogo! DIP Type! Spring force 80gf! Durability:10000 cycles
vg95328 | Amphenol Global Search | Amphenol
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions. ...
High Power 5015 Connectors with Advanced Contacts
Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector performance in a standard catalog offering. The High Power 5015 is fully tooled utilizing readily available military-qualified inserts.
MASTER Connector Catalog - Battery - amphenol-mcp.com
Battery Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 201-C2760-00343 KEY FEATURES n 5.50L x 6.80W x 4.30H mm n 3 pin n pitch 2mm n Top mount
Connectors | Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
Audio-Video Connectors | Products - Amphenol
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. They employ three-point bayonet coupling for quick disconnect and self-wipe contact. Connector meets the requirement of MIL & Qualified to MIL-DTL-55116 standard.
JSFC15/JSFC16 Connectors | Products | Amphenol Aerospace
Durability-1500 couplings minimum (in reference to connector couplings, not termini) Termini Protection-recessed pins in this 100% scoop-proof connector minimize potential termini damage; Vibration/Shock-operates under severe high-temperature vibration; Threaded coupling quickly and completely mates in one 360° turn of the coupling nut
Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Number of Contacts,Alternate P/N,Connector Style,Contact Types,Strain Relief
deutsch connector catalog | Amphenol Global Search | Amphenol
Accelerometers for Shock & Vibration Measurements; ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. ... Part Number CMM5BP003. Amphenol is one of the leading manufacturers of Connectors. ... Digital Catalog. Events ...
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
D-SERIES The D-Series of high voltage connectors, rated to operate up to 15 kVDC, allows for double circuit polarized configurations used in high voltage feed and return devices. These connectors are the industry standard for Helium Neon Lasers and are popular in other high voltage applications as well. D100FY"L" Double Circuit Polarized
aio connector | Amphenol Global Search | Amphenol
Email: rpedrazzini@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO Box 21107 Ajman Free Zone, UAE Tel: +9716-7422494 Fax: +9716-7422941 Email: ameefze ...
Amphenol Socapex's product lineup | Connectors & interconnect solutions ...
Welcome to the world of Amphenol Socapex. We are a leading provider of innovative interconnect solutions. With over 50 years of experience, Amphenol Socapex offers a comprehensive range of high-quality products designed to meet the diverse needs of industries such as aerospace, defense, industrial, and entertainment.
bendix | Amphenol Global Search | Amphenol
Amphenol's 97 Series is the lowest cost cylindrical interconnect solution in the proven 5015 family connector style. An extremely versatile connector family, the 97 Series offers six shell options, 128 different contact arrangements, 1 to 52 circuits, one of the largest selections of insert patterns on the connector market, and crimp, solder ...
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. ... 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ...
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
MASTER Connector Catalog - Clip.qxp_Layout 1
Clip Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C504 10M006 718 3 KEY FEATURES! 3.90L x 2.00W x 1.00H mm! Forward contact! Side protected