Search Results for cdc connector
AquaLink® Connector - Amphenol Fiber Systems International (AFSI)
AquaLink® Connector - Amphenol Fiber Systems International (AFSI)
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
SMA Female to SMPS Female Adapter | SV Microwave
Attribute name Attribute value; RF Series SMA : Gender Jack (Female)
2C6U2VT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (2x) 3300-4200 MHz, Fixed Tilt
CM599LM DT 28-60A & 80-130 15M NC - airmar-emea.com
3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low and medium-frequency transducer.
2003-61XX-0X-CRYO - XMA
Connector: SMA. Gender 1: m. Average Power (Watts) 1. Max Frequency (GHz) 12.4, 18, 26.5, 4. Cryogenic: yes. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2003-61XX-0X-CRYO. CURRENT STOCK Out of Stock.
Natural gas module Application note - sgxsensortech.com
Transmission USB (RS232, CDC Class) Weight 11 g [w x l h] 30 x 65 x 9 mm All dimensions are in millimeters unless stated otherwise. Natural gas module Application note ... connector Buzzer Sensor . Natural gas module Application note
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel. Available with press-fit or crimp removable contacts, these connectors use machined shells that can be customized for any ...
4846-6010-40 - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
Band-Pass Filter for the 450 MHz Band BPF 70/4 - amphenolprocom.com
208 (without connectors) x 104 x 33 mm / 8.19 x 4.09 x 1.3 in. Weight Approx. 0.69 kg / 1.52 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. BPF 70/4 N(f) 200000925 TYPICAL RESPONSE CURVE MOUNTING DETAILS All dimensions are given in mm [in.] BPF 70/4 PROCOM A/S reserves the right to
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
ADC-02BFFM-LL7A05: Ceres Connector | Amphenol LTW
ADC-02BFFM-LL7A05, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments. Products . MPronto-12 (M12 Push Pull)
2044-7002-18 - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
Amphenol Connector Reference Guide - Volume 1
Part Number Nomenclature for Miniature Solder Connectors. To more easily illustrate ordering procedures, part number PT00A-20-41PW (SR) is shown as follows: Connector Family. PT - designates standard olive drab cadmium plated Tri-Lock coupling connector. This is the Amphenol® proprietary version of the MIL-DTL-26482 solder contact connector.
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
B164 50/200kHz, 1kW, 12° Tilt, Furuno 10-Pin, DT
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
CXL 1090-1LW - AMPHENOL PROCOM
CXL 1090-1LW - AMPHENOL PROCOM
BMR12-O-B1 - Amphenol Antenna Solutions
Do not install antenna with the connectors facing upwards. EXTERNAL DOCUMENT LINKS B1 Bracket Installation Instructions NOTES *Up to a maximum height of 500 ft. For Radiating Patterns: Request pattern files 1-Port Side Fed Dipole Antenna 806-869 MHz Penetrator™ 360° 6100 mm MECHANICAL SPECIFICATIONS Length mm (in) 6100 (240.2) Diameter mm ...
Mini-FAKRA Type B Connector Series - amphenolrf.com
The AUTOMATE® Mini- FAKRA connector series, the latest in automotive interconnect technology, is a space - conscious, high- performance interface central to the next generation of vehicle applications. Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80%
BMR10-O-B1 - amphenol-antennas.com
Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) 360° Gain 12.1 dBi Electrical Downtilt 0.75° Dimensions 3960 x 168.3 mm (155.9 x 6.6 in) Penetrator™ 360° 3960 mm ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT