Search Results for cdc connector
SMA Male to SMPS Male Adapter, SB | 1138-6043 | SV Microwave
SV Microwave offers the SMA Male to SMPS Male Adapter with a Smooth Bore option. It has superior electrical and mechanical specifications.
SMA Fixed Attenuator 7 dB 2 W | ATS-1M1F-07DB2W
RF Fixed Coaxial Attenuator SMA Jack to SMA Plug 7 dB 2 Watt
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
806-896 / 1850-1990 MHz - Amphenol Antenna Solutions
Connectors, Type, Location N-Type Female, Rear of Mounting Tube Mechanical Characteristics Dimensions (Length x Diameter) 1313 x Ø183 mm 51.7 x Ø7.2 in Weight without Mounting Brackets 5.2 kg 11.5 lbs Survival Wind Speed 200 km/hr 125 mph Wind Load @ 160 km/hr (100 mph) 250 N 56 lbf Mounting Options Images Part Number Cross-Over Casting ...
Buried Cable Pedestal Installation Instructions
8. Using an approved cable bonding connector, bond each cable opening to the bonding bracket. 9. Reference Figures 3, 4, and 5 for splicing guidelines within your company. 10. Install the dome onto the base and secure it by tightening the locking bolt. 11. Restore the area to its proper grade and appearance. 12.
2082-619X-dB - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
USB Type-C connection system for harsh environment - Amphenol PCD
USB3CFTV is a ruggedized solution for USB Type-C standard connectors. Based on MIL-DTL-38999 series III type, plugs, and receptacles are mated thanks to a Tri-Start thread coupling mechanism. This solution strengthens and protects your devices against fluids, dust, shocks, and disconnection due to vibrations.
AA-BU12FL-BUFL-LA005: Ceres Connector | Amphenol LTW
AA-BU12FL-BUFL-LA005, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Configurator Singles | Amphenol
Part # 342500: type: PL900RG-N Connector: Circuit Count: 41: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
2082-603X-dB - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
Unity-Gain, Omnidirectional Base Station Antenna for the International ...
(Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00 Mechanical Connection(s) UHF(f) (fitting PL 259) or N(f) Materials Radome : Polyurethane-coated glass fibre Mounting hardware : Bright chromed brass Colour White (RAL 9003) Wind Area 0.023 sq. m / 0.25 sq. ft Wind Load 29 N (160 km/h) Height Approx. 1500 mm / 59.06 in.
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX for Military I/O cable assembly and connector solutions
LOW COST ICP ACCELEROMETERS - Amphenol Sensors
Connector 11/16 hex Ø0.68 in . 1/4-28 Mtg. Hole (Ø17.3 mm) TOP EXIT: ICP ...
B164 50/200kHz, 1kW, 0° Tilt, Furuno 8-Pin, DT - AIRMAR EMEA
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
DD-10RFFS-RC8CA0: RBL Connector | Amphenol LTW
DD-10RFFS-RC8CA0, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Fluid-Trac 3-Wire Level Sensor
Epqshiu & . %% Ufdiopmphft. NNE 4 Fpd0 HU/CP Tfw0 & i-rcom Note: The Fluid-Trac® 3-wire level sensor comes with an integral gasket that must be used when mounting. Mating connector parts and bolts are not included. A mating connector kit P/N is available. Note: Gasoline range is different due to the density of gasoline vapors.Gasoline vapors are denser as
R-Series V RP5 - Temposonics
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
2082-601X-dB - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.