Search Results for cecn connector
End fed dipole 225 - 400 MHz 7502000 - AMPHENOL PROCOM
(Connector shows a DC-short) Mechanical Connection(s) N(f) Materials Base : Aluminium Shroud : GRP tube Length Approx. 1216 mm / 47.87 in. Wind Load 150 N (160 km/h) Weight Approx. 2 kg / 4.41 lb. Mounting Bracket 0300120/00 (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately) Alternate Mounting Bracket 0300066/00 (Ordered ...
Review of Welcome Bonuses and Promotions at Miami Jackpots for UK Players
Prior to Amphenol, Mr. Blas worked for another interconnect giant, Deutsch Connectors (Now Tyco), in their Defense and Aerospace division as their youngest Program Manager at just 25.
Duplex Filters DPF 2/6-150 - amphenolprocom.com
The housing is made of extruded aluminium, the chassis of passivated steel, and the rigid coaxial cables and the connectors are provided with teflon insulation. DPF 2/6-150... is coated with black vinyl to prevent corrosion. Specifications. Electrical; Model: DPF 2/6-150... Frequency: DPF 2/6-150 L : 138 - 156 MHz
786T dual-output accelerometer and temperature sensor
Accelerometer and temperature sensor, general purpose accelerometer sensitivity 100 mV/g (±5%), temperature sensitivity 10 mV/C, top exit 3-pin MIL-C-5015-style connector, case isolated Dual-output accelerometer and temperature sensors measure both vibration and temperature, providing more data from one sensor to simplifying your condition ...
Intrinsically Safe integral cable accelerometer sensor, 100 mV/g
Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-50°C to +120°C: Weight: 90 grams: Hazardous area approvals: Class I,II,III, Div 1, Zone 0; ATEX II 1G Ex ia; IECEx Ga Ex ia: We are using cookies to give you the best experience on our website.
MAC800 intrinsically safe vibration meter - Wilcoxon Sensing Technologies
R6WP-2-J88C-06 coiled cable assembly with BNC connector; MD055 two-pole magnet mount; Expandable DataMate software; Carrying case; Downloads. MAC800-IS specifications; MAC800-IS Operation Manual; Specifications. PARAMETER: VALUE: IP rating: IP67: Hazardous area approvals: Class I, Div 2, Zone 1; ATEX Ex ib IIC T4 Gb:
10127820-1024LPCLF | Minitek ® Pwr 4.2 | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 4.2 part numer10127820-1024LPCLF.
Item # MJ-103, Microphone Locking Jack
Browse Item # MJ-103, Microphone Locking Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Material,Body Material,Alternate P/N
00175840102 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; SIM - EN4165 monomodule connectors - Receptacles; SIM - EN4165 monomodule connectors - Backshells; SIM - EN4165 monomodule connectors - Accessories; SIM - EN4165 series 2 connectors.
MODEL 378C10 1/4 PRESSURE FIELD MICROPHONE - PCB
pcb.com | 1 800 828 8840 STANDARDS COMPLIANCE Designed to be used in an IEC 61672 Class 1 . compliant system for sound level meter use Calibration reference microphone traceable to
Miniature underwater accelerometer, 10 mV/g - Wilcoxon Sensing Technologies
Connector style: Integral cable: Connector orientation: Side exit: Full-scale range: 250 g peak: Resonance frequency: 60 kHz: Temperature range-20°C to +90°C: Weight: 4 grams: Hazardous area approvals: Non-approved: We are using cookies to give you the best experience on our website.
BNC Terminator Pl 1 W 51 Ohm | 000-46650-51 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Multi-Media Ruggedized (MRC) High Speed Connectors
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
Electrical Components Hoff-Trex Safe Wire Terminal Blocks
Connectors Disconnects Terminals T Hoff-Trex® Safe Wire Terminal Blocks Electrical Components Ratings Features & Benefits Ordering Information For complete product ordering information, please scan the QR Code or contact your TPC sales representative Engineered to Resist Hoff-Trex® Products’ Safe Wire Terminal Blocks are a high quality, cost
RF Connector - Amphenol Antenna Solutions
RF Connector AC-12ST-DMR-MM 7/16-DIN Male Right Angle Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Model 6917B - PCB
Connector Connector 1 (3) 7/16-27 UNS-2B, plug, female ectric materialDiel Alumina ceramic et materialSock Gold plated nickel alloy Coupling nut, shell and clamp Nickel plated alloy aining ring and clamp hardwareRet Stainless steel, passivated O ring and grommet High temperature silicone elastomer Weight gms 22 orqueT lb-in (Nm) .60 (0.07)
PCC421VP-20-R6 Compact vibration transmitter, velocity, peak, 2.0 in ...
Vibration transmitter, 4-20 mA output proportional to peak velocity, 2.0 in/sec full-scale measurement range, operation to 105°C, low profile with side exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
USB Type-C connection system for harsh environment - Amphenol PCD
USB3CFTV is a ruggedized solution for USB Type-C standard connectors. Based on MIL-DTL-38999 series III type, plugs, and receptacles are mated thanks to a Tri-Start thread coupling mechanism. This solution strengthens and protects your devices against fluids, dust, shocks, and disconnection due to vibrations.
BNC Terminator Pl 0.5 W Chain 51 Ohm | 000-4700-51 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...