Search Results for celigo connectors
Amphenol
Threaded Cylindrical Connectors. See www.amphenol-industrial. com for on-line catalogs or contact Amphenol, Endicott, NY. ** These steps are for solder type connectors which are described in detail on pages 3-18. If a crimp type connector is needed, the same steps apply, however, you should consult pages 19-27 for details on
XLRnet Connectors - Amphenol Sine
Data Connectors VALUE PART NUMBER BREAKDOWN STANDARD DATA XLRnet SERIES XLRnet SERIES E. G . RJX8MB BULK RJX (Series Prefix), 8 contacts, M (Cable Connector), B (Black Finish), Bulk Packaged SERIES PREFIX CONTACT LAYOUTS GENDER SHELL FINISH PACKAGING SERIES PREFIX RJX = Series Prefix CONTACT LAYOUT 8 = RJ45 Cable Housing GENDER M = Male Cable Plug
USB 4 Gen 3 Type C - Amphenol CS
USB 4 compatible with the TBT4 \(Thunderbolt 4\) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector.\nIdeal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs\ , peripherals \(Monitor/Display, Projector \), etc.
cLGA- The Highly Adaptive Compression Solution - Amphenol CS
Cstack board-to-board or flex circuit-to-board stacking connectors from Amphenol ICC is yet another low cost, high signal integrity solderless alternative to standard two-piece connectors that use cLGA technology. An even more flexible version of this, cStack Flex is on the market today to meet unique signal integrity, mechanical, power, and ...
Pulse-Lok® Circular Connectors | Amphenol Alden
Lighter and more cost-effective than a traditional circular connector, the Pulse-Lok series of circular cable assemblies and connectors offers field-proven, rugged solutions for your system’s needs.
FCi Basics - Amphenol CS
Flexlock® FPC-to-Board connectors are designed to address the growing demands of the automotive market. Flexlock® is available in 2.54 mm pitch, 10 up to 30 positions, 3A/pin current capability, with Connector Positioning Assurance. Flexlock® is available in double row, vertical and
M23 Checkmate™ Quick Locking Connectors - Amphenol Sine
Amphenol presents the M23 Checkmate™ Quick Locking connector series featuring the Metrifit™ strain relief system. Ideally suited for the Motion marketplace, the CheckMate™ connector system’s robust metal housing features offer enhanced performance to today’s standard systems by increasing the reliability and performance of one of the most dependable interconnect systems today.
TB-2331 Paladin® Connector Design Guidelines - Amphenol CS
designing the Paladin connector system into various customer system configurations. 1.2 Reference Documents: TB-2324 Paladin General Product Specifications TB-2322 Paladin Routing Guidelines TB-2332 Paladin Backplane Connector Press-Fit Installation Process TB-2326 Paladin Daughtercard Connector Installation
Minitek® 0.80mm Wire-to-Board Connectors - Amphenol CS
FCI Basics Minitek® 0.80mm are finest pitch wire-to-board connectors with wire gauge range from 32AWG-28AWG. These are ideal for devices that require compact and low profile connectors.
CoolPower ® HD Vertical Cable-to-Board Connector
Flexible form-factor housing integrates power and signal contacts into a single connector system; Pull to release latching with automatic snap-fit; Robust solution with ease of use for installation and mating of connectors; Low end-of-life contact resistance of 0.25mΩ; Reliability after environmental exposure
EazyPwr | Custom Power Connectors | Field Installable | Outdoor ...
These IP69k connectors are water-resistant and withstand harsh environmental conditions. It provides a current rating up to 80A at 12V. Amphenol’s EasyPwr solutions are custom power connectors that are field installable. These IP69k connectors are water-resistant and withstand harsh environmental conditions.
Minitek® 2.00mm | FCI Basics | Space-saving Board to Board Connectors ...
Minitek® from FCI Basics offers board to board and wire/cable to board connectors in 2.00mm pitch. . Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.
RF Connector-Changzhou Amphenol Fuyang Communication Equipment
RF Connector. AS one of largest RF connector manufacturers in the world, we design and provide the most classic and advanced RF solutions to the customers. With our powerful technology and high volume manufacturing capability, we enable our global partners smoothly to realize their next generation platform on 5G network.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Connector Type Mod Code Must mate with: Applies to contact sizes: Temperature Limit (Celsius) Current Rating(Amps) Reverse De-Rating Chart for 175C Rated Connectors (Size 8 contacts)** Lab Ambient (15-25C) Ambient 70C Ambient 125C Pin Connectors (PWR) (PWR) 8, 12, 16 200 60 126 A 98 A 70 A (B65) (B65) 8 200+ 70 138 A 110 A 80 A
Wire to Wire connectors | Amphenol
This ensures that the connectors can withstand up to 1,000 mating cycles without compromising performance. Wire-to-wire connectors are a versatile and essential component in modern electrical systems, offering a reliable means of establishing connections in a wide range of industries and applications.
PCIe ® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors - Amphenol CS
Serves as a space-saving connector and cable solution; Supports 1.57mm mating board thickness. Support for 1.97mm, 2.36mm PCB board available upon request; Product portfolio meets standard BTB applications; Hybrid & power individual options from 4C-HP, 4 power pins and 2 power pins are available;
Diode Connectors | MOV - Metal Oxide Varistor Connectors | Products ...
The Amphenol ® Diode Connector offers the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. Regardless of frequency or origin, transient caused failures generated by load switching, lightning, electrostatic discharge (ESD) and electromagnetic pulse (EMP) can destroy unprotected IC components.
62684-502100AHLF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of flex 0.5 opu-u. Contact us today for more details of flex 0.5 opu-u , part number 62684-502100AHLF.
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin
High-Current Floating Board-to-Board Connectors with Power Pin Large Mating Guide High Floating Allowance Z ±O.60mm Y ±O.80mm X ±0.80mm Inner housing floating Outer housing fixed SH18-30.Omm Spring Floating features reduce stress generated during use, ensuring long-term reliability • SH<15mm: X/Y ±O.60mm & Z: ±O.50mm, SH18-30mm: X/Y