Search Results for cell 2 double matlab
CXL 70-3/... - AMPHENOL PROCOM
Aprox. 1.2 kg: Montaje: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Ambiental; Rango De Temperatura De Funcionamiento-30 °C to +70 °C: Diagrama y Montaje. Accessories (to be ordered separately) Typical Gain and VSWR curves.
SIZE B C- - Amphenol Sine
receptacle, 2 pin,atm series,strain relief end cap a1 - release new dwg format 18/aug/14 jarry tommy notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c
AHDP04-24-16PR-STA 16 Position Receptacle, Pin, Shell Size - Amphenol Sine
AHDPBS-24L015-005 Shell Size 24 Backshell for Small Thread Adapter Connectors, 2 PC, Compression Nut, Cable Diameter Range 14.5mm - 18.0mm. Comparable to PN# M902-2244,M902-2054. REQUEST A QUOTE. AT11-337-1205 Contact Removal Tool, plastic Size 12. REQUEST A QUOTE.
Amphenol
in Table 2 below. 4. Add the sample to the Speedy vessel: Pour the sample into the chamber of the Speedy vessel. 5. Add the reagent to the Speedy cap: Using the metal scoop, add a minimum of two full scoops of calcium carbide reagent to the Speedy cap cavity. 6.
Amphenol Network Solutions > Products > Racks old > Two Post > 2 POST ...
Your shopping cart is empty. Product Qty Amount; From: Until:
PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 03/14 STW
7012-0803 12.000" 2.82 7012-0804 24.000" 5.02 unless otherwise specified date approved revision history rev description surface area: interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 6:1 size dwg. no. b material: 7) remove all burrs third angle projection 95077 7012-0802-0804
Amphenol AIPC Supplier Quality Clauses
QAR8.2: Functional Test o Supplier shall fur nish a certification with each shipment to indicate that the test requirements have been complied with and actual tests results are on file and available upon request. Certification must include signature, date and title of
SS175 High Wide Chirp, 1kW, 20° Tilt, Humminbird 21-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Module Gigabit Socket Without peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Detectivity 1.35 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kΩ Tol.:3%, @25 °C Beta - Value 3920 3960 4000 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
RAY158-50JFLA - 1-5/8' RADIAFLEX® RAY Cable, A-series
IEC 60754-1/-2 smoke emission: halogen free, non corrosive IEC 61034 low smoke IEC 60332-1 flame retardant IEC 60332-3-24 fire retardant UL1666, ASTM E 662, NES711 and NES713 TEMPERATURE SPECIFICATIONS Storage Temperature °C(°F) -70 to 85 (-94 to 185 )
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
2:17. MIL-DTL-38999 Series II - JT Originally developed for the aerospace industry during the development of MIL-C-38999. The lightweight, space-saving design also qualified to MIL-DTL-27599 View Product Non-ITAR Filters Filters for when ITAR isn't a requirement. ...
RT00148SNH Square Flange Receptacle, Female, with O-ring Seal, 8 ...
RT00148SNH Square Flange Receptacle, Female, with O-ring Seal, 8 Contacts, 14-26AWG, 13A/500V, Shell Size 14
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 Single Strand, Single-Mode Fiber with LC Connectors, 50 ft HBF058-08U1SS2-50F1 REV : E REV DATE : 29 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 5
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Amphenol Aerospace
2. Strip cable as illustratred. B. 1. Flare cable braid back as shown. 2. Cut off cable fillers (not shown) as close to cable braid as possible. 3. Trim & strip blue and white wires as shown. (Optional method: wire insulation of blue and white wires may be cut at this point, and then removed after assem bly of inner ferrule (step C1).) C. 1.
main | N2K 0 To 500 PSI Pressure Sensor - ecomm.gemeco.com
N2K 0 To 500 PSI Pressure Sensor. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...