Search Results for cell 2 double matlab
00111520302 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
CM599LM DT 28-60A & 80-130 15M NC - airmar-emea.com
The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low and medium-frequency transducer. The Chirp-ready CM599LM delivers the deep-water performance of the low frequency down to 3048 m (10000') plus the detailed returns produced by the narrower beams of the medium band.
PRODUKTPASS | 1750 Modules - Amphenol-Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
2) all dimensions are after plating. 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx 2.92mm female 2 hole lite-touch flange mount 2x 0-80 unf-2b thru.053 1.35.173 max.222 4.39 max.400 10.16 5.64.282 7.16 product data drawing material:
RT06128SNH03 Plug, Female with Silicone Seal, 16AWG, 13A/300V
RT06128SNH03 Plug, 8 Position, Female, Shell Size 12, with Silicone Seal. Compatible to part # UT06128SH
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
2.7456 . Service Ratings/Finishing Data . 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download. 38999+ Catalog Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. ...
Amphenol Network Solutions > nrgSMART 5 CONDUCTOR CABLE
- Firmware 5.2.6 - ModBus - nrgSmart MIB Table - Release Notes. Overview. 10-foot-long unterminated length of five-conductor cable used to connect the nrgCONTROL-BT or nrgBDFB to nrgSMART panels in a daisy chain configuration.
300898 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
222B ICP® FORCE SENSOR Revision: K - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Stiffness 3 lb/µin 0.53 kN/µm [1] Size (Diameter x Height) 0.870 in x 1.620 in 22.1 mm x 41.51 mm Weight 2 oz 58 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic
Marine Antennas CXL 1800-8C - amphenolprocom.com
On 27 - 65 mm / 1.06 - 2.56 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Ingress Protection: IP66: Diagram and Mounting. Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-Plane) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
EU RoHS II CoC - amphenol-aerospace.com
3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
341414 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AHDP06-24-29PR-WTA 29 Position Plug, Pin Shell Size 24, Red - Amphenol Sine
AHDP06-24-29PR-WTA 29 Position Plug, Pin Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-29PE-L024
Model 355A44 ICP® Accelerometer Installation and Operating Manual - PCB
[2] Zero-based, least-squares, straight line method. [3] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 100-8002-20 #1 SS Washer (1) Model 37642-01 Screw 1-72 X .41 SHCS SS (1) Model ACS-166 NIST traceable frequency response (50 Hz to 20 KHz) (1)
MRJR53A501 | Harsh Connector | Amphenol
Rugged Modular Jack, Input Output Connector, IP67, Right Angle, 10 Positions, LED Green left, Green right, Tail length 2.54mm, Unified Thread, Cat5 compatible