Search Results for chain coupling
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Coupling Forces Torque required to couple and uncouple mating plugs and receptacles is not to exceed the values listed: Shell size Torque inch lbs. Comply Fluid Resistance (Classes E, G, R & K) 20 hrs. immersion in MIL-H-5606 hydraulic fluid and MIL-L-9236 lubrication oil. Must meet hi-pot.
Motion Control Selection Guide - Amphenol Sine
(example drag chain) max. 60°C • Max Tensile Strength-Static: 50 N/mm² conductor cross section-Dynamic: 20 N/mm² conductor cross section • Single Bend: 5 x cable diameter • Multiple Bend: 7.5 x cable diameter • Trailing Chain-Min Bend Radius: 7.5 x cable diameter-Max Acceleration: 10 m/s²-Max Speed: 180 m/min-Max Horizontal
POWERSAFE W - Amphenol Australia
equipped with metallic chain, nylon cord or stainless steel rope • Protection cap for plugs equipped with metallic chain, nylon cord or stainless steel rope 20.24 MAX B A 20.24 MAX B 105 ±5 A 29.62 MAX N 160 ±5 A Ø 3.9 +0.1˜ +0 Bouchon d'embase à collerette carrée Bouchon d'embase à collerette ronde Bouchon de fiche 105 ±5 23mm MAX 20 ...
Hermetically Sealed Connectors | Products | Amphenol Aerospace
MIL-DTL-38999 Series III connectors with tri-start coupling and a glass to metal seal achieving mil-spec hermetic sealing requirements. D38999 Series II Hermetic MIL-DTL-38999 Series II connectors with fast, 1/3 turn bayonet coupling and a glass to metal seal achieving mil-spec sealing requirements.
Related Items - Amphenol Sine
RT618DCG Plug Dust Cap with Chain Shell Size 18. Compatible to part # UTG618DCG. REQUEST A QUOTE. RTFD18B Shell Size 18 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD16B. REQUEST A QUOTE. SP14M1F Pin Contact, Stamped, Size 16, Gold Flash, Wire Range 2.0-2.5mm², 14AWG, 13A. Compatible to part # SM14M1D70 ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
QWLD Connectors | MIL-DTL-22992 Connectors | Mil-Spec Type Circulars ...
Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned; More than 300 industrial and Mil-Spec approved insert patterns available, including coaxial and thermocouple contacts . Connector Design Features: Alumilite 225 hard anodic finish for abrasion and corrosion resistance and conductive plating
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop-proof design, which eliminates mis-mating. Amphenol commits to providing highly reliable and versatile MIL-DTL-38999 Series I connectors.
Model 080B177 | PCB Piezotronics
Model 080B177:Swivel style, easy-mount clip for 0.55" (14 mm) cube accelerometers
Model 070A103 | PCB Piezotronics
USB Programming cable for 649-Series Product. Connection Type: 2-socket; Size - Length: 2.0 in (50.8 mm)
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels. 2M803 1/4-Turn Bayonet Coupling Connectors - Amphenol Aerospace | 2M801 Dual-Start Acme Threads | Micro-Miniature | Circular Connectors | Products | Amphenol Aerospace
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
Two coupling styles (Push/Pull and Push w/ ¼ turn lock) Both coupling styles mate with the standard flange mounting plug Available in various lengths and can either be supplied as double-ended with MRC connectors on both ends or with standard COTS RJ45, USB, HDMI connections on one end
Model SL | PCB Piezotronics
Coupling Method: Bayonet: Bayonet: Strain Relief: Heat Shrink: Heat Shrink: Environmental: Temperature Range-67 to +230 °F-55 to +110 °C: Physical: ... Build Out Your Measurement Chain. Other; Model: EN. 5/16-24 9-socket plug (for DC triaxial a... Add to cart for a quote. Add to Quote. Model: 037.
D38999 Series III Hermetic Connectors - Amphenol Aerospace
EMI Shielding: Solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB minimum at 10 GHz; Contact Protection: Recessed pins in this 100% scoop-proof connector minimize potential contact damage
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Amphenol/Pyle 83723 connectors incorporate many advantageous features, such as a unique threaded coupling mechanism that provides greater resistance to decoupling. This coupling mechanism eliminates the need for safety wiring and tends to couple during vibration - thus offering the user added assurance and a margin of safety.
QWLD Connectors | Electric Mobility | Markets | Amphenol Aerospace
Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned; More than 300 industrial and Mil-Spec approved insert patterns available, including coaxial and thermocouple contacts . Connector Design Features: Alumilite 225 hard anodic finish for abrasion and corrosion resistance and conductive plating
Bantam Bayonet Lightweight Aerospace Connectors - Amphenol Aerospace
Bantam utilizes a robust triple bayonet coupling mechanism along with an internal EMI ground spring to provide excellent shell to shell conductivity. Various mounting options are available including in-line and 2 hole flange mount configurations.
RT0W6106PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
Sealed Metal Bayonet Coupling Connector Kit. PART NUMBER: RT0W6106PNH-K. Datasheet: View / Download. 6. Circular. 67. 7.5. Metal. SPECIFICATIONS: Shell Size: 10; Number of Contacts: 6; ... RT610DCG Plug Dust Cap with Chain Shell Size 10. Compatible to part # UTG610DCG. REQUEST A QUOTE. RTFD10B Shell Size 10 Square Flange Receptacle Gaskets ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
This coupling mechanism eliminates the need for safety wiring and tends to couple during vibration - thus offering the user added assurance and a margin of safety. Amphenol/Pyle 83723 Series III high-temperature styles are capable of operation at 500 °F (260 °C).
QWLD Connectors | High Power | Mil-Spec Type Circulars | Products ...
Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned; More than 300 industrial and Mil-Spec approved insert patterns available, including coaxial and thermocouple contacts . Connector Design Features: Alumilite 225 hard anodic finish for abrasion and corrosion resistance and conductive plating