Search Results for change usb mouse
Amphenol CS-USBAB00000-001 Molded USB 2.0 Cable - Type A-B 1m
Buy 1m Amphenol CS-USBAB00000-001 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
Magnetostrictive Liquid Level Transmitters with Temposonics
Magnetostrictive Liquid Level Transmitters with Temposonics ... level.
Defense | Markets - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
Defense | Markets - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
Amphenol CS-USBAA00000-001 Molded USB 2.0 Cable - Type A-A 1m
Buy 1m Amphenol CS-USBAA00000-001 Cables Direct from the Factory at Cables on Demand. This Premium USB cable is USB 2.0 compliant with a transfer rate of up to 480 megabits per second. The cable is built to last and compatible with your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair ...
SOFTWARE/APPS - Airmar
Signal K Download for SmartBoat Modules. The SmartBoat® system for onboard sensor connectivity and control is now Signal K compatible. Signal K’s community of users and developers now has access to connected analog sensor and engine data with this free software download to their SmartBoat module.
Amphenol CS-USBAB00000-002 Molded USB 2.0 Cable - Type A-B 2m
Buy 2m Amphenol CS-USBAB00000-002 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
Amphenol Aorora | FFC/FPC | Micro Board-to-Board | Floating Board-to ...
USB. Server & Storage System. Card Edge. Memory Module. Solid State Drive (SSD) Storage. FFC/FPC. PCIe. Automotive. Battery Connectors. Contacts. Fan Connectors. Filter. IC Socket. Memory & Media. ... Mouse-over product image for enlarged view. Click on the product table for more details. 1.00mm FFC/FPC.
Surface | PCB Piezotronics
Mouse Over Image for Product Description. Model Number: 130B40 : Add to Cart: Price: $1,090.00 USD: ... Digital ICP®-USB Signal Conditioner. Cables. General Purpose Coaxial. Low Noise Coaxial. 4-Conductor. ... specifications are subject to change without notice. PCB®, ICP®, Swiveler®, Modally Tuned®, and IMI® with associated logo are ...
Charge Mode Pressure Sensors | PCB Piezotronics
Model:176A31. Measurement Range: 3000 psi; Measurement Range: 206.8 bar; Sensing Element: UHT-12™ Sensing Element: UHT-12™ Temperature Range: (Operating)-94 to 1400 °F
Sensors for Semiconductor Manufacturing | PCB Piezotronics
Semiconductor manufacturing requires extreme control of many variables to optimize production throughput and maintain exacting tolerances for the highest quality. Lithography system manufacturers around the world rely on PCB® vibration and force sensors for active control and monitoring solutions.
Rugged USB Archives - Amphenol PCDAmphenol PCD
Harsh environment USB connectors (USB-A, USB-B, USB-C) within 38999 shells or in miniature form factor, as well as rugged USB electronics including memory keys and USB protocol amplifiers. ... Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
High Temperature Rated Cables | PCB Piezotronics
Mouse Over Image for Product Description. Model:013. Cable Style: Multi Conductor; Cable Style: Multi Conductor ... USB Smart Switches. Electronic Switches. Mechanical Switches. Pressure Transducers. ICP® (Up to 250 F) ... specifications are subject to change without notice. PCB®, ICP®, Swiveler®, Modally Tuned®, and IMI® with associated ...
Products > Product Compare - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Handheld Shaker | PCB Piezotronics
Digital ICP®-USB Signal Conditioner; Cables. General Purpose Coaxial; Low Noise Coaxial; 4-Conductor; ... Mouse Over Image for Product Description. Model:394C06. Acceleration Output: (±3%)1.00 g rms ... specifications are subject to change without notice. PCB®, ICP®, Swiveler®, Modally Tuned®, and IMI® with associated logo are registered ...
Impact Hammer | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Conformal Ballistic Pressure Sensors | PCB Piezotronics
Mouse Over Image for Product Description. Model:117B13. $2095.00 USD (Pricing valid in US only) ... Digital ICP®-USB Signal Conditioner. Cables. General Purpose Coaxial. Low Noise Coaxial. 4-Conductor. ... specifications are subject to change without notice. PCB®, ICP®, Swiveler®, Modally Tuned®, and IMI® with associated logo are ...
Low Temperature Triaxial Accelerometers | PCB Piezotronics
Low Temperature Coefficient, Triaxial, ICP® Accelerometers for Durability Applications. PCB® Series 339A Triaxial, ICP® accelerometers are designed with a low temperature coefficient, wide operating temperature range, and good broadband measurement resolution, making them ideal for any vibration measurement requiring tight control of amplitude sensitivity over a wide thermal gradient.
Cryogenic Cables | PCB Piezotronics
Mouse Over Image for Product Description. Model:053. Cable Style: Multi Conductor - Shielded ... USB Smart Switches. Electronic Switches. Mechanical Switches. Pressure Transducers. ICP® (Up to 250 F) ... specifications are subject to change without notice. PCB®, ICP®, Swiveler®, Modally Tuned®, and IMI® with associated logo are registered ...
Digital Output and Wireless Connectivity | PCB Piezotronics
USB Digital Accelerometers: Take on-the-spot vibration measurements through your smartphone or tablet. IO-Link Accelerometers : These Vibration Sensors are configures with the universal, open-source IO-Link communication protocol for digital data processing at the edge, remote monitoring, and more.