Search Results for change usb mouse
ValProbe® RT - kayeinstruments.com
ValProbe® RT - kayeinstruments.com
Model 1403-14A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 010T20 | PCB Piezotronics
Model 010T20:4-conductor, shielded, FEP cable, 20-ft, 4-socket plug to triple-splice assembly with (3) 1-ft coaxial cables each with a BNC plug (labeled X,
Model 084A33 | PCB Piezotronics
Model 084A33:Tip - hard plastic, black polyurethane (for Model 086D50)
Amphenol Assembletech
3. Contact resistance: 20mohm max. initial, 20mohm maximum change after stress test 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen4 and PCIe Gen5 2. UPI1.0 3. OPEN CAPI Product Environmental Compliance. 1. RoHS2.0: Compliant 2. China ...
Model 485M49 | PCB Piezotronics
Model 485M49:Airborne Amplifier, 3-Channel, +28 VDC aircraft powered, for use with ICP® triaxial accelerometers
Model 2301-01A | PCB Piezotronics
Model 2301-01A:PCB L&T Reaction Torque Transducer, 2,000 in-lb/167 ft-lb (226 N-m) rated capacity, 50% static overload protection, 4-in (101.6 mm) Ste
VIBRATION FUNDAMENTALS - PCB
VIBRATION FUNDAMENTALS - PCB
Motor Vibration - PCB
life; connect once, change the channel n Factory installed cord grips provide simple, quick and convenient installation Small Adhesive Kit Model 075A05 Curved Surface Magnet Model 080A131: Ø1.0” Model 080A132: Ø1.5” Sensor Mounting Pad Model 080A93: Ø0.75” Model 080A118: Ø1.0” Cables & Connectors Mounting Hardware Polyurethane Cabling
Model 607A61/030BZ | PCB Piezotronics
Model 607A61/030BZ:Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 30-ft armored jacketed cable & swiveler base, single poi
Randy Gautreaux - Amphenol PCDAmphenol PCD
Rugged USB; Rugged Video Display; Rugged Accessories; Relay Sockets. BACS16 Qualified Relay Sockets; Commercial Relay Sockets; Industrial/Audio Relay Sockets; ... Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules;
Telaire T5100-LED Series - amphenol-sensors.com
as well as to make adjustments in the field. The USB cable supplies power to the Ventostat, negating the need for a separate power supply. The T2090 UIP software kit is supplied with a USB cable and software CD. Ordering Information Examples: T5100 - 10 V output = 10 V T5100-E-GN-5v Euro case size, no branding, 5v output T5100-I output = 4-20 mA
Model 003C50 | PCB Piezotronics
Model 003C50:Low-noise coaxial cable, blue PTFE jacket, 50-ft, 10-32 coaxial plug to BNC plug
Amphenol Assembletech
USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable. ... Contact resistance: 20mohm max. initial, 20mohm maximum change after stress test. 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms. 5. Insulation Resistance: 10 MΩ minimum between adjacent pins . Signal Integrity. 1.
Amphenol Assembletech
3. Contact resistance: 20mohm max. initial, 20mohm maximum change after stress test 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity PCIe Gen5 and PCIe Gen6 Product Environmental Compliance RoHS2.0: Compliant China RoHS: Yes REACH SVHC: Yes
Solaris - Amphenol PCDAmphenol PCD
Description: Small, lightweight, sealed, cost-effective, highly reliable and easy to use rectangular connectors. Solaris connectors support signal level to medium power (23A) applications with scoop-proof contacts.
Model 023 | PCB Piezotronics
Model 023:Hardline, coax, 30 awg, mineral insulated cable (-300 to +1200 F) (price per foot) **Not field installable**
Model 101A02 | PCB Piezotronics
Model 101A02:General purpose ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, ground isolated
Model 081A11 | PCB Piezotronics
Model 081A11:Mounting stud, 10-32 x 0.730", BeCu for Models 201B01, 201B02, 201B03, 201B04, 201B05, 211B & 201B76
Model 621B41 | PCB Piezotronics
Model 621B41:High freq. laboratory ceramic shear ICP® accel, 100 mV/g, 0.8 to 20k Hz, 316L SS case, top exit, 10-32 conn., frequency sweep ISO 17025 a