Search Results for chirp matlab
CM275LHW Wide-beam Chirp-ready Cavity Mount - Airmar
Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches on the ...
B275LHW Wide-beam Chirp-ready Thru-hull - Airmar
Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches on the ...
B765LH Chirp-ready Thru-hull - Airmar
It’s a thru-hull, Chirp transducer perfectly suited for smaller fishing boats. The B765LH gives the performance of the larger transducers but in a compact package. A great combination of low and high-frequency bands provides a wide range of depth capability and fish finding. The low-frequency band, operating from 40 to 75 kHz, gives excellent ...
Chirp-ready Cavity Mount Marine Sensors - Airmar
Airmar Chirp cavity-mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
P75M Chirp-ready In-hull - Airmar
The P75M is a 600 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 80 to 130 kHz. This bandwidth is great for inshore saltwater as well as lakes and provides amazing target definition down to 274 m (900'). The major benefit of an in-hull transducer is no protruding features on the exterior of the hull, making it the ...
B75HW Chirp-ready Tilted Element™ Thru hull - Airmar
Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The B75HW combines the benefits of the high frequency band for amazing target separation on baitfish and schooling gamefish, with a wide 30° beamwidth for maximum coverage under the boat. The B75HW transducer delivers up to ...
PM265LH Chirp-ready Pocket Mount - Airmar
Home / Marine / Chirp-ready Transducers / Pocket/Keel Mount / PM265LH Chirp-ready Pocket Mount. PM265LH Chirp-ready Pocket Mount. Part Number PM265LH. 1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The PM265LH transducer includes all these ...
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
TM265LH Chirp-ready Transom Mount - Airmar
Home / Marine / Chirp-ready Transducers / Transom / TM265LH Chirp-ready Transom Mount. TM265LH Chirp-ready Transom Mount. Part Number TM265LH. 1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The TM265LH transducer includes all these frequencies plus ...
B75 Low Chirp, 600W, 0° Tilt, Raymarine 11-Pin, DT
Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking. The B75L transducer delivers up to 35 kHz of total bandwidth in just one installation.
TM275W Low-High Wide Chirp, 1kW, M&M Transducer, DT
Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches on the ...
TM165 High Wide Chirp, 600W, M&M Transducer, DT - AIRMAR EMEA
High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation. In addition to improving the performance of Chirp-capable fishfinders, anglers using this wide-beam transducer will achieve three-times the coverage compared to standard, high-frequency, Chirp-ready transducers.
B175MW Medium Ultra-Wide Tilted Element™ Thru-Hull - Airmar
AIRMAR’s innovative transducer designs have revolutionized the fishing world, and they continue to do so with the NEW Chirp-ready B175 Medium Ultra-Wide (MW) Tilted Element™ Thru-hull transducer. The B175MW takes transducer design and performance to a whole new level by using medium frequency (60-100 kHz) with an incredible ultra-wide ...
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, Garmin 12-Pin, DT
AIRMAR’s innovative transducer designs have revolutionized the fishing world, and they continue to do so with the NEW Chirp-ready TM185 Medium Ultra-Wide (MW) Transom Mount transducer. The TM185MW takes transducer design and performance to a whole new level by using medium frequency (60-100 kHz) with an incredible ultra-wide beamwidth ranging ...
M285HW Chirp-ready In-hull - Airmar
Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready M285HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam for all frequencies. The high-frequency band delivers superior shallow-water performance, bottom detail, and fish-target separation. ...
B75M Chirp-ready Tilted Element Thru-hull - Airmar
Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation. This transducer shows amazing bottom detail in shallow and medium depths down to 274 m (900').
M265LH Chirp-ready In-hull - Airmar
Home / Marine / Chirp-ready Transducers / In-hull / M265LH Chirp-ready In-hull. M265LH Chirp-ready In-hull. Part Number M265LH. 1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The M265LH transducer includes all these frequencies plus every other ...
CM265LM Chirp-ready Cavity Mount - Airmar
The CM265LM, Chirp-ready, transducer is perfect for mid to deep-water. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish. This 1 kW powerhouse delivers clear target details, bottom discrimination, as well as bait and game-fish separation at all depths.
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The SS175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
P95M Chirp-ready In-hull - Airmar
Ideal for inshore or coastal fishing in shallow to medium depths, the P95M is a 300 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 95 to 155 kHz. This bandwidth is great for inshore saltwater as well as lakes, providing amazing target definition down to 182 m (600'). In-hull transducers are the perfect solution for ...