Search Results for circulaire connecter 7 pin
FIBER OPTICS - Amphenol Australia
Fiber Optic Connectors: Expanded Beam (pg. 8-9) and Physical Contact (pg. 10-27) Circular and rectangular connectors Ranges from 1 to 92 channels Multi-mode and Single mode Operating temperature range from -55 deg C to 165 deg C Up to 10,000 mating cycles IP68 sealing on most connectors Hybrid (copper and fiber) connector designs Media Converters:
Cable Components RG 174 FME Cables - AMPHENOL PROCOM
In the design of the FME-connectors the VSWR has been minimized ensuring low mismatch loss and maximum power transfer. ECE R118.02 approved cable. Ordering Designations. Model Product No. Description; 1 m FME-EFME RG 174: 130000525: 1 m RG 174 coaxial cable with FME-connector mounted at one end and EFME-connector at the other end:
PP39 PUSH-PULL CONNECTOR > Download | 암페놀-대신전자정밀 (주)
pp39 push-pull connector 작성자 최고관리자 등록일 24-06-28 18:58 조회수 2,093 With this new Push Pull connector, AMPHENOL re-enforces his leadership in development of connectors
7-16 Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector 7-16 Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 272118 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 7161182A1-ATS-.25-50: Body Finish: White Bronze: Body Material:
Temposonics
2 Temposonics® R-Series V R therCT ® 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Model M355B04 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A22: Allen wrench, 7/64" hex head (for use with 6-32 thd cap screws) 1: 080A109: Petro Wax, one square ...
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
Amphenol Sine Systems is a global leader in electrical connector manufacturing. We provide high-performance interconnect systems for a broad range of markets including factory automation, motion control, heavy equipment, AISG, UV and Automotive Diagnostic. Call Us 1-800-394-7732;
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
310387 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter
Amphenol CO-174BNCX200-002 BNC Male to BNC Male (RG174) 50 Ohm Coaxial ...
Buy 2ft Amphenol CO-174BNCX200-002 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
Assembly Instructions-C15 Amphenol Triax Threaded, 7/8-20 and 11/16-24
Triax Threaded, 7/8-20 and 11/16-24 Step 1 Slide nut, washer and gasket over cable. Cut off outside jacket (using razor blade or wire strippers) to dimension a. ... into back of connector body and push into proper place. Insert cable-contact assembly into body. Screw nut into body with wrench until moderately tight. Stripping dims. ±1/64 inches
SIHD - High Performance PCB connectors - Amphenol Socapex
The SIHD connector offers lateral displacement of +-0.25 mm, making it highly reliable and easy to maintain with repairable contacts. This low weight board-to-board connector features lateral rails that protect the male contacts from external damage, and is available in 7 different arrangements ranging from 102 to 390 contacts.
Standard Medical Cable Connector | Pulse-Lok Connector 315252
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 315252
Cross Reference Guide - AIRMAR EMEA
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
Jumper Cables - Amphenol Antenna Solutions
Designed for outdoor applications under extreme conditions with high flexibility and small bending diameters. Available in a variety of cable lengths and connector combinations.
341370 | Amphenol Global Search | Amphenol
cable assembly instructions for gen 3.5 right angle fakra jacks 3faienxrj-c01er, 3fa1enxrj-c01e3 & 3fa1enxrj-c04e3 * for connectors with a -6 suffix (clip provision) ** use dmc hand crimp tool hx4 or dmc pneumatic crimp tool hx23 with appropriate hex die set. hex die sets: .128 (3,25) = y119 or y1831 and .213 (5,41) = y188 or y1832
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Pentaplexer - amphenol-antennas.com
Connectors 7/16-DIN Female Dimensions (H x W x D) 240 x 220 x 64 mm 9.4 x 8.7 x 2.5 in Weight 4.5 kg 9.9 lbs Material Characteristics Cavity Material Silver-Plated Aluminum Connector Material Copper Mounting Characteristics Mounting Pole or Wall Mount Pentaplexer
Specification - amphenol-fuyang.com
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
33578012523 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 33578010523 Receptacle 3357 Pin 3 #20 + 6 #22 straight PCB contacts . 33578000523 Receptacle 3357 Pin 3 #20 + 6 #22 angled PCB contacts . 33578003523 ...