Search Results for circulaire connecter 7 pin
C-AIPXE-5X650x-E016 REV A1 - Amphenol
Title: C:\Users\jhead\Desktop\Deutsch Crosses - Armor IPX\C-AIPXE-5X650x-E016_REV_A1.dwg Author: JHead Created Date: 7/8/2020 2:19:46 PM
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to VITA 67.3 SMPM Backplane Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMP-085-FV67.3SMPM-180 DRAWN 2022-10-17 14:38:40. Created Date:
18.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMPS Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FSSMPS-180 DRAWN 2022-10-21 11:34:32. Created Date:
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to 2.92mm Bulkhead Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMP-047-FB292-060 DRAWN 2022-10-19 16:08:45. Created Date:
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36942 07/09 DAL - SV Microwave
7) remove all burrs cage code date approved revision history impedance: 50 ohms 2400 centrepark west drive, suite 100 5) surface roughness 63 third angle projection within .005 t.i.r. 4) cham. 1st & last threads. e 3) break corners & edges .005 r. max. 95077 is the sole property of sv microwave, inc. sf1187-6623-6630 rev
Telaire T7000 Series - amphenol-sensors.com
• Voltage output via RJ45 connector provides easy interface to most data loggers. • Plug in AC power adaptor. • Operates for up to 80 hours on four AA alkaline batteries (not included). • Calculates and displays real-time ventilation rates in CFM or Liters/minute per person based on differential CO 2 levels outside and inside the building..
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51314 7 kPaD/G (No glass) 51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die.
Micro-D シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
Micro-D シリーズ. カタログ; PCB; 半田; アンフェノールのMicro-Dは、MIL-DTL-83513規格の要求水準を上回る性能をもち、またSpaceWire規格にも適合したコネクタとして、航空機、飛しょう体、人工衛星等で数多く採用されています。
Clarity 計測用ケーブル|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールジャパン株式会社:航空宇宙・産業機器カンパニー ~航空宇宙・産業用および通信用コネクタ・ケーブルの ...
Prolongateur USB3 - Prolongateurs - Amphenol Socapex
Notre amplificateur USB3 peut se connecter avec un cordon USB type A standard, la fiche renforcée USB3FTV mais aussi avec une clé USB ou tout autre moyen de stockage ayant une fiche USB type A.
Nos autres produits liés à cette gamme. Prolongateurs AOC HDMI - Câble Optique Actif ...
ストレート2ポートプラグ、エッジマウント|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Fiberoptisk Termini for kontakter | Amphenol Socapex
Simplex-kontakt-SC-kontakt (Suscriber Connector) er en firkantet kontakt med en trykkmekanisme. Den er utstyrt med en optisk termini med en o.d. på 2,5 mm -LC-kontakt: Lucent-kontakt er en firkantet kontakt med låsemekanisme.
Tilbehør | Amphenol Socapex
tilbake PS-serien: Power Devices-løsninger. Strømomformere; Strømfordelingsenheter; USB-nøkler og forlengere
Stroomconverters | Amphenol Socapex
Onze voedingen zijn ontworpen om te voldoen aan de strenge eisen van moderne oorlogvoering. Met een groot assortiment 28V AC/DC, DC/DC en DC/AC inverters, inclusief VME-standaarden en VITA 62 VPX voedingen, zorgen onze oplossingen voor een stabiele, betrouwbare stroombron voor kritieke systemen. Onze oplossingen zijn ontworpen om te voldoen aan MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD ...
Contatti Octomax 1G26 - Contatti haut débit | Amphenol Socapex
I contatti Octomax 1G26 di Amphenol Socapex sono contatti Ethernet concepiti per le applicazioni Cat 5e e AFDX. Sono equivalenti a due contatti quadrax in uno, il che li rende ideali per gli ambienti in cui lo spazio è limitato. I contatti si inseriscono perfettamente in una cavità quadrax standard di dimensione 8 e sono disponibili nella versione a sertir e nella versione PC Tail.
System zasilania elektrycznego DC/DC w standardzie VME - Konwertery ...
Nasze przetwornice mocy DC/DC odgrywają istotną rolę w dostarczaniu prawidłowego i niezawodnego zasilania do różnych urządzeń i systemów wojskowych, takich jak komputery, lotnictwo, uzbrojenie i urządzenia komunikacyjne.
THE SMARTER WAY - el-cab.com.pl
2 Mit innovativen Systemlösungen für einen nachhaltigen Verkehr Der schienengebundene Personen- und Güter-verkehr der heutigen Zeit stellt die beteiligten