Search Results for circular connector extender
Flex to Board | FPC-to-Board Connectors - Amphenol CS
FPC-to-Board Connectors: FPC-to-board connectors such as FlexLock™ and FlexFast™ from the Amphenol connector series offer a compact design that addresses the growing demand for Battery Management Systems (BMS) and the connection of FPCs to the BMS. It eliminates the need for complex and bulky wiring harnesses, simplifying layouts and ...
ARC12-24PDR 24 Position, Receptacle, Pin Contact, Size 16, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ARC12-24PDR 24 Position, Receptacle, Pin Contact, Size 16, Threaded Insert for Jackscrew, Keyed D, Flanged, Reduced Diameter Rear Seal.
DIN-Stecker DIN-Connector - amphenol-po.de
DIN-Stecker DIN-Connector Features One connector for different cables/ fibers (EUROMICRON connector concept) 2.5 mm ferrule Thread with twist secured Abmessungen Dimensions Anwendungen Netzwerktechnik Telekommunikation (WAN) Technische Daten Technical Data Absetzmaße Stripping length
Reflow Stable PCB Connectors - SV Microwave
1211-20015 SMP Male PCB Surface Mount Connector (Glass Seal), SB 1211-20016 SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20019 SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 1211-20021 SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 1211-40162 SMP Male PCB Surface Mount Connector (Reflow Stable ...
Create Your Own Catalog - Amphenol CS
You need to select above options and click on "Apply Filter" for view products.
RMA-EI - Round member adapter, 5' - 6' - rfstechnologies.com
Coaxial Cable Type Air Dielectric Foam Dielectric Configuration Imperial MECHANICAL SPECIFICATIONS Tower Member Diameter mm (in) 127 - 152 (5 - 6 ) Material Stainless Steel PACKAGING INFORMATION Package Quantity 10 External Document Links Notes PRODUCT DATASHEET RMA-EI Round member adapter, 5" - 6"
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Model 030C20-SU | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
POWERSOK® HVDC & HVAC male cable connector family
The name POWERSOK® stands for the new Amphenol-Tuchel Automotive high-voltage connector systems for AC and DC applications. The product family is available in the HV power classes 2, 3, 4 and 5, the connector housings with cable outlet in 90° and 180° offer customers a comprehensive choice for a wide variety of applications.
rjhse | Amphenol Global Search | Amphenol
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
AMC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
AMC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead for radio frequency applications.
Braided Cables RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield. The jacket material is flame retardent. All used materials are free of halogens. ECE R118.02 approved cable. Specifications. Electrical; Model: RG 58 A/U-XLL: Velocity Factor:
ABB-03AFFM-LL7A01: 圓形連接器 | 安費諾亮泰
ABB-03AFFM-LL7A01, 安費諾亮泰 Ceres 系列為環保密封、IP68、堅固耐用、經濟高效的圓形連接器; 包含了塑膠和金屬外殼的選擇。Ceres 連接器提供全面的尺寸範圍和多種匹配樣式, 如螺釘、鎖卡口和推鎖, 以滿足各種惡劣環境, 且適用於電源和資料應用。
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
MASTER Connector Catalog - Audio Jack.qxp_Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SMB-Z0600-A00 KEY FEATURES 12.95Lx7.50Wx0.85H mm Stable contact force Contact force : 0.20N min Contact with Anti-scratching mechanism
DeepSight | Specialty Fiber Optic Connector - Amphenol Fiber Systems ...
The DeepSight fiber optic connector is specialized for high pressure, high temperature and corrosive fluids for downhole applications
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...
DURASWAP Concentric Connectors | Power Solutions | Amphenol
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.