Search Results for circupool salt cell cleaning
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Corrosion Resistance: Shells of stainless steel with nickel plating withstand a 500-hour salt spray exposure; Vibration/Shock: Operates under severe high-temperature vibration, through 200°C; Lockwiring Eliminated: Unique, self-locking, quick coupling connector eliminates lockwiring
D38999 Connectors with Quadrax, Differential Twinax Contacts
Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
RT0W61210PNH03 Plug, Male with Silicone Seal, 20AWG, 5A/150V
RT0W61210PNH03 Plug, 10 Position, Male, Shell Size 12, with Silicone Seal. Compatible to part # UT0W61210PH
RT002028PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring ...
RT002028PNHEC03 28 Position Square Flange Receptacle, Male, Shell Size 20, Silicone Seal, and End Cap with Individual Wire Sealing
CarbonMonoxide sensor Datasheet
PS1-CO-10000 PS4-CO-10000 TechnicalSpecifications Sensitivity 10 ± 3 nA / ppm MeasurementRange 0 – 10 000 ppm ZeroCurrent ± 100 nA MaximumOverload 30 000 ppm
Thermal Overcurrent Circuit Breaker 1140- (2-pole) Thermal Overcurrent ...
Thermal Overcurrent Circuit Breaker 1140-... (2-pole) 4 www.e-t-a.de 1635 1 The time/current characteristic curve depends on the ambient temperature