Search Results for cisco rp
RP-TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
RF Connector RP-TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm RP-TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm | 031-6876 JavaScript seems to be disabled in your browser.
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 48 ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 48 inches (1219 mm) MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 48 inches | 245102-08-48.00 JavaScript seems to be disabled in your browser.
PSMP Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of PSMP Adapters designed for radio frequency applications. PSMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RP-SMA Straight Crimp Jack 1.37 mm Micro-cable Rear Bulkhead IP67 50 ...
RP-SMA Straight Crimp Jack 1.37 mm Micro-cable Rear Bulkhead IP67 50 Ohm JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
External Antenna 2400-2500 MHz 5150-5825 MHz | ST0230-31-001-A
Passive External Antenna, 2400-2500 5150-5825 50 Ohms
QuickBuild RF - Amphenol RF
In early 2018, a partnership and project collaboration between Amphenol RF and Amphenol Custom Cable began with one goal: to merge the specialties from both business units and introduce to the market an easy-to-use online RF cable assembly builder that would give customers full control over the design process, with the end-product delivered to the customer’s doorstep in days – without ...
RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm | 031-6240-5 JavaScript seems to be disabled in your browser.
RP-BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
RP-N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 ...
RF Connector RP-N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172203RP PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RN6121A2-AT30GA-9913-50: Body Finish:
Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMZ Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMZ Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMZ Connectors at Amphenol RF online.
Data Sheet R-Series RP PROFIBUS - Temposonics
6 Temposonics® RP PROFIBUS Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets M5 20 (0.79) 43 (1.69) 14 (0.55) 17.2 (0.67) 40 (1.57) 18° 25.3 (1) 40 (1.57) 18° 57 (2.24) 14
NEX10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of NEX10 Adapters designed for radio frequency applications. NEX10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RP-TNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm
RF Connector RP-TNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm RP-TNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm | 122409RP JavaScript seems to be disabled in your browser.
RP-N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of RP-N-Type Adapters designed for radio frequency applications. RP-N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RP-TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch ...
RF Connector RP-TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm Downloads 122400RP-10 STP 3D Model (Size: 1034 kb )
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
RP - svmicrowave.com
rp rp.219 +-.000.0055.56-0 0.13 across flats material: body, insert & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1, or astm a582, type 303, condition a. lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04.
Temposonics
Temposonics-RP+RH DeviceNet MTS Sensors Das robuste Profil Temposonics-RP ist mit seinem Aluminiumgehäuse der ideale Sensor für den Maschinenbau. Das stabile Profil kann bedarfsgerecht eingebaut und mit verschiedenen Positionsge-bern betrieben werden: • Profilgeführte Magnetschlitten wer-den über eine Kugelkupplung zur Aufnahme von ...
RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm