Search Results for citel pch12-c6 user manual pdf
10146027 | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of PCI Express Card Edge Connectors, part number 10146027-A40110LF.
LTR-90 超低温干井 - KAYE
Kaye ValProbe RT CO 2 记录器. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SMPM Right Angle Plug to SMPM Right Angle Plug on 0.047
095-725-132-XXX PDF Customer Drawing (Size: 235 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Assembly Type: in-Series: Cable Length: 7.00 in (178 mm) Cable Type: 0.047" Flexible cable: Export Control Classification Number: ... User Agreement; Logos;
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Model 080A237 | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
ExaMAX® 85Ω High Speed Backplane Connector System
wwwamphenol-cscom Disclaimer Please note that the above information is subect to change ithout notice ExaMAX® 85Ω High Speed Backplane Connector System MATERIAL § Contacts: High performance copper alloy § Plating(s): Performance-based plating at separable interface (Telcordia GR-1217-CORE)
EIGHT-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER - PCB
[1] User adjustable, factory set at 4 mA (± 0.5 mA). Each control adjusts 4 channels. [2] Jumper selectable on internal circuit board. [3] The low frequency tolerance is accurate within ±25% of the specified frequency. [4] Un-buffered output, read out device input impedance affects discharge time constant and low frequency response of unit.
N-Type Straight Crimp Jack B89913 50 Ohm | 172297 - Amphenol RF
RF Connector N-Type Straight Crimp Jack B89913 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Part No. 550033 Rev. E
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: Contact your local distributor or call: 800-633-7609 or 919-677-0100 Application questions: 919-677-0100
UG-914/U BNC Jack to BNC Jack Adapter 50 Ohm Straight
031-219 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to BNC Jack: Adapter Type: In-Series: Alias: UG-914/U: Body Finish: ... User Agreement; Logos; Amphenol.com ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.