Search Results for cl-60
FP16X2-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
cl connector footprint cl no soldermask area top metal area x y terminate-r mating side (no solder mask) 6 6 no soldermask area pads to be coplanar indicator ... gk=3.60, unless otherwise specified. x.xxx = .002 1 1-12-16 ql cut out dims projection angles: the information contained in this drawing is the sole change note material:
Datenblatt - temposonics.com
EMV-Prüfung Störaussendung gemäß EN 55011, cl. B:2009 + A1:2010 Störfestigkeit gemäß EN 61326-1:2006 Der Sensor entspricht den EU-Richtlinien und ist gekennzeichnet. Magnetverfahrgeschwindigkeit Beliebig Design / Material Sensorelektronikgehäuse Edelstahl 1.4305 (AISI 303) Sensorstab Edelstahl 1.4306 (AISI 304L) Messlänge 50…2540 mm
PROTIMETER Aquant Humidimètre non-invasive Protimeter
Valeur : 60 à 999 (pas d’effet de l’humidité de surface sur la lecture) Conformité réglementaire. CE, RoHS, ETL, UKCA, FCC . Page 14 Protimeter Aquant. Protimeter Aquant Page 15. États-unis. Amphenol Thermometrics, Inc. 967 Windfall Road . St. Marys, Pennsylvania 15857, États-Unis .
GS-12-1424 PRODUCT SPECIFICATION 0.8mm BergStak Lite Product ...
After test ----- 60 mΩ Maximum PDS: Rev :C STATUS:Released Printed: Jul 21, 2023. NUMBER GS-12-1424 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 0.8mm ... CL 2 10 ppb SO 2 100 ppb Test duration: 5days mated 6.2.19 Thermal Disturbance EIA-364-1000 Table 4, Test Group 4
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
P-U77-A261H-X081 - Sheet3 - Amphenol CS
9.60 4.10 (typ.) ±0.05 4.10 1.40 4. see drawings p-ux76-a20-x00xx for connector layout. 1. datum and basic dimensions established by customer. 2. pads and vias are chassis ground. 3. thru-holes, plating optional. notes: recommended pcb design for single side mounting 0.1 s x this area denotes componets keep-out (traces allowed) x z s c 0.1-z-x ...
PROPRIETARY AND CONFIDENTIAL REV. DESCRIPTION DATE APPROVED PROPERTY OF ...
2x 1.60 metric tolerances: angles: d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 a released, ecn15-1582 www.ardentconcepts.com 130 ledge road, unit 2 ardent concepts, inc. is prohibited. ... cl x populate top and bottom plates to full 16x16 grid, 256 contacts cl y 25.00 0.03 0.00 dut guide 25.00 27.03 1.70 thru 3.30 2.54 20 11.08 + 23.00 tooling a a ...
High Speed Connectors | Products - Amphenol
Amphenol's OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 high-speed channels. The OSFP footprint is optimized for signal integrity performance and built for use in high-speed serial applications. The connector is enhanced for low crosstalk and has ground commoning for resonance dampening.
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
FP4X1-2.54-MS-2 - Sheet1 - ardentconcepts.com
cl y cl.05 ground metal no soldermask.05 x y cl y x cable exit area for right angle tr, component clearance is .065" [1.65mm] v 2 places for stiffener mounting tooling 4 places plating clear 4.70 3.18 x 100° 0-80 c-sunk slot length 2 places 1.78 thur 0.25 2.75 tooling 14.00 4 places around holes 1.75 area no soldermask for stiffener mounitng ...
TechnicalSpecifications - SGX Sensortech
CL2 H2 H2S NO F2 SiH4 0.5ppm 0ppm CarbonMonoxide 100ppm 0ppm Chlorine Hydrogen 1ppm 100ppm 0.7ppm 0ppm HydrogenSulphide NitricOxide 50ppm 20ppm 0ppm ≈13ppm ... 0 10 20 30 50 60 average std. dev.-40 -30 -20 -10 40-450-350-400-300-200-100-250-150-50 0. SGXEuropeSp.zo.o. Building11 LigockaSt.103, 40-568Katowice, Poland
IDS-17-11 Amphenol - Amphenol Australia
Amphenol® IDS-17-11
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
InfinX® Connector System - Amphenol CS
• Gas composition (central office): 200 ppb NO2, 100 ppb H2S, 20 ppb Cl2, 200 ppb SO2 7.7 Durability Perform in accordance with EIA 364-09. The following details shall apply: • Number of cycles: 25 • Cycling rate: 12.5 cm (5 inches) per minute 7.8 Dust Perform in accordance with Telcordia GR-1217-CORE, Sections 9.1.1.1.
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
CAUTION RIGHT ANGLE CABLES EXTEND HERE, TR IS ONLY MOUNTS ONE WAY
cl y ground metal cl no soldermask cables extend here, 6 users! cl caution right angle x v 2 places or m2 pem nut-1.55 for stiffener 0.000npth 0.002 0.041 + 2 places 0.161 plating clear 1.358 tooling slot slip fit + 1mm dowel pin 0.000 0.001-press fit 34.50 1.5mm dowel pin-0.0010 0.03 0.00 slip fit npth 0.0610 + + 0.0000 1.75 0.069 2 places ...
Oxygensensor Datasheet - SGX Sensortech
ZeroCurrent 40-60 μA MaximumOverload 30 %vol ResponseTime T50 < 5s, T90 < 10s LowerDetectableLimit(LDL) ≤ 0.5 %vol Resolution(16BitADC) 0.01 %vol ... CL2 / HCN H2 C3H8O NO NO2 O3 SO2 20ppm 0ppm CarbonDioxide 5000ppm 0ppm CarbonMonoxide Chlorine 50ppm 1ppm 0ppm 0ppm Hydrocarbons (unsaturated) HydrogenCyanide 1%vol 10ppm 0ppm
CarbonMonoxide sensor Datasheet - SGX Sensortech
WarmUpTime < 60 s Operation Long-TermDrift < 1 %/month ZeroDriftinCleanAir < 2 ppm StorageLife 12months ExpectedLifetime > 5 years in air Storageconditions 0-20°C Warranty 12months LifetimeDetails HousingMaterial PPO Housing ImportantNotes • All performance is based on conditions at 20°C, 50% RH and 1 atm, flow rate>150qcm/min,
Formaldehyde sensor Datasheet - SGX Sensortech
Chlorine CL2 20ppm 0ppm Ethanol C2H6O 100ppm 0ppm Ethylene C2H4 100ppm 0ppm Hydrogen Chloride HCL 5ppm 0ppm Hydrogen Cyanide HCN 20ppm < 1ppm Hydrogen H2 100ppm < 3ppm ... 0 10 20 30 50 60 average std. dev.-40 -30 -20 -10 40 0 20 10 30 50 70 40 60 80 90. Title: DS-0381-PS1&PS4-HCHO-5 Created Date:
SGX Sensortech
We would like to show you a description here but the site won’t allow us.