Search Results for cl-60
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Industrial Applications | Filter Monitoring
Thermometrics Adhesive Mounted Surface Sensors feature a surface mount cup for use as skin temperature sensors or on flat surfaces. They consist of small bead, disc or thermistor types <0.100" OD with shielded, jacketed or coaxial cable extension leads, as well as a maximum temperature rating of 140°F to 500°F (60°C to 260°C).
SulfurDioxide sensor Datasheet
WarmUpTime < 60 s Operation Long-TermDrift < 1 %/month ZeroDriftinCleanAir < 0.2 ppm StorageLife 12months ExpectedLifetime > 3years in air Storageconditions 0-20 °C Warranty 12months LifetimeDetails HousingMaterial PPO Housing SGX EuropeSp. z o.o. Building 11 Ligocka St. 103, 40-568 Katowice, Poland T: +48 (0) 32 438 4778 E: sales.is ...
Fiber Optic Test Set, Equipment, Kits
AFSI has selected test set, equipment & fiber optic test kits that is ideal for the field technicians who install and test our products.
BA1010-2 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 154-174, 2.1dBi, N Female
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
Level Plus - Temposonics
CL Tip of transmitter Active Length Electronics Cover 5.38 in. (136.6) mm) Side View of Electronics Housing 2.125 in. (54.0) mm) 3. 2.2 C4 Transmitter Specifications LEVEL OUTPUT Parameter Specification Measured Variable: Level 1 ... 60 in. = 0600 1524 mm = 1524 204 in. = 2040 5182 mm = 5182
Water Detection Sensor BAF147 - amphenol-sensors.com
Water Detection Sensor BAF147 - amphenol-sensors.com
KEEPOUT FOR RIGHT ANGLE D ECN16-1812, CORRECTED CABLE EXIT DIRECTION
cl detail v cl no soldermask scale 10 : 1.05 x y cl cl via's in pad area top layer pad diameter flat to +/-.02mm 0.51 antipad layer antipad must be filled and plated ... gk=3.60, viacorridor 8-25-15 (megatron 6) x.xxx = ecn16-1812, corrected sd x y cl cl.05 no soldermask.05 xy y ground metal x cl cable exit area
Industrial Applications | Air Handling Units
Thermometrics Adhesive Mounted Surface Sensors feature a surface mount cup for use as skin temperature sensors or on flat surfaces. They consist of small bead, disc or thermistor types <0.100" OD with shielded, jacketed or coaxial cable extension leads, as well as a maximum temperature rating of 140°F to 500°F (60°C to 260°C).
Millipacs 10G /25G/ High Speed (2 mm Hard-Metric) 1 of 7 C - Amphenol CS
The force to mate a receptacle connector and compatible header per contact shall not exceed 0.60 N (25G Receptacle Wafer Signal & Ground Contacts) / 0.75N (Signal Contacts other than 25G ... Cl 2 10 ppb H 2 S 10 ppb SO 2 100 ppb Un-mated backpanel connectors are to be exposed to gas mixture for 10 days, then mated and
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
Level Plus - temposonics.com
CL Tip of transmitter Active Length Electronics Cover 5.38 in. (136.6) mm) Side View of Electronics Housing 2.125 in. (54.0) mm) 3. 2.2 C4 Transmitter Specifications LEVEL OUTPUT Parameter Specification Measured Variable: Level 1 ... 60 in. = 0600 1524 mm = 1524 204 in. = 2040 5182 mm = 5182
300CB08/nrg300CB08 - 325A Doble- Alimentación Circuit Breaker Pane
como de “próxima generación”. Diseñado en 1RU, cada circuito admite interruptores de hasta 60 A en cada posición, lo que brinda una amplia capacidad de distribución a una amplia gama de componentes. Las funciones avanzadas de monitoreo de nivel de circuito están disponibles como opción. El panel está
SulfurDioxide sensor Datasheet - SGX Sensortech
WarmUpTime < 60 s Operation Long-TermDrift < 1 %/month ZeroDriftinCleanAir < 0.2 ppm StorageLife 12months ExpectedLifetime > 2years in air Storageconditions 0-20 °C ... Cl4 / H2 HCN C3H8O NO 50ppm 0ppm Carbon Dioxide 1000ppm 0ppm Carbon Monoxide Chlorine 50ppm 10ppm 0ppm-1ppm Hydrocarbons (unsaturated) Hydrogen / 100ppm n.a 0ppm
Amplified Middle Pressure Sensors
CL Port A Port B 0.020" x 0.010" Pin 0.30" minimum length 21.59 0.850 20.32 0.800 27.43 1.080 10.67 0.420 10.67 0.420 2.54 R0.125 3.18 0.140 3.56 (Typ) 0.100 0.050 1.27 ... 60 PSI 60 PSI 150 PSI 150 PSI 150 PSI 200 PSI 200 PSI 45 PSI Burst Pressure 10 PSI 10 PSI 10 PSI 10 PSI 20 PSI 20 PSI 30 PSI 30 PSI 60 PSI 60 PSI 60 PSI 60 PSI 60 PSI 100 ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
Paladin® HD Backplane Interconnect System - Amphenol
Datasheet - Paladin HD2-224G; Datasheet - Paladin HD-112G; High Speed Backplane Overview; TB-2360 Paladin HD Routing Guidelines; TB-2371 Paladin HD/HD2 Design Guidelines
Accessories Catalog Level Plus - Temposonics
(60 psi) 149 °C (300 °F) Yes 0.6 Stainless steel 201 605-2* Ø 18 (Ø 0.7) Ø 47 (Ø 1.85) 72 (2.82) 5/8" 69 bar (1000 psi) 149 °C (300 °F) No 0.68 Stainless steel 254 526-2* 1. Floats General notes: 1.Be sure that the float specific gravity is at least 0.05 less than that of the m easured liquid as a safety margin at ambient temperature.
Amphenol NEXUS: Advanced Telecommunications Manufacturing
About Us. Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.