Search Results for cl-60
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Amplified Middle Pressure Sensors
CL Port A Port B 0.020" x 0.010" Pin 0.30" minimum length 21.59 0.850 20.32 0.800 27.43 1.080 10.67 0.420 10.67 0.420 2.54 R0.125 3.18 0.140 3.56 (Typ) 0.100 0.050 1.27 ... 60 PSI 60 PSI 150 PSI 150 PSI 150 PSI 200 PSI 200 PSI 45 PSI Burst Pressure 10 PSI 10 PSI 10 PSI 10 PSI 20 PSI 20 PSI 30 PSI 30 PSI 60 PSI 60 PSI 60 PSI 60 PSI 60 PSI 100 ...
APXVB34L26AB_43-C-I20, -I20S - Amphenol Antenna Solutions
10-Ports, X-Pol, Hybrid Beam Antenna, 2.6m, 1x 698-960MHz, 65deg, 4x 1710-2690MHz, 33deg, Integrated RET, Site Sharing Optional
193-2821-0xx | Amphenol Global Search | Amphenol
Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 ...
UPC Series - Amphenol Industrial Operations
Co., Ltd. has earned more than 60 utility patents on its innovative interconnects. Many of the products produced have been certified by independent standards including UL, IEC/TUV, ATEX, IECEx and MA. The facility is also certified to ISO 9001, ISO 14001 and IATF 16949.
Amplified Middle Pressure Sensors
note 1: All pArAmeters Are meAsured At 5.0 volt excitAtion, for the nominAl full scAle pressure And room temperAture unless otherwise specified.pressure meAsurements Are with positive pressure Applied to port B. ABsolute devices require pressure to Be Applied to port A. note 2: shift is relAtive to 25°c. note 3: meAsured At one-hAlf full scAle rAted pressure using Best strAight line curve fit.
Aquant - protimeter.com
100% 80% 60% kk tasten for at afslutte kalibreringen. Protimeter Aquant Page 13 40% 20% Protimeter Aquant Holde/fryse avlesningen: Under måling, hvis avlesningen må fryses en observasjon, trykk under måling. Teksten "HOLD" vil vises på skjermen. Page 14 5 Utskifting av batteri ...
Acelerómetros / Sensores de vibração | PCB Piezotronics
Ampla resposta de frequência de 0 a 60 kHz; Temperaturas de -400° a 1400° F (-240° a 760° C) Resultados consistentes e repetíveis; Os nossos centros de calibração estão acreditados de acordo com a norma ISO 17025 e cada sensor enviado inclui um certificado de calibração rastreável ao NIST. Os sensores Platinum Stock são enviados ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
Model 356B18 | PCB Piezotronics
Model 356B18:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn.
Temposonics
Linearität 1 ≤ ±0,02 % F.S. (Minimum ±60 µm) Messwiederholgenauigkeit ≤ ±0,005 % F.S. (Minimum ±20 µm) Betriebsbedingungen Betriebstemperatur −40…+75 °C Feuchte 90 % rel. Feuchte, keine Betauung Schutzart 2 IP67 / IP69K (bei sachgerechter Kabelsteckerinstallation) Schockprüfung 100 g (Einzelschock) IEC-Standard 60068-2-27
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
What is Category-8 and when did it debut on the market? Category-8, also known as CAT-8, represents the most up-to-date and best-performing of the “Cat Cable” family of Ethernet Patch Cable standards.Category-8 was fully ratified by the ANSI TIA/EIA standards committee TR43 working group under 568-C.2-1 in 2016.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Datenblatt EH Start / Stopp - Temposonics
Linearität 1 ≤ ±0,02 % F.S. (Minimum ±60 μm) Messwiederholgenauigkeit ≤ ±0,005 % F.S. (Minimum ±20 μm) Betriebsbedingungen Betriebstemperatur -40…+75 °C Feuchte 90 % rel. Feuchte, keine Betauung Schutzart2 IP67 / IP69K (bei sachgerechter Kabelsteckerinstallation) Schockprüfung 100 g (Einzelschock) IEC-Standard 60068-2-27
APXVBLL15H 43-C-I20 - Amphenol Antenna Solutions
Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant. 6-Port Panel Antenna (1x) 694-960 | (2x) 1695-2690 MHz
Temposonics Linear Position Sensors & Liquid Level Transmitters
Transmitter Cl plus loop must not The transducer tran arriers must FMRC approved. irth ground terminat ot FMRC entity ... 0.60 0.61 - 0.72 250855 201 108 251117 251118 201 107 316 SST Intertace s. Interface s. . Product Interface s. Interface s. Product 1.100 0.700 0.700 0.700 1.100
PCB Piezotronics | Measure vibration, pressure, force, and more
00 CL- 0/095 0/0 L s zS/W OOO'OL ZH 000Þ L zS/tu @dOl ql-u! 01 OL aps >loer lepæoo ZÊ-OL zo TO O!1êWJêH peppm Jeaus zuenö ZHIV6ri Z ZHIV6ri g 08 ZHNôrl 09 L OêS wqo OOL 0th 3ri/6 ZOOO.0 qdeJ9 OOL- 0/0 9 0/0 L s sun 6 ZH OOO'OL ZH 000Þ 01 L 6 09 6//\1-u OOL ap!S êlqeo leJôê1ul papas wqo g0L< P0!dÁL [L]
All Receptacle shells - amphenolpcd.com
7.14 GASKET BACKSHELLS All Receptacle shells 66 Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM
Wire Harness & Industrial Cable Assembly Manufacturing Products | ICA ...
Tap our specialty expertise in integrating both small and large gauge ribbon cables with up to 60+ conductors into your harness assemblies. ICA manufactures all styles of multi-conductor ribbon cables, including shielded, round to flat, and all available pitch styles.