Search Results for clang 18
Introducing Qi2 MAX: A Collaborative “Plug-and-Play ... - Amphenol CS
Amphenol has recently formed a strategic IP partnership with NuCurrent, a leading global provider of wireless power systems.This collaboration aims to tackle the pressing demand within the industry for product developers to adopt the latest Qi2 standard.
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 18 inches
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 18 inches (457 mm) Downloads. 095-902-459-XXX PDF Customer Drawing (Size: 231 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 18.00 in (457 mm)
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol Insert Arrangement 10SL-3 14S-2 18-10 18-12 Insert Pattern Contact Size #16 #16 #12 #16 Ground Pin Number C D D D Rated Voltage (r.m.s) AC200V AC320V AC200V AC400V AC250V AC500V AC200V AC400V
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS R/A Female to 1.85mm Straight Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPS-047-MS185-180 DRAWN 2022-10-19 15:54:33
iDAS Directional Coupler Data Sheet-x ID-REV4
Directivity: 20 dB min., 694-2500 MHz, 18 dB min., 2500-3300 MHz; 16 dB min., 3300-3600 MHz Impedance: 50˜ nominal Environment: IP65 Temperature Range: 0°C to +50°C, below 0°C coupling is maintained but directivity degrades Connectors: Body / Finish Brass / Trimetal Housing Finish: Passivated Aluminum
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Critical Care Sensors | Respiratory / Sleep Apnea
Thermometrics ZTP-135SR Thermopile Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46(18) package. There are also a variety of filters available to help maximize performance in specific applications.
Amphenol Communications Solutions releases Internal High-Speed Link ...
Amphenol Communications Solutions releases Internal High-Speed Link Input Output Connectors Performing to PCI-SIG Gen 6 Specifications - Designed for Next Generation Enterprise Server Equipment
Thermocouple contact availability - アンフェノールジャパン ...
51 Thermocouple contact arrangements Shell Size and Arrg. Similar to MS Arrg. Total Contacts Contact Size Pin Insert Rotation C W Contact Material 12 16 14S-74 14S-2 4 4 None A, B = Ch.; C, D = Al.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
A AMPHENOL CORPORATION CF-020011-433
a initial release 12/18/19 document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a eng pdm information for reference only revision a version 2 see sheet 8 m led indicator ml1636-e-g-d-st or equivalent 10 places ...
TRUE™ 15 and TRUE™ 22 Series Advanced Composite Material Enclos
24”x36” 18 94 50 9.7 ft 36.4 ft 115 270 18 24”x36” 24”x36” 24 116 50 12.0 ft3 8.1 ft3 115 310 24 24”x36” 24”x36” 30 134 50 15.4 ft3 11.2 ft3 115 320 30 24”x36” 24”x36” 36 129 50 18.6 ft3 14.4 ft3 115 370 36 24”x36” 30”x48” 24 174 80 20.2 ft 318.5 ft 206 444 24 30”x48”
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 55018 08/24 ...
freq. range: dc to 18.0 ghz date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric
Biaxial underwater accelerometer - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 100 µg 10 µg/√Hz 1 µg/√Hz 0.5 µg/√Hz Output impedance, max 100 Ω Bias output voltage, nominal 12 VDC Grounding case isolated, internally shielded
SIZE 8 PIN CONTACT - SV Microwave
18 ghz bmz female to rg-402 for m38999 size 8 cavity checked: approved: drawn: stw 10/25/07 stw 10/25/07 jmc 10/25/07 rohs compliant see notes date approved revision history rev description see notes sv microwave, inc. scale: 6:1 size dwg. no. third angle projection b material: finish: per asme y14.5m - 1994 1) all dimensions are in inches ...
Critical Care Sensors | Fluid Management
Thermometrics ZTP-135SR Thermopile Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46(18) package. There are also a variety of filters available to help maximize performance in specific applications.
BNC Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 18 inches
BNC Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 18 inches (457 mm) Downloads. 095-850-208-XXX PDF Customer Drawing (Size: 242 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 18.00 in (457 mm) Cable Type:
High temperature accelerometer - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 4 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 0.03 mg at 25°C: at 150°C: 10 µg/√Hz 30 µg/√Hz 3 µg/√Hz 10 µg/√Hz 2 µg/√Hz 6 µg/√Hz Output impedance, max 100 Ω Bias output voltage: 25°C ...