Search Results for class image for tokens
N-Type Straight Clamp Jack RG-59 RG-62 50 Ohm | 000-36500-RFX - Amphenol RF
Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Clamp Jack RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C8 (Size: 26 kb) 000-36500-RFX PDF Customer Drawing (Size: 156 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 36500-RFX: Body Finish:
4882-5008-00-CRYO - Model - XMA Corp
part looks like product image above. part marking orientation and format as shown. replace db with appropriate two digit db value. marking to be as large as possible, clear, readable. yyww equals date code. qty. part number description item no. x 4882-5008-db-cryo attenuator, 2.92mm, dc-40 ghz, 2w 1 ta-4882-6x40-dbu-cryo assembly, attenuator, 2 ...
SMA Jack to HD-EFI Jack 50 Ohm Straight | AD-SMAJHDEFIJ-1 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Jack to HD-EFI Jack 50 Ohm Straight. Downloads. AD-SMAJHDEFIJ-1 PDF Customer Drawing (Size: 124 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: HD-EFI Jack to SMA Jack:
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;ŽÅ$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à J ! Œß(J˜Œ@FœX Ì i ø™QÍW/ ¼ À ‰¢ ’ ᧼ e41 ’7A * ‘&ŒkHÆðóQ ÃOÏ ù ’_ N ?zç-rn criR J¨ØŤWD#½bó¬ø} o Oß íŸ Ä0Lö ...
Plug Rack 4 Modules Metallic Shielded Bright nickel Polarization B Not ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Receptacle Short 4 Modules Composite Shielded Bright nickel ...
Receptacle Short 4 Modules Composite Shielded Bright nickel Polarization G Not mounted
Receptacle Flanged 2 Modules Metallic Standard Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIM plate Standard 2 modules Metallized Bright nickel 10 rows Without ...
SIM plate Standard 2 modules Metallized Bright nickel 10 rows Without polarization nut
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Amphenol RF AUTOMATE Product Series Solutions Guide
5 FEATURES & BENEFITS • Low 45 N mating force ideal for high-density, multi-port applications • Rugged, impact resistant housing • Mechanically and visually keyed to eliminate installation errors and prevent mis-mating
SS264 200kHz Narrow Beam, 1kW, 20° Tilt, Raymarine No Connector, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
35408075000 - Amphenol Air LB
Fixing system ABS1695 Type A05
SIM3D42VC - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Shielded Olive drab cadmium Polarization C Not mounted
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIMEG0118VSA - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Olive drab cadmium: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention ...
Telaire Air Quality Sensors
2 Overview Telaire products have been at the forefront of Carbon Dioxide sensing technology for the last 25 years and are the originators of the maintenance free CO2 Non Dispersive Infrared (NDIR) sensor. Telaire has over 35