Search Results for clear anodized aluminum
10 & 12 AWG Quick-Connex - TPC Wire
evices quick and simple. Plug sets are made with Super-Trex® SOO Ul. ra-Gard® Portable Cord. A superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals; also flame and heat resistant and offers extreme all.
Cordsets Quick-Connex 16 AWG Mini Cordsets (2-6 Pole) - TPC Wire
Anodized Aluminum Knurled Coupling Nut Resists corrosion, provides quick and secure assembly. Molded and Keyed Assembly Provides rapid and secure connect and disconnect. Ensures a water, oil, and dust tight seal. Plastic Friction Ring Between Coupler and Plug Body Increases pull-out strength, ensures uniform tightness.
Micro-Vibration Satellite Testing | PCB Piezotronics
Most units are hermetically sealed in a titanium or stainless steel housing. A lower cost unit for ground based testing is available in an epoxy sealed anodized aluminum housing, Model 356B18. KEY FEATURES: Hermetic or low-outgassing options available; Measure micro-g's; Measure solar panel jitter; Seismic Accelerometers for Micro-Vibration Testing
Model TLD356A17 | PCB Piezotronics
Model TLD356A17:Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn., TEDS 1.0
16 AWG Quick-Connex Receptacles (2-6 Pole) - TPC Wire
3. HARD COATED MIL SPEC. ANODIZED ALUMINUM RECEPTACLE SHELL — Resists corrosion, provides quick and secure assembly. 4. SOLID BRASS CONTACT PINS ARE NICKEL COATED AND GOLD PLATED, MACHINE CRIMPED TO CONDUCTORS — Provides long life, resists corrosion, easy positive engagement. Excellent for high/low voltage and low level signal applications. 5.
miniBOSS M22 (7/8") - Amphenol Sine
Machined Aluminum, Anodized. Cable Voltage. 600V, 105°C. Receptacle Housing: Machined Aluminum, Anodized: Cable Certification: CSA certified type ST: Contacts: Copper Alloy: Cable Insulation ... 10-54938 Aluminum Threaded Union (for Male and Female) REQUEST A QUOTE. MN21PW02Mxxx 7/8" 2 Position Receptacle, Male, External Threads. Comparable to ...
ArmorIPX Series™ Enclosures - Amphenol Sine
Available in two (2) sizes, as well as three (3) different material types: Ultem® (Amber), Thermoplastic (Black) or Polycarbonate (Clear). Simplified installation is accomplished via a rugged, tandem, through-hole design for ease of mounting and includes optional environmental venting.
MN44PW02M005 7/8" 4 Position Receptacle, Female, Internal Th
Coupling Nut: Machined Aluminum, Anodized; CSA: ST; External/Internal Threads: Internal; Female /Male: Female; Housing: Machined Aluminum, Anodized; Jacket: PVC; Positions: 4; Protection: IP67; Receptacle Wire Style: MTW and AWM 1015; Specifications: #16 AWG stranded copper (65x34) Temp Range:-20°C to +105°C; UL: STOOW; Voltage: 600; wire ...
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
Amphenol Fiber Systems International (AFSI) is pleased to announce the introduction of our APC28876-series low back reflection, multi-channel fiber optic connectors. These cutting edge connectors are based on field proven, time tested MIL-PRF-28876 connectors.
Series I Track - Amphenol PCDAmphenol PCD
Featuring Aluminum Alloy construction, a locking clamp and corrosion resistant, passivated, self-locking screw. Black anodize finish per MIL-A-8625. Perform to the requirements of M81714/16. Up to 28 positions. Lightweight option available.
16 AWG Quick-Connex Cord Sets (2-6 Pole) - TPC Wire
8. HARD COATED MIL SPEC. ANODIZED ALUMINUM KNURLED COUPLING RING — Resists corrosion, provides quick and secure assembly. 9. SHELL SIZE — A (7/8"), B (1"), C (1-1/8") and D (1.5"). FEATURES & BENEFITS ™ Abrasion | Chemicals | Flexing
Item # AJ-110OM, Miniature Waterproof Jack, Ten Conductor
Over mold version, solder terminals, mates with AP-110OM.
Torque Sensors | PCB Piezotronics
Rotary transformer torque sensors offer high accuracies and RPM ratings. They are designed with an advanced transformer, shaft and housing to provide enhanced durability in rugged industrial applications. Rotating shaft torque sensors are available in a wide range of configurations.
Item # AP-117LR-AL, Miniature Waterproof Plug w/Locking Ring
Seven conductor, miniature waterproof plug with locking ring, wire strain relief and solder terminals, .250" max. cable diameter, mates with AJ-117LR-AL.
Model TLD356A16 | PCB Piezotronics
Model TLD356A16:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn., TEDS 1.0
Surface Finishing - Connor Manufacturing
We are capable of achieving a 70 Dynes/cm surface tension, which provides better solderability for aluminum parts that require wire bonding application. Connor is equipped with in-house deburring and polishing equipment, ranging from vibratory finishing, sand-blasting, and brushing.
2082-6502-dB - Model - XMA Corp
PASSIVATED STAINLESS STEEL IAW ASTM A484 & A582, CLASS 303 BLACK ANODIZED ALUMINUM GOLD PLATED (ASTM-B488/MIL-PRF-39012) BeCu PER ASTM B196 & B197 TEFLON (PTFE) PER ASTM D1710. PROPRIETARY THIN FILM, PASSIVATION PROTECTED, ON ALUMINUM NITRIDE CERAMIC HYBRID. 0.86 oz./24.4 grams Max. QTY. NO. A MARKING PART LOOKS LIKE PRODUCT IMAGE ABOVE.
CHARGE OUTPUT ACCELEROMETER Revision: G - PCB
Housing Material Anodized Aluminum Anodized Aluminum Sealing Epoxy Epoxy Size (Height x Length x Width) 0.14 in x 0.45 in x 0.25 in 3.6 mm x 11.4 mm x 6.4 mm Weight 0.016 oz 0.45 gm [1] Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack Electrical Connection Position Side Side Mounting Adhesive Adhesive [5]
CAGE:COPPER ALLOY PLATING:2.54um MIN. NICKEL HEATSINK:ALUMINUM, BLACK ...
HEATSINK:ALUMINUM, BLACK ANODIZING COATING. HEATSINK CLIP:STAINLESS STEEL. OPERATING TEMPERATURE: -40°C TO +85°C. 2.05(TYP.) DATUM AND BASIC DIMENSIONS ESTABLISHED BY CUSTOMER. PADS AND VIAS ARE CHASSIS GROUND. THRU-HOLES, PLATING OPTIONAL. SEE DRAWINGS P-UX76-A20-X00XX FOR CONNECTOR LAYOUT. GROUNDING PADS DESIGNED PER SFF 8433 SPEC.
Piezoresistive accelerometer - PCB
The Endevco® Model 757AH and 757FH are very low mass accelerometers weighing less than 2 grams. These accelerometers are designed for crash testing and similar applications that require minimal mass loading and broad frequency response. The Model 757AH and 757FH feature a unique micro-machined, piezoresistive sensor with gas damping.