Search Results for cn1700 connector
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Medical Connector Manufacturers | Amphenol Alden
Medical connectors are crucial for ensuring appropriate device functionality and maintaining efficient treatment centers. There are a number of medical connector types: Disposable medical connectors, Medical cable connectors, Disposable auto-latching medical connectors, plastic receptacle medical cable connectors, and plastic plugs.
Auto-Latching Medical Connector | Pulse-Lok Connector 331280
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 331280
BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71014-RFX PDF Customer Drawing (Size: 112 kb) 031-71014-RFX STP 3D Model (Size: 133 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Smart Card Connectors - Amphenol Sine
Card Connector. This is the most common manual cardhandling system. Push-Push The card is inserted manually and held in the active position by the Smart Card Connector. When pushed again the card is returned to the user (principle of a ballpointpen). PUSHMATIC® This semi-automatic system combines a manual card insertion with an automatic card ...
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Downloads. 122428 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421E2-NT3G-316U-50: Body Finish: Nickel: Body Material:
MA1CAE1700 17 Position, Straight Plug, E Type, Less Contacts
M23 Series Threaded Connectors; 17 Position - Standard Series; E Type Plug; MA1CAE1700 17 position straight plug, threaded, E type, clockwise insert, male or female; MA1CAE1700 17 position straight plug, threaded, E type, clockwise insert, male or female .
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122138 STP 3D Model (Size: 639 kb ) 122138 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 122138-ND3G-50: Body Finish: Nickel:
BNC T-Shape Adapter Jack-Jack-Plug 50 Ohm | 000-21900 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom 1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection DC Chassis Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1321 x 521 x 178 mm 52.0 x 21.0 x 7.0 in
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antenna has 6 connectors located at the bottom Connectors Per Band 696-960 MHz (2x) 7/16-DIN Female 1710-2170 MHz (2x) 7/16-DIN Female 1710-2170 MHz (2x) 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics
M Series Motion Connectors | Industrial Connectors and Cable Assemblies
MotionGrade™ M23 and M40 Circular DIN Connectors are designed to excel in performance and reliability in the most demanding environments. All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments where control ...
High Bandwidth Connectors for New Technologies - Amphenol CS
Nowhere is speed more of a design concern than for connectors. Connectors are getting smaller and denser while handling faster speeds. Smart applications and intelligent environments abound with high bandwidth connectors. From 56G to 112G to 224G, the connector industry strives to meet the challenges put forth by new technologies every day.
698-960 / 1710-2700 MHz - Amphenol Antenna Solutions
Connector(s) 1 / N-Type Female, 4.1-9.5 Mini-DIN Female, 4.3-10 Female or 7/16-DIN Female on Plenum rated cable * Passive Intermodulation value for N-type connector model only applicable at date of manufacture. Mechanical Characteristics Radome Material / Color ABS, White, RAL9003 Dimensions (Height x Diameter) Ø203 x 115 mm (Ø8.0 x 4.5 in)
00172026000 - Amphenol Air LB
The 1720 connectors Series is a push-pull connector for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications where shielding is not necessary.
315277 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Millipacs Vertical Headers | FCI Basics | Backplane Connectors | Amphenol
These connectors are enriched with addit Millipacs Vertical Headers | FCI Basics | Backplane Connectors | Amphenol Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards.
TNC Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Front Mount 50 Ohm ...
RF Connector TNC Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67. Downloads. 031-7002 PDF Customer Drawing (Size: 302 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 1.37 mm Micro-cable:
sae j1772 | Amphenol Global Search | Amphenol
Electric vehicle (EV) chargers using the SAE J1772 connector are crucial for transferring electrical energy from the grid to the vehicle’s battery, primarily used in Level 1 and Level 2 charging. It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging.