Search Results for co2传感器
Sensors | Products - Amphenol
For more than 30 years, Telaire has been a leading manufacturer of Carbon Dioxide (CO2), Dust, and Humidity Sensors for the commercial HVAC, consumer goods, and automotive industries. Telaire holds more than 30 awarded patents in CO2 sensing, including the original automatic calibration algorithm – ABC Logic®.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 记录器. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Amphenol Advanced Sensors
Amphenol Advanced Sensors
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Sensors for Product Testing | PCB Piezotronics
Sensors for Product Testing. Since 1967, PCB® has been a premier supplier of precision sensors and instrumentation for major industries. Our design, engineering, and production teams draw upon state-of-the-art manufacturing capabilities continually providing better sensing solutions worldwide.
NO - SGX Sensortech
Data Sheet SGX Sensortech, Courtils 1 CH-2035 Corcelles-Cormondrèche Switzerland www.sgxsensortech.com For more information please contact: info.em@sgxsensortech.com
传感器 - Casco Automotive Group
凯斯库的传感器技术专注于车内舒适性和气候控制。 我们提供多样的汽车传感器,可以准确地支持我们的客户系统。
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
IMI Sensors: Industrial Monitoring Instrumentation - PCB
IMI Sensors, a division of PCB Piezotronics, is a global designer and manufacturer of industrial vibration monitoring instrumentation such as accelerometers, vibration transmitters and switches.
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Model 352C03 | PCB Piezotronics
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.
Temposonics® E-Series ER Position Sensors
IO-Link Document Part No. Revision Language Download Data Sheet 551832 C: EN Operation Manual 551845
Model 208A13 | PCB Piezotronics
Model 208A13:Multi-purpose ICP® force sensor, 500 lb comp. 500 lb tension, 10 mV/lb, axial conn.
General Purpose Piezoelectric Accelerometers - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
Model 603M170 | PCB Piezotronics
Model 603M170:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.4 to 14k Hz, top exit, 2-pin conn., single point ISO 17025 accredite
Technical Information | PCB Piezotronics
Download technical information on PCB's products. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
PCB Product Finder for Accelerometers - Industrial (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 740M04 | PCB Piezotronics
Model 740M04:ICP® piezoelectric strain sensor, titanium hsg, 900 peak micro strain, 10-ft integral cable to 10-32 plug (EB)
Airmar Technology Corporation
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...