Search Results for coagulopathy due to anticoagulation icd 10
NBCNDB-0003 | MINISAS HD 3.0 Cable Assembly | Amphenol
MINISAS HD - 4x MINISAS HD Cable Assembly, Passive, 28AWG, 3M, SAS 3.0, 4X, Jacketed
Grainmaster i Intergrated moisture and temperature measurement
Pressure Range 2.5 KPa 10 inH 2O 7 KPa 1 psi Electrical @ 25°C (72°F) unless noted Excitation 1.5 mA 10 VDC Maximum Input Impedance 5000±20% Ω Output Impedance 5000±20% Ω Environmental Temperature Range Operating -40 to 125 °C (-40°C to 257°F) Storage (undiced) -55 to 150 °C (-55°C to 302°F) Mechanical Weight 0.04 g (0.00008 lb)
300-80-083.SLDDRW - SV Microwave
4) surface roughness 63 mil-std-10. unless otherwise specified 5) dia.’s on common centers to be concentric per asme y14.5m - 1994 2400 centrepark west drive, suite 100 per bom proprietary 2) break corners & edges .005 r. max. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030
10145492-07LF | Minitek® 0.80mm | Amphenol
Amphenol is one of the leading manufacturers of Board/Wire to Board Connectors. Contact us today for more details of Minitek ® 0.80mm, partnumber 10145492-07LF.
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
FEP-Verhaltenskodex für Lieferanten - fepz.de
3.10. Whistleblower Jede Person, die über eine Person oder ein Unternehmen informiert, die an unzulässigem Verhalten oder einer illegalen Aktivität beteiligt ist. 3.11. Jungarbeiter Jede Person, die älter als das gesetzliche Mindestalter für eine Anstellung ist, aber jünger als 18 Jahre alt. Im Sprachgebrauch Jugendliche oder Teenager.
Modus W Series - amphenol-sensors.com
10 Amps/300 V Material Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material Aluminum Alloy #A380 Cover screws M4 stainless steel non-magnetic Finish Black epoxy paint Knockout • Choice of 2 holes • Hole sizes are offered in a choice of 1/2 in (12.7
Amphenol
S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials.
RJE7B18311P2 | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack , part number RJE7B18311P2
PDS: Rev :E PDM: Rev:E Released . STATUS: Printed: Apr 28, 2015 Printed ...
PDS: Rev :E PDM: Rev:E Released .STATUS:ReleasedSTATUS: Printed: Apr 28, 2015Printed: Jun 20, 2015
Premium D-Series - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
B164 50/200kHz, 1kW, 12° Tilt, Garmin 6-Pin, DT - airmar-emea.com
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
(at 10~60°C, 10~90% RH) Operating 0 ~ 95% RH Long Term Drift <0.5% RH/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C
NTC Thermistors Type RL30 - amphenol-sensors.com
– K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The - “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B d t Ω Systems 25/ ...
Amphenol
S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials.
Pre-Configured 50 Ohm BNC Cable Assemblies Provide Flexible Option
Amphenol RF expands portfolio of BNC to BNC cable assemblies to offer additional configurations on popular RG-58 and RG-316 coax cables.
FLS6BS14N3P03 3 Position Plug, Pin, Shell Size 14, with Bac - Amphenol Sine
MP6ARS8S-10 3.6mm Pin Contact with RADSOK® Technology. Crimp Barrel, 45A, Wire Range 10mm² (8AWG) REQUEST A QUOTE. SC000716S-8 3.6mm Pin Contact, Machined, Silver Plated, 45A, Wire Range 8-10 AWG. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
95278-501-30LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 95278-501-30LF.