Search Results for coax manufacturers
Pwr Profile+ | Power Solutions | Cable Assemblies | Amphenol
Pwr Profile+ I/O address applications requiring additional power density in space constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.
Antennes Yagi 7042155 - AMPHENOL PROCOM
Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explorez tousSplitters. Antennes omnidirectionnelles. Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh environments. View our ...
EU RoHS II CoC - amphenol-aerospace.com
from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi
G808D16222DEU | BOARD MOUNT - RECEPTACLE | Amphenol
Amphenol is one of the leading manufacturers of Board Mount connectors Contact us today for more details of Boardmount, , part number G808D16222DEU ... Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge.
bayonet coneector | Amphenol Global Search | Amphenol
We carefully select connectors from trusted suppliers and design cable-to-connector interfaces to ensure exceptional reliability, and perform testing against: High temperatures (up to 500 °F / 260 °C) ... 4-pin bayonet connectors, and 4-pin M12 connectors. We offer two-conductor cables for single-axis accelerometers; and three- and four ...
Piezoelectric vibration generator - Wilcoxon Sensing Technologies
Cable (low noise, coaxial) R1-1-J1-6 Mass below force gage (including stud) 20 grams Effective stiffness 3 x 10 6 lb/in (5.2 x 910 N/m) Diameter of mounting surface 0.63 in. (16.2 mm) Mounting stud, stainless steel 3/8-16 UNC Recommended screw down torque 100 lb/in (11 N/m) Temperature range –50° to +80°C
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi
Centaur - Solder Tail | Centaur High Bandwidth 38999 - Solder Tail ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
Compact, ultra low-frequency accelerometer - wilcoxon.com
Output connector 10-32 coaxial Recommended cabling J93 98069 Rev.D.2 09/18 1.40" 10-32 connector 0.99" dia. 10-32 Mounting hole. Created Date: 9/14/2018 4:08:15 PM ...
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Amphenol Network Solutions > 10" EXTENDED GUARD BOX FOR 825LB RACK
10" Extended Guard Box for 19" SEISNET Rack, Black
EU RoHS II CoC - amphenol-aerospace.com
from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RJ Magnetic (RJMG) - 2xN | Input Output Connectors | Amphenol
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through hole type is offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. This series comes with LED options and
Model 3711B1110G MEMS DC accelerometer, 200 mV/g +/-10 g range, 0 ... - PCB
Model 3711B1110G MEMS DC accelerometer, 200 mV/g +/-10 g range, 0 to 1000 Hz, 4-pin connector Installation and Operating Manual For assistance with the operation of this product,
Product search - Amphenol-Air LB
Single/Multiway Databus coax connector. 75OHM. Coaxial. 75P Clamp. Cable Clamps. ABS1339 / 3262 Standard Clamps. Cable Brackets. ABS1339 Light / CC1339 Light. Cables Brackets / Clamping Solutions. ABS1424 Accessories. ABS14XX Pipe Clamps 3530 series. ABS1688 Accessories. ABS1694 Accessories. ABS1695 Accessories. ABS2195 / CC5516 Series Clamps
ExtremePort QSFP+ | High Speed Interconnects | Amphenol
Amphenol's ExtremePort QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which allows for more board real estate and cos
Talent Recruitment - All committed to the success of CMR - CMR Group
The employee experience, from the candidate to the integrated collaborator via the newcomer.We are committed to ensuring that any experience at CMR is as positive as possible, in particular through the digitalization of our practices and tools and programs such as the integration process newcomers or regular internal surveys to involve employees in decisions or business projects.
EU RoHS II CoC - amphenol-aerospace.com
from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi
IN-LINE CHARGE CONVERTER - PCB
Electrical Connector(Input) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connector (Output) BNC Jack BNC Jack Size (Diameter x Length) 0.52 in x 3.4 in 13 mm x 86 mm Weight 1.15 oz 32.7 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change ...