Search Results for coaxial connector c
Catalog - amphenol-antennas.com
Connector type N-Female + 0.65 coaxial cable Lightning protection DC grounded Mec a ca C a ac e c Materials Boom, 45 mm dia., aluminium Elements, 14 mm dia., aluminium Balun, enclosed in polyethylene shroud Dimensions (Length) 1050 mm 41.3 in Weight without bracket 5.3 kg 11.7 lbs ...
PCB Search Results (113)
High frequency CVLD pressure sensor, 100 psi, 50 uA/psi, acceleration compensated, 20 ft. integral coax cable, blunt cut, hydrotested suitable for underwater usage Measurement Range: 100 psi(689.5 kPa)
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel | 908-22101T JavaScript seems to be disabled in your browser.
MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
RF Connector MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm | 252196 JavaScript seems to be disabled in your browser.
Ground Plane Antennas GP 160 B - AMPHENOL PROCOM
Atmospherical discharges are immediately led to ground, as all metal parts are DC-grounded.(Consequently, the antenna shows a DC-short across the coaxial cable). GP 160 B is made from corrosion-resistant aluminium, which together with a special anodizing process gives this antenna a very long lifetime.
Model 109D12 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.6 oz: 17 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-2: Calibration of pressure sensors up to 100k psi (includes Series 117B in oil, excludes model 113B50) 0: 065A06:
CABLE ASSEMBLY INSTRUCTIONS FOR GENERATION 2.5 FAKRA PLUGS 2FA1-NXSP-CXX W1
LEVEL DESCRIPTION DATE E.C.O. No. APPR’V. A PRELIMINARY RELEASE 03-May-18 08004 RD B ADD USCAR-18 REFERENCE 06-Nov-18 RD C UPDATE FIGURE 5 UNDER STEP 2, SHEET 2 RD GENERATION 3.0 FAKRA JACKS . Cable Group Stripping Length (mm) Notes Ferrule Hex Crimp (mm) Center Contact Crimp Spec “A” “B” “C” C01 2.7 3.7 9.2 3.25
Search Results for twinax bnc to coax bnc adapter - amphenol.com
Buy 0.5ft Amphenol CO-058BNCX200-000.6 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
D38999 | Amphenol Global Search | Amphenol
Lanyard Release/Quick Disconnect Connectors are D38999-style connectors with a durable built-in lanyard for safe and quick-disconnection in mission-critical systems. D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications.
F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 222153 - Amphenol RF
RF Connector F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Amphenol® /Matrix® MIL-C-26482, Series 2 Connectors
Connectors with the addition of the Matrix® Product line of MIL-C-26482, Series 2 connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. DESIGN CHARACTERISTICS • Medium size, environmentally resistant connector • Recommended operating voltage to 1,000 VAC (RMS) at sea level
HERMETIC SOLUTIONS - Amphenol Aerospace
From -55°C to 350°C fire wall capabilities to 1,000°C Mouldability: Custom form factors plus Mil-Spec equivalents Design Leaders in Glass to Metal Seal (GTMS) Technology CUSTOM CONNECTORS • Customise and add functionality to hermetic Mil-Spec connectors • Exotic material selection GTMS FEED-THROUGH AND HEADERS
Accelerometer connector solution - Wilcoxon Sensing Technologies
Wilcoxon Research 6Q Series of IP68 connectors The 6Q Series connectors are tremendously rugged, factory or field installable boots for MIL-C-5015 style 2-pin and 3-pin sensors. The 6Q connectors can be used with bulk cable for a cost effective and flexible solution. Wilcoxon’s 6 Series are the most versatile connectors on the market for many ...
Industrial | Markets - Amphenol
5G Flex Assemblies are dependable and flexible, outdoor rated, general-use coaxial cable assemblies fitting for many 5G applications. Utilizing Times Microwave’s cable heritage, these assemblies will withstand the test of time while providing reliable electrical performance. ... Two poles per connector and up to 120 amps possible with a ...
Backplane Connectors | Products - Amphenol
Backplane Connectors X 100G VPX Backplane ... VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules. Features: -multiple guiding features for blind mate -support industry standard MT ferrules up to 24 ...
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. ... Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge.
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm | 142189 JavaScript seems to be disabled in your browser.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 Z Key Code
All Products - Amphenol
FCI Basics Metral® power, high power, and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE. Metral® power, high power, and coax connectors support power solution with a current rating of 3 to 40A for each pin.