Search Results for coaxial connector c
N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 | 172347 - Amphenol RF
RF Connector N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 | 172347 JavaScript seems to be disabled in your browser.
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors; Mini-BNC Connectors; Mini-SMB Connectors; Mini-UHF Connectors; MMCX Connectors;
Amphenol CO-174BNCRBNC-001 BNC Male to BNC Right Angle Male (RG174) 50 ...
Buy 1ft Amphenol CO-174BNCRBNC-001 Cables Factory-Direct: RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male and BNC Right Angle Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
How many channels will the T R Multi-coax cable have? 1 ☐ 4 ☐ 8 ☒ 12 ☐ 16 ☐ 24 ☐ 4. What is the pitch of the connector? ( NOTE: The standard pitch is 2.54mm) Standard 5. Is the PCB stack -up included? ( NOTE: The PCB stack-up must be included to start work on order) YES ☒specific PCB design to account for differences in: NO ☐ ...
Coax Contacts - Amphenol Canada
High-speed Coax contacts within a connector provide the shielding protection and in many cases, the RF/microwave performance needed in the circuitry of many applications. Amphenol® Shielded Contacts provide design versatility for electrical circuitry. Shielded contacts are used to eliminate interference from outside electrical sources when standard crimp or solder contacts are not enough.
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
Ultraminiature RF Connectors - Amphenol RF
Amphenol RF offers several ultraminiature connector series - AMC, AMC4, AMMC - suitable for a variety of applications requiring compact solutions. The Ultraminiature connector series, AMC, AMMC, and AMC4, are low profile PCB products with an extremely small board footprint.
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Buy 6ft Amphenol CO-142BNCX200-006 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
ICA12-50JPL - 1/2' ClearFill ® Line Plenum-Rated Air-Dielectric Coaxial ...
Canadian CSA C.22.2/FT6 Installation Temperature °C(°F) -20 to 60 (-4 to 140) Storage Temperature °C (°F) -40 to 85 (-40 to 185) Operation Temperature °C(°F) -40 to 85 (-40 to 185) PRODUCT DATASHEET ICA12-50JPL 1/2" ClearFill®Line Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications
Coaxial Connector ACC-15BAFFT10U - Amphenol Broadband Solutions
Coaxial Connector ACC-15BAFFT10U ACC-15BAFFT10U Connector Ordering Information: Description Part Number ... Operating Temperature -40° C to + 60° C Corrosion, Minimum Bellcore GR-2846-CORE, ATM B117 – 336 hours Mechanical Mating Standard 5/8-24 UNEF and 3/8-32 Threads
Amphenol CO-058BNCX200-000.6 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 0.5ft Amphenol CO-058BNCX200-000.6 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes ...
FAKRA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of FAKRA Adapters designed for radio frequency applications. FAKRA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm | 172381 JavaScript seems to be disabled in your browser.
Concentric Twinax Contacts | Products | Amphenol Aerospace
175°C rated and meets performance levels of MIL-DTL-38999 Series III connectors; MIL-C-17/176-00002 cable termination; Gold plated full crimp termination contacts qualified to M39029/90 & /91 ... Concentric Twinax Contacts Performance Specifications Coax, Twinax, Triax D38999 Insert Arrangements Coax, Twinax, Triax PC Tail Contact Information ...
BNC Cable Assemblies - Amphenol RF
Between-series BNC cable assembly configurations include BNC to 1.0-2.3, AMC, HD-BNC, MCX, Mini-SMB, MMCX, SMA, SMB and SMZ connector options. BNC single ended assemblies are also available. BNC cable assemblies are available with 50 and 75 ohm impedance cable and connectors. Maximum frequency varies by connector and cable selection.
RP-SMA Connectors - Amphenol RF
Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; ... Built in accordance with MIL-C-39012 and CECC 22110/111, SMA connectors can be mated with all connectors that meet these specification mating diameters regardless of manufacturer.
43M-LCF12-C03 - 4.3-10 Male Connector for 1/2' Coaxial Cable, OMNI FIT ...
Outer Contact Attachment Spring C-Ring PRODUCT DATASHEET 43M-LCF12-C03 4.3-10 Male Connector for 1/2" Coaxial Cable, OMNI FIT™ standard, O-ring sealing 43M-LCF12-C03 REV : B REV DATE : 07 Oct 2018 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at ...
NEX10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of NEX10 Adapters designed for radio frequency applications. NEX10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.