Search Results for coaxial connector types
Fan Connectors | Card-to-Wire (CTW) | Wire-to-Board (WTB) Blind-Mate ...
The maximum current carrying capacity of the 1.25mm pitch connectors is 2.8A/pin, while the 2.00mm pitch connectors can carry a maximum of 5.3A/pin, and the 2.54mm pitch connectors can handle a maximum of 5.5A/pin. The connectors feature cable-side terminal crimping and are available in both single-wire and double-wire options.
HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE8 is a reliable, well-proven technology. The series is fully compatible with all the standard connectors HE807 in the market; The 127/HE807 PCB connector from Amphenol Socapex is a hybrid connector that features signal, coaxial, and power configurations. With its proven reliability and robustness, this connector is cost competitive and suitable for a variety of applications in ...
Rectangular and Board Level Connectors - Amphenol Aerospace
Rectangular and Board Level Connectors. Amphenol Aerospace has more than 50 years of experience designing and manufacturing harsh environment, ruggedized, high-speed rectangular and board-to-board connectors for the military and aerospace markets, largely for military and commercial avionics, space applications, and embedded systems. See our Product Configurator for available drawings and 3D ...
POLYURETHANE LOW NOISE COAXIAL CABLE Revision NR ECN #: 038 Performance ...
Cable Style Coaxial - Low Noise Coaxial - Low Noise Environmental Temperature Range -58 to +250 °F -50 to +121 °C Electrical Impedance 50 Ohm 50 Ohm [1] Capacitance (±2 pF/ft) (conductor to ... Shield Type Over Conductor(s) Braid: 90% Minimum Coverage Braid: 90% Minimum Coverage
Triax Contacts | Products | Amphenol Aerospace
Circular Connectors; Mil-Spec Type Circulars ... Provide additional shielding when terminated to triax cable having solid or stranded center conductors. Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors. ... May be mixed with coax, twinax and power ...
Space | Markets - Amphenol Aerospace
D38999 Connectors with Quadrax, Differential Twinax Contacts; D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts; Rectangular Connectors with High Speed Contacts; R-VPX VITA 46 Connector System; R-VPX Evolution; MRC (Multi-Media Ruggedized Connectors) R-SATA; Centaur High Bandwidth 38999 PCB Connectors
.500 Inch Archives - Amphenol Broadband Solutions
Cable Products . Coax ... F-Type Compression ; OSP & Enclosures . Optical Enclosures ... 0.500 INCH BROADBAND 75 OHM JACKETED HARDLINE COAX, BURIAL ARMOR. Info Sheet. Part # 750500A000AL00100001.
Amphenol CO-059BNCX200-000.6 BNC Male to BNC Male (RG59) 75 Ohm Coaxial ...
Buy 0.5ft Amphenol CO-059BNCX200-000.6 Cables Factory-Direct: RG59 BNC Coaxial Cable Assemblies by Amphenol combine 75 Ohm RG59/U solid coax cable with pre-terminated BNC Male connectorss for a reliable and flexible interface with your video equipment. Performance beyond 3 GHz is guaranteed with 95% copper braid shielded broadcast-quality RG59/U coax.
USB Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-USB2AMBMMC-001 Amphenol USB 2.0 High Speed Certified [480 Mbps] USB Type A to Micro B Cable - USB 2.0 Type A Male to Micro B Male [Android Sync + 28 AWG Fast Charge Ready] 1m (3.3') Code: CS-USB2AMBMMC-001; Buy 1m (3.3') Amphenol CS-USB2AMBMMC-001 Cables Direct from the Factory at Cables on Demand.
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Amphenol TPC ’s Super-Trex® product family of flexible cord and cable is one of the most tried products for everyday use, with an excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals. View Flexible Cords Abrasion Resistant Wire and Cable Solutions . For over four ...
USB Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-USB3.1TYPC-001M Amphenol Premium USB 3.1 Gen2 Certified USB Type A-C Cable - USB 3.0 Type A Male to Type C Male [10.0 Gbps SuperSpeed] 1m (3.3ft) Code: CS-USB3.1TYPC-001M; Buy 1m (3.3ft) Amphenol CS-USB3.1TYPC-001M Cables Direct from the Factory at Cables on Demand.
TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
RF Connector TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
3mm Board to Board Interconnects | Board to Board Connectors - SV Microwave
Features / Benefits: 3mm board-to-board spacing.150" minimum pitch between adjacent connectors; Direct pogo-pin style connection between PCBs; Lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system
Scalable Quantum Computer Multicoax Cabling - Amphenol CS
We offer multiple internal coaxial cabling options including: low outgassing flexible, CuNi semi-rigid, and non-magnetic. All metal, fully coaxial solderless compliant interface between connectors allows for noise floor crosstalk. Assemblies are available in a variety of form factors, cable lengths, and pre-bent configurations.
PCB Multiport Connectors | Technical Specs | SV Microwave
SV Microwave’s high performance RF/coaxial SMPM & SMPS multiport PCB connectors are ideal for high frequency printed circuit board applications where precision is key. These connectors enable extremely high frequencies while maintaining the smallest form factor.
N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Hot Swap Connectors - Positronic The Science of Certainty
Hot swap connectors are used when someone wants to change, repair, or add to their functional system without interrupting it. Sometimes they’re used for convenience, because shutting down and restarting equipment can be time-consuming and costly. Other times, it is critical that the system (for example, a server) remains active even while ...
Coaxial Contacts - Products | Amphenol Aerospace
Supports a wide range of wire types/sizes; Available for use in MIL DTL 38999 Series I, II, and III Connectors; ... Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements. Documents Request Quote.
Model 076C31 10-32 plug connector kit, includes crimping tool and ... - PCB
10-32 plug connector kit, includes crimping tool and (20) coaxial conn. (EB Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 ... 2 Strip cable layers to the lengths indicated in the figure below. 3 (This step only required if using PCB 003 or 006 cable) ...
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level