Search Results for coaxial connector
Minitek Connectors | FCI Basics | Board-to-Board / Wire ... - Amphenol CS
FCI BASICS MINITEK ® COMPACT AND MODULAR CONNECTOR SYSTEM FCI Basics Minitek ® range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, industrial, automotive, consumer, and military.
ABS Coaxial Cable Product Information Sheet Type: TX10540JB
540 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor Underground Floodant Medium Density Polyethylene Jacket Cable Ordering Information Part Number Description NEC / CE Listing 750540JB00BK00100001 TX10540JB
TR Multicoax Series: TR 20 - Amphenol Ardent Concepts
2Measurement includes 6” of cable. 3Consult factory for additional cable options. Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables3 Cable Length & Connector 6”/ 152 mm SMA Female OR 24”/ 608 mm SMA Male Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible
CO-059BNCX200-025 | Coaxial Cable Assembly | Amphenol
Coaxial Assembly, BNC Male/BNC Male, RG59 75-Ohm, 25 feet
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm | 031-2373 JavaScript seems to be disabled in your browser.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146-32 JavaScript seems to be disabled in your browser.
ABS Coaxial Cable Product Type: T10750JB - Amphenol Broadband Solutions
750 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor Underground Floodant Medium Density Polyethylene Jacket Cable Ordering Information Part Number Description NEC / CSA Listing 750750JB00BK00100001 T10750JB n/a
CO-059BNCX200-015 | Coaxial Cable Assembly | Amphenol
Coaxial Assembly, BNC Male/BNC Male, RG59 75-Ohm, 15 feet
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.
Cable Assemblies - Amphenol Interconnect Product Corp
Cable Assemblies Amphenol IPC designs and manufactures an extensive range of cable assembly products based on customer requirements. Our broad product offering includes coax assemblies, adapters, ruggedized assemblies, ribbon cables, and more. Cable Assemblies
Amphenol CO-058SMAX200-002 SMA Male to SMA Male (RG58) 50 Ohm Coaxial ...
Buy 2ft Amphenol CO-058SMAX200-002 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
TFC Coaxial Cable Product Information Sheet
75 Ω Mini-Series Coaxial Cable Copper Conductor Foamed Polyethylene Dielectric Bonded APA Laminate Shield 95% Tinned Copper Braid APA Laminate Shield 90% Tinned Copper Braid Color PVC Jacket NEC CEC 800 CMR-CMG Listed Headend Application – 08X Bundle Color Outer PVC Jacket Coax Jacket Colors Available Black White Gray Red Blue
Home - Custom Cable
Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery. Visit PunchOut Tool. Fiber optic Start design . RF Start design . Copper Start design . Customer-driven connectivity solutions and support for any industry. Industrial Automotive Military/Aero Telecommunications
RF Coaxial Contacts - Amphenol Socapex
RF Coaxial Contacts For D38999/EN3645 Up to 65GHZ Description Designed to transmit signals with the highest frequencies (up to 65Ghz), the new RF coaxial Contacts integrate D38999/EN3645 connectors and D38999 derivated products. Main Features Markets & Applications • The HIGHEST frequency available on the market : up to 65 GHz
Shorting Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Shorting Caps designed for radio frequency applications. Shorting Caps feature all industry standard connector interfaces in between-series and in-series designs.
D38999 | Amphenol Global Search | Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options.
CO-174SMARSMA-000.6 | Coaxial Cable Assembly | Amphenol
Coaxial Assembly, RG174, SMA Male/Right Angle Male, 0.5 feet
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm | 182130-10 JavaScript seems to be disabled in your browser.
Power Card Edge Connectors | PSU Connector - Amphenol CS
HPCE® Cable Assembly. The HPCE® cable assembly is a next-generation power cable assembly for demanding applications requiring high linear current density and low power loss. It offers both one-piece (cable to card edge) and two-piece (cable to header) solutions. Both have a low profile height (7.5mm) and are based on…
ABS Coaxial Cable Product Information Sheet Type: TX10540J
540 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor Medium Density Polyethylene Jacket Cable Ordering Information Part Number Description NEC / CE Listing 750540J000BK00100001 TX10540J Characteristics