Search Results for code a
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-6A PDF Customer Drawing (Size: 128 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
MIL-C-39012 INSPECTION - Amphenol RF
"amphenol rf, 901-155-16, and date code" 5. shows cable entry dimensions. 6. for cable assembly instructions, see sheet 17 of amphenol spec 349-50114. interface per mil-std-348 sma series.250-36uns-2b thd heat shrink tube ferrule contact sub-assy stamp"74868 m39012/55-4026 yyww" (4 digit date code, year and week) 5/16 wrench flats 1/4 wrench ...
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. 349-50695 Assembly Instructions (Size: 132 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01-1 PDF Customer Drawing (Size: 154 kb) 2fa1-nasp-c01-1 IGS 3D Model (Size: 2413 kb )
P29024-M.5 1 3/8" 4 Position Trunk Receptacle, Female, 3/4-1
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
HERMETIC INTERCONNECT SOLUTIONS - アンフェノールジャパン ...
Code Style No.ofContacts NP38 3/8"NPT 1 NP12 1/2"NPT Upto4(1forSMA) NP34 3/4"NPT Upto7(3forSMA) PF1 1"PushFit TBD PF1.5 1.5"PushFit TBD PF2 2"PushFit TBD FM1 1"FlangeMount TBD FM1.5 1.5"FlangeMount TBD FM0 2"FlangeMount TBD Code Impedance 50 50Ω 75 70Ω Code Interface A SMA-SMA B SMB-SMB C Cable-Cable HighSpeedData PartNumberBuilder Deviation ...
12402072E512A | USB Type C Receptacle | Amphenol
Amphenol is one of the leading manufacturers of USB connecctors. Contact us today for more details of USB4 TypC , part number 12402072E512A
AT06-12SA-MM01 12-Way Plug, Female, A Position Key, Reduced Diameter ...
AT06-12SA-MM01 12-Way Plug, Female, A Position Key, Reduced Diameter Seal (E-Seal), End Cap. Comparable to PNs# DT06-12SA-CE01, DT06-12SA-CE05, 934456112
D15S13A4GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount, Input Output Connector, Signal 15 way Socket Right Angle Solder Europe standard, 200 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fi - Amphenol Sine
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-12S). Comparable to PN# DTM06-12SA-E003
8 7 6 5 4 321 REVISIONS AMPHENOL PART NUMBER CONFIGURATION U98 - B 2 1 ...
code ident. no. 03554 1:1 c pin marking added, corrected hole quantity hisen x. c.michlik c.michlik sep05/13 sep05/13 p-u98-b21x-x0xx x.x 0.25 x.xx this document contains proprietary information and such information may not be disclosed to others for any purpose k hole back solder mask pulled a exposed plated and m component and trace keepout 0.1
1 4 5 0 6 FLEXIBLE CABLE - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
Amphenol Canada Corp.
code id no. rev description, ecn, ear no. app'ddate revisions amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-mrj-5axx-x1
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code. Downloads. 2FA1-WZSP-PCBA3 STP 3D Model (Size: 236 kb ) Automotive Solution Guide (Size: 20076 kb) 2FA1-WXSP-PCBA3 PDF Customer Drawing (Size: 174 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BEAD BABAA Compliant Telecom Pedestal & Enclosures - Charles Industries
Zip Code * Email Address * Company Name * Phone Number * Desired Products * Comments * Comments. This field is for validation purposes and should be left unchanged. Quoting Requirements. During the quoting process, please clearly indicate BABAA program requirements for BEAD funded projects that need to be met. This ensures that your ...
Voltage Compensated, Media Isolated, High Pressure Sensors
Code Pressure Ranges in psi 500 500 psi (3447 kPa) 1KØ 1000 psi (6894 kPa) 3KØ 3000 psi (20,632 kPa) NPI-15A only 5KØ 5000 psi (34,470 kPa) NPI-15A only CodeCompensation A Absolute S Sealed gauge Code Voltage V Constant Voltage Excitation NPI-15 - - - Typical model number
12402241E412A | USB 3.2 Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 Connector, part number 12402241E412A
G846A24221T4EU | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Header Plug; 1.0mm pitch, part number G846A24221T4EU.
Model 356A33 | PCB Piezotronics
Model 356A33:Platinum Stock Products; Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 7k Hz, titanium hsg, 1/4-28 4-pin conn.
GSB3211311WEU | USB 3.2 CONN GEN1 (Type A, B, Micro) - Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB3211311WEU
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key Code. Downloads. 349-50782 Assembly Instructions (Size: 102 kb) Automotive Solution Guide (Size: 20076 kb) FA1-NDSJ-C4-0 PDF Customer Drawing (Size: 74 kb) fa1-ndsj-c04-0 IGS 3D Model (Size: 2302 kb )