Search Results for code a
110WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
MRJ548001 | Amphenol Global Search | Amphenol
Search Results for MRJ548001 P-MRJ-548X-X1-REVB - Sheet2 - Amphenol CS 18.00.709 2.00 alignment peg.079 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f p-mrj-548x-x1 sheet 1 of 2 mrj series rugged modular jack, 8 position vertical, led
INLINE RECEPTACLES - Amphenol Sine
RTS1BS18N8PHEC03 Size 18 Inline Receptacle with Endcap, Male, 8 Positions, Contact Size 12 (2.5mm), Silicone Rubber Seal
SQUARE FLANGE RECEPTACLES - Amphenol Sine
RTHP0201PN-70C 10mm Square Flange Receptacle, Male, High Amperage, Crimp Hole Tail, 630V, Shell Size 20
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. Downloads. 3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1ENZRJ-C01-3 STP 3D Model (Size: 2352 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
USB 3.2 Gen 1 Type A | Input Output Connectors | Amphenol
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
ATS Series™ | Harsh Environment PCB Connectors - Amphenol Sine
Rectangular, Thermoplastic Connectors for Harsh Environment Applications . Available in 26 and 34 position . Amphenol Sine Systems’ ATS Series™ Connectors are a high-performance, IP67 and IP69K rated (in mated condition), rectangular, thermoplastic, cost-effective solution for harsh environmental applications with superior seals and seal retention capabilities. The connector design ...
SCHEMATIC DIAGRAM - pcb.com
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
DECLARATION OF CONFORMITY (DoC) No. XXXX - Adronics
Post Code: 314300 Postcode: 314300 City: HaiYan, Zhejiang Telephone number: 13917372360 E-mail address: Johnny.zhang@amphenolmcp.com Object of the declaration • Apparatus model/Product: T1HD • Type: AM/FM Amplifier [include all necessary identification elements of product allowing traceability. It may include a colour
DECIMALS XX - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches a decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3
Amphenol Tuchel
TN01 025 0001 1 Stamped contacts on reel for crimp machines (feeds left). Pin, 2.5mm contact diameter, silver plated. For contact arrangements 3+PE, 14+PE (size 1); 12+PE (size 2).
SIM & EN4165 Archives - Amphenol PCDAmphenol PCD
SIM EN4165 Mono-Module Connectors . The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
2002-61XX-0X - Model - XMA Corp
yyww equals date code. add "c" to the end of part number for chained units. (excluding parts 2002-6105-0x and 2002-6115-0x) no chain chain part number description item no. 2002-61xx-0x termination, sma-f, dc-26.5 ghz 1 - ta-2002-6000-0xyyu assembly, termination, sma-f, dc-26.5 ghz, unmarked 1
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
This multi-purpose, omnidirectional, 0 dBd, rod-type base station and marine antenna covers the 160 MHz band in three models with 10 MHz overlap and can be used in a wide variety of applications.
Careers - Amphenol PCDAmphenol PCD
Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD. Email.
PanelMate ATHD - Amphenol Sine
Available in Single Position. Amphenol Sine Systems PanelMate™ ATHD Series Receptacles combine flange mounting options with the proven reliability of the ATHD Series™ IP68/69K rated (mated), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a ...
19620 - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
RJE3A1886402N | Modular Jacks | Amphenol
Modular Jack - 8P8C, Right Angle, Cat5E, Surface Mount, Single Port, Shield Without Top and Side EMI Tabs, With Housing Pegs, No LEDs
23929 - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...