Search Results for code a
608.PDF - amphenol.co.uk
Keyway Orientation ANGLE ∝° SHELL SIZE ‘N’ `B’ ‘C’ ‘E’ ‘F’ 08 105 - - 118 82 10 105 85 125 115 85 12 105 89 121 115 85 14 105 91 119 75 120 16 105 93 117 75 120
Temposonics
limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA)/ Canadian Electrical Code. Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length Dielectric strength 700 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC
Electronic Cables - Lutze Inc.
Code Compliance To the product . LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Twitter; LinkedIn; Youtube. Legal Notice; Data Protection Declaration; General Terms; Cookie settings. Deutschland ; International ; United States ;
DuraMate AHDP - Amphenol Sine
DuraMate AHDP - Environmentally-Sealed, Multi-Pin, Heavy-Duty, Plastic, Circular Connectors Available in Shell Size 18 with 8 insert arrangements 2, 6
DETAIL A SCALE 5X - PCB
code ident. no. 8dn13 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets ] angles ` 2 degrees dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 77213 2x 1 of 1 3027b series decimals xx ±.03 xxx ±.010 decimals x ...
2046-6050-23 - Model
cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra
FTS Fuel temperature sensor - Amphenol
Specifications R @ 77°F (25°C) 2,795 ohms ± 2.3% B (25/85)°C: 4073K Operating Temperature-40°C to 135°C Storage Temperature -55°C to 135°C
Ruggedized Ethernet Cables - Amphenol PCDAmphenol PCD
Description: Amphenol offers high reliability Cat 5e cable and RJF / USB cable assemblies designed both for harsh or industrial environments. Our exterior cable designs consists of a UV resistant, polyurethane, halogen free flame retardant (HFFR) jacket and conductors are doubled shielded with a braid and foil (SFTP).
GB SSI - Temposonics
a 25- or 24-bit Binaryor Gray code format and transmitted at very high speed via a serial type interface in RS 422standard to the control devi-ce. SSI provides effectivesynchroni-zation in a closed-loop control system. A clock pulse train from a controller is used to gate out sensor data. Measuring range The output of position values are
AEROSPACE GROUND TEST - PCB
also offers a bar code reader tailored to the GVT application. nn Cable management and signal conditioning systems including patch panels, multichannel cable, and bank switch systems. These save substantial installation and data management time and money, while allowing large channel GVT’s to be accomplished with a limited number of data
WITH HIGH POWER CONTACTS - Amphenol Aerospace
Contact Termination Contact Type Rotation Mod Code TL 06 40 W C P N 1. Prefix TL Ram-Lok w/ Temper Grip Contacts 2. Shell Type 06 Plug 96 Plug w. Banding Platform 00 Square Flange 01 Line Mount 07 Jam Nut 3. Contact Size 40 4/0 AWG 20 2/0 AWG 0 1/0 AWG 4 4 AWG 8 8 AWG 12 12 AWG Complete steps 1-7 to create your part number (ex: TL06-40-WCPN) 4 ...
WHEN SIGNAL INTEGRITY AND DENSITY MATTER
code material description finish description 12/14/2017 jwc 12/14/2017 eng. jwc draw pg. 1 of 2 rev e.c.o. no. date p1 originated 12/14/2017 jwc appr 121 ohm canbus terminaotr lw system 92607 110-31298-xx description fscm. no. tolerances unless otherwise specified.xx decimals .02.xxx decimals .005.xxxx decimals .0005 third angle projection
Yagi Antennas 7043400 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. 3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) 3FA1ENARJ-C01-3 STP 3D Model (Size: 2408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin:
SCALE 3 - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in jbrackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
Enabling a More - Amphenol
• Increasing engagement with our suppliers around our new Supplier Code of Conduct (SCOC) built upon the Responsible Business Alliance’s (RBA) ethical standards to prevent human-trafficking and slavery in our supply chain; • Driving a global commitment to health and safety by expanding the
Data Sheet Addition E-Series – EH with Cable Output - Temposonics
UNITED STATES Temposonics, LLC Americas & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 677-0100 E-mail: info.us@temposonics.com GERMANY
C6635 Rev.F 091819 - Amphenol CIT
cage code drawing no. sub-directory/ specification cerritos, ca 90703 interconnect technologies title scale c size 30990 carlisle.xx ±.015.xxx ±.005 2. 1. fraction ± 1/32 linear 2 6. 4. 3. 5. 9. 8. 10. 7. within .002 t.i.r. threads per h-28 remove all burrs. work standard prod instruc assy instruc 3 applicable carlisle it documents ...
Amphenol Aerospace
bin code coaxial cable accomodated type assembly instructions stripping dimensions tools wx y x1* inner contact outer contact tool selector setting no. basic crimping tool positioner basic crimping tool positioner insertion tool removal tool 21-33123-589 m/a-com 5m2869-001 ii .647 .475 .525 – 4 m22520/2-01 m22520/2-34 or k323 (daniels) m22520 ...
SIM & EN4165 Archives - Amphenol PCDAmphenol PCD
SIM EN4165 Mono-Module Connectors . The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.