Search Results for code a
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z Key ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 349-50801 Assembly Instructions (Size: 218 kb) 3FA1-NXSJ-C04W0 PDF Customer Drawing (Size: 423 kb) 3FA1-NZSJ-C04W0 STP 3D Model (Size: 2464 kb ) Product Life Cycle.
Metal Flange - Amphenol PCDAmphenol PCD
Description: Metal Flange accessories also known as nut plates come in both Mil-standard (M85049/94, /95, /96) and proprietary options. Metal flange prevents loss of hardware inside the box and easy alignment during assembly.
MA7RAP1201 12 position 90° rotatable receptacle, threaded, - Amphenol Sine
MA7RAP1201 12 position 90° rotatable receptacle, threaded, P Type, counter-clockwise insert, Standard Flange (25.7x25.7)
2CMA167142R1000 3P+N+E Panel Mounted Socket Outlet, Unified - Amphenol Sine
2CMA167142R1000 3P+N+E Panel Mounted Socket Outlet, Unified Flange, Straight. Replaces Part# 4125RU6W
TR Multicoax | Mezzanine Connectors | Signal Integrity | Amphenol
Amphenol TR Multicoax delivers superior signal integrity from multiple high speed analog or digital channels. It is offered in 20GHz, 40GHz, or 70GHz configurations.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
Star-Line product insert de-rating information per the National Electric Code, please consult the Amphenol Industrial website, www.amphenol-industrial.com. Chart is located under LItErAtUrE tab. • RADSOK ® HIGH AMPERAGE CONTACTS – Special arrangements are available with RADSOK high amperage contacts.
Duramate AHDP 24-9, Page 4 - amphenol-sine.com
Page 4, Duramate AHDP 24-9 - AHDP06-24-09SN-STA 9 Position Plug, Socket, Shell Size 24, Normal Diameter Seal (Green Adapter), Small Thread Adapter.
Magjack - Amphenol PCDAmphenol PCD
Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD. Email.
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Description: Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors.
MICRO ICP PRESSURE SENSOR - PCB
pcb.com | 1 800 828 8840. MODEL . 132B38. MICRO ICP ® PRESSURE SENSOR Small size fits in wind tunnel models Very high frequency response Centered element improves accuracy
TOOLS & ACCESSORIES - Amphenol Sine
RTFD16B Shell Size 16 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD15B
FRONT REAR - pcb.com
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline ...
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48027 01/24 - SV Microwave
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
C702C PUSHMATIC® Slim - Amphenol Sine
C702C PUSHMATIC® Slim - • C702C• 300.000 mating cycles • Landing, self-cleaning contacts • Card locking in active position • Automatic card ejection a
Amphenol Borisch
REGISTRANT CODE: EXPIRATION DATE: 2025-12-31 Reference: DDTC Manufacturer and Exporter Registration Statement and Fee Submission Dear LANCE D'AMICO: The Office of Defense Trade Controls Compliance (DTCC) received our registration statement and which expires on fee to register as a manufacturer and exporter. Your registration code is 2025-12-31.
MMCX UltraminiatureProduct Series
Note: ‘XXX’ denotes length code. See available lengths in chart below. MMCX to AMC UltraminiatureCable Assemblies. Part Number. Description. 095-900-553-XXX. MMCX Right-Angle Plug to AMC Right-Angle Plug, 1.13 mm. 095-900-554-XXX. MMCX Straight Plug to AMC RightAngle Plug, 1.13 mm-
2X - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 18893
CXL 900-6 - AMPHENOL PROCOM
Lightweight, 5.4 dBd, Omnidirectional Base Station and Marine Antenna for the 900 MHz Band