Search Results for code a
PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook
LOAD CELL HANDBOOK 4 PCB Load & Torque Division Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com A load cell is a device that converts a force or load into a measureable output. Load cells can come in multiple styles including hydraulic, pneumatic, strain gage, piezoelectric, and capacitance, but the
Millipacs R/A Headers | FCI Basics - Amphenol
FCI Basics offers Millipacs® Hard Metric Right Angle headers that are available in all popular versions - Type A, B, C, B19, B22, AB22 and AB25 with options for top row shielding, and high temperature grade
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm Z Key Code. Downloads. FA1-NZSP-PCB-2 STP 3D Model (Size: 161 kb ) Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) FAKRA Technical Resource Guide (Size: 908 kb) Product Life Cycle. Product Life Cycle;
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
D50S24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 50 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
'Push-Button' coil squib connector
Î code A (green) C (yellow) Dimensional characteristics: Amphenol Automotive Connection Systems Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China. Phone +86/0519-85601880. Fax +86/0519-85118840. Title: Microsoft Word - Ø10mm Retainer 060403.doc ...
Amphenol RF AUTOMATE Product Series Solutions Guide
Note: x denotes mechanical key code. See component drawing for available keys. AUTOMATE® Type B cable connectors consist of (4) components purchased separately; a housing with TPA clip(s), a contact body sub-assembly, contact pin and crimping sleeve. Components vary by cable type.
Model 1203-02A/084A100 Strain Gage Load Cell Installation and ... - PCB
wiring code for "t" series load cells pin a +exc. pin b +sig. pin c -sig. pin d -exc. pin e teds data pin f teds ground 2 2 2 3 3 model 084a90 connector protector shown: optional on all 1203/m1203 series and 1403/m1403 single bridge load cells standard on 1403/m1403 series dual bridge load cells 3.21 [5.4]
5 2 1 REV DESCRIPTION ECO - xmacorp.com
cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev apply before / after processing 1 1 7/6/10 finish: area mccormick c b roughness this drawing incorporates mil-std-100 & 1000 drawing practices per ansi-y-14.5 material: 7/6/10 sheet see notes a 5 4 5 of xma corp. or omni spectra
www.amphenol-socapex.com
Code : Toute codification issue de la liste des matériaux ou des procédés imposées par le client, si applicable. Fournisseur : Indiquer le nom, l'adresse, et le code du fournisseur réalisant les procédés spéciaux ou fournissant le matériau. Le nom et l'adresse du fournisseur peuvent être utilisés lorsque le code du fournisseur n'est ...
IP67 Latching HDMI Plug Cables & Receptacles
Amphenol's MRH series of HDMI Type A Connectors and Cables provide IP67 protection in a circular form factor for Cable-to-Panel applications.
12402251E512A | USB 3.2 Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 Type C Part number, 12402251E512A.
Routine: AS-9102 Rev.A INSTRUCTIONS Issue Number: Sheet 1 Q-V40 of ...
7. Code: not used, no entry to be made. 8. Special Process Supplier Code: list special processor name. If not Primary Supplier, list address also. 9. Customer Approval Verification: Normally ‘n/a’ will be entered here. 10. Certificate of Conformance Number: for example: raw material test report number, a traceability number,
Integrated Cable Assembly Holdings S.A. de C.V.
may be confirmed via email at certificate.validation@intertek.com or by scanning the code to the right with a smartphone. The certificate remains the property of Intertek, to whom it must be returned upon request. CT-AS9100_2009-AS9104_1-ANAB-EN-LT-P-01.jul.17
Q&A - Public Safety Uplink Radio Performance - PCTEL
A) DC has limitations around SCIFS (secure rooms) and the fire code official settled on placing them near the doors and using a relay operator inside. But this is an issue that the local building code official and fire code official need to work out. Q) Do Class B BDAs create the majority of the uplink interference? What contribution is [made ...
Amphenol CS-USBAM003.0-002 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
Code: CS-USB3.1TYPC-000.5M Buy 0.5m (1.6ft) Amphenol CS-USB3.1TYPC-000.5M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per ...
LF = LEAD FREE PLATING CODE (DIGIT 13 AND 14) - Amphenol CS
5. connector printed with p/n and date code. 1. this product is csa approved. 2. this product is ul recognized. 4. material contact: phosphorbronze 3. measured at the bottom. part no: hm2p87pk8190----biju k paul biju k paul b biju k paul mini k vandanath a 2005-11-30 2005-11-30 2006-08-02 2006-08-02 i06-0132 mini 2006-08-02 i05-0253 mini 2005 ...
MET005602413011 | Mini Cool Edge 0.60mm | Amphenol
Amphenol is one of the leading manufacturers of Cool Edge Connectors. Contact us today for more details of Mini Cool Edge 0.60mm Connector, Part Number MET005602413011
USB 3.2 CONN GEN2 (Type A, B, Micro) - GSB4211311WEU
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN2 (Type A, B, Micro).Part number GSB4211311WEU
XMAPD10-2-8-4S - Model - XMA Corp
cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness surface 5 4 3 2 1 written permission of xma corp. items without the express manufacture or sale of other part - as a basis for the copied nor used - in whole or in