Search Results for commercial contracts
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
75231-013LF | Basics+|Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of PV® Wire to Board connector system. Contact us today for more details of PV® crimp to wire, part number 75231-013LF.
Charles Plinth Kit 97-002116-A General Description and Installation
conditions applicable to any specific sale of product shall be defined in the resulting sales contract. For questions on warranty or other customer service assistance, contact your Charles Customer Service Representative. 847-806-6300 . mktserv@charlesindustries.com (email)
Hermetic/Sealed | Products - Amphenol Aerospace
MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) ZZW30391407AP YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ...
G88MPC2232CEU | Micro Power Plus | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power Plus, part number G88MPC2232CEU.
112G High Speed Solutions | Amphenol
Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass. Power. Cables on Demand. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Transceivers. Transceivers. Active Optical Cables (AOC)
RJF TV Cordsets & jumpers - Amphenol Socapex
Amphenol Socapex offers factory-tested RJF TV cordsets and jumpers that are ready to install. These cordsets feature tactical Ethernet cables and a reinforced PUR jacket for added durability. The RJF TV plug is based on the 38999 connector and is present on each side, while the RJF TV receptacle comes with an RJ45 back end. These cordsets and jumpers are ideal for use in a variety of ...
SMA Male Connector for .085 Cable SF2906-6002 - SV Microwave
The SMA Male Connector for .085 Cable SF2906-6002. Explore the multiple mechanical, electrical and environmental specifications of this product.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) CF-594711-01S YES CONNECTOR, FIBER OPTIC, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
G846A100012SHR | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Header Plug; 1.0mm pitch, part number G846A100012SHR.
Other Connectors | Products - Amphenol
This series of commercial cable glands with Metric and PG threads, IP65, IP67, and IP68 rated, Nylon or Nickel plated brass, threaded termination. With PG entry threads ranging from PG7 through PG48, Metric threads range from M12 x 1.5 through M64 x 7 and a standard operating temperature from -20°C to +105°C.
TNC Male Connector for .141 Cable 4011-00044 - SV Microwave
SV Microwave presents the TNC Male Connector for .141 Cable 4011-00044. Check out the product's technical specifications and place your order today!
Item # MAJ-60-50, Miniature M55116-Type Connectors
New military and commercial applications are demanding a reduction in connector size and weight without a loss of performance. Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems.
65846-015LF | Bergcon® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Wire to Board Signal. Contact us today for more details of Bergcon ® , part number 65846-015LF.
7886-003 | CSTACK/CLGA CONNECTORS | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number 7886-003
EU RoHS II CoC - amphenol-aerospace.com
Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Military Shipboard Low Smoke Coaxial Cables
10 3 Since the 1940's, MIL-C-17 has been the definitive specification for coaxial, triaxial and other high performance radiofrequencycables.Beginningin1970 ...
EU RoHS II CoC - amphenol-aerospace.com
Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Power Cables & Connectors | Cable Assemblies - Amphenol CS
Types of Power Cables at Amphenol OCP ORv3 AC Input Connector and Cable Assemblies. Created in accordance with the OCP's (Open Compute Project) V3 Universal Input power distribution architecture standards, Amphenol’s AC input cable assemblies are a convenient solution to channel power from the grid to the power shelf inside of a V3 rack.