Search Results for compete application
High Temperature Charge Output Accelerometer - PCB
Designed to withstand application challenges of extreme heat environments such as gas turbines and nuclear power plants Highlights IMI® has developed this new High Temperature Charge Mode Accelerometer Model EX611A00 to be used in various gas turbine applications such as bearing health monitoring, condition monitoring, and structural damages ...
Trex-Onics® Sootblower Cable - TPC Wire
the competition. During installation, there is no need to align the coils resulting in less hassle and less downtime. 3. ULTRA-SMOOTH TPE JACKET DESIGN — Provides a high degree of abrasion resistance. 4. DESIGNED FOR LONG TERM COIL RETENTION — The light weight material (30% lighter than the competition) and compact design makes it
PL 900RG N SERIES Plastic Shell Auto 52 pole - Amphenol Alden
PL-900RG-N SERIES Plastic Shell Auto-Coupling Connectors 52 pole capacity disposable receptacle and support interconnects PL-900RG-N FEATURES Specifically designed for electro-surgical catheter applications, the compact and cost effective PL-900 Series offers more features, contacts, and termination options than the competition.
WaveTrax Ordering Guide - amphenol-ns.com
of application, from small cell huts to large COs. Network technicians send our engineers their required configuration and we respond with drawings of an overhead layout and a full inventory of the materials required.
Power Connectors | Products - Amphenol
Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating of up to 23A per contact and wire gauge range from 16-12AWG for wire-to-board application. Minitek® Pwr 5.7 features polarized mating geometry, this helps to prevent mismating. ... NEPTUNE offers a significant weight, space, and mounting ...
PL-1200RG-N SERIES - Amphenol Alden
PL-1200RG-N SERIES Plastic Shell Auto-Coupling Connectors 78 pole capacity interconnect system PL-1200RG-N FEATURES Specifically designed for electro-surgical catheter applications, the compact and cost effective PL-1200 Series offers more features, contacts and termination options than the competition
Connectors | Products - Amphenol
In design and conception, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions, and a more robust design are only a few of the features of the series. The connector's main area of application is in the fields of plant construction and machine building.
May 15, 2013, DEPEW, NY – IMI Sensors Launches New High Temperature ...
In addition to warranty, pricing, lead time, as well as height advantage over the competition, the IMI High Temperature Charge Output Accelerometer model EX611A20 also includes ATEX and IECEx approvals that most competing models do not carry. ... For all technical inquiries and application support, please contact Eric Yax at eyax@pcb.com or 716 ...
Automotive & Heavy Duty Vehicle - Amphenol Sine
standard connectors and application specific shielding components to create assembly systems that set the standards for performance, reliability, and cost effectiveness. Our engineering, materials, and manufacturing organizations meet the high standards imposed by ISO 9001 as well as many customer specific quality systems. Our performance has ...
Xcede® HD Plus | Backplane Connectors | Amphenol
XCede® HD plus leverages the same core technologies as standard XCede® series. Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical.
Connectors - Positronic The Science of Certainty
Application; Connector Face; Power & Hybrid; D-Sub; Rectangular; Circular; Since 1966, Positronic has provided highly reliable and efficient connectivity solutions to customers around the world. Our catalog includes power, D-subminiature, circular, rectangular, and custom connector products and accessories, as well as value-added services. With ...
Mission-critical Power And Signal Connectors - Positronic
Browse our product portfolio in three convenient ways: by product category, by product attribute or by application type. Browse; Drawing Library. This link gives you access to over 10,000 2D drawings and 3D STEP files for immediate download. Search Library; Select a Part. Click here to begin selecting a part number perfectly tailored for your ...
MXflex® Scanning Receiver | Test & Measurement - PCTEL
The MXflex® scanning receiver delivers precise 5G NR & 4x4 LTE MIMO measurements to optimize network performance while transitioning from 4G to 5G. Learn more.
News - Amphenol Aerospace
Music was playing and the DJ helped create a festive atmosphere that set the tone for the day. The cornhole area invited people of all ages to take a break from the tours and engage in some friendly competition. Playing Cornhole during Amphenol Aerospace’s annual Open House at the company’s Sidney, NY facility on Aug. 27.
PCI Express® Gen 4 & Gen 5 Card Edge Connectors - Amphenol CS
riser card application. PCB module expectation: Golden finger(add- in card): • Pad dim (Gen 4) =0.70x3.91mm; • Pad dim (Gen 5) =0.60x3.00mm (Proposed); • Thickness=1.57±0.13mm Reference to Gen 3 electrical, mechanical and environment spec Halogen-free compliant Amphenol Vertical & right angle PCIeGen 4 & Gen 5 Project timeline
Model 301A11 Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
Product Spotlights | Amphenol Advanced Sensors
Thermal Runaway can occur in any Li-ion battery pack application, and in any of these applications, it is important to detect Thermal Runaway as soon as it occurs, regardless of cell size, electrochemistry and/or pack design. One of the more common uses of Li-ion batteries is in Electric Vehicles (xEV).
Scanning Receivers | Test & Measurement - PCTEL
PCTEL® scanning receivers are precision network testing tools. Designed for drive testing, walk testing, troubleshooting, and monitoring of cellular, WiFi, IoT, and critical communications networks worldwide, they provide the insights you need to improve coverage and quality of service throughout the wireless network lifecycle.
AMPHENOL WARRIOR GRIP & WARRIOR-LOK SERIES
application in the same lightweight package. Designed to push the size #23 contact to new limits without the downside of excessive heat rise, the Warrior Grip socket contact system is fully backwards compatible with existing size #23 pin designs. The system yields an average 26% improvement in heat rise when compared to the competition, and meets
TUNING FORK AND BLADE CONNECTOR SOLUTIONS
apart from our competition. UHD Connector Overview Amphenol's Ultra High Density (UHD) interconnect is a high-reli-ability packaging solution for airborne, space, shipboard, and ground-based applications. UHD is presently used in all of these environments and meets the requirements of EIA IS-753, DESC 89065, and IEEE 1101.1 to 1101.9