Search Results for conector amp2020
Unveiling the Hidden World of Snap-on Connectors - SV Microwave
Today, we delve into the world of SMPx (SMP, SMPM, and SMPS) connectors, focusing our attention on the interface detents. The mission is to shed light on this mysterious subject and unravel the secrets of these snap-on connectors. Product History. Let's take a moment to appreciate the connectors themselves.
3.6 KVA IsoGuard INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
Shore Power Cable Connector 2-Pole, 3-Wire Grounding Type Plugs & Receptacles Shore Side Boat Side Power Inlet (Electrically insulated from the Boat) Main Shore Power Disconnect Circuit Breaker Transformer Case Encapsulated Single Phase Isolation T ransformer To Engine Negative Terminal or its Bus Black White Green 120 VAC Grounding Type ...
EU RoHS II CoC - amphenol-aerospace.com
MB14R‐1006S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Amphenol®
Amphenol® www.amphenol-industrial.com Tru-Loc® Splitter Amphenol Industrial introduces a Splitter connector complimentary to its Tru-Loc ® family of products. The Tru-Loc Splitter is designed to take a single 6-Way Tru-Loc® Plug and split the signal or power into two identical 6-Way Tru-Loc Plugs
Model 352A21 Platinum Stock Products; Miniature, lightweight (0.6 ... - PCB
Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
icro-D june 07 - Amphenol-Air LB
Metal connector, vertical PCB mount Compact in size, M83513 performance HI-DENSITY CARD CONNECTORS: SERIES 106 STRIP CONNECTORS (.050" CONTACT SPACING): SERIES 105 Compact in size, M83513 performance Sizes 50 thru 152 Sizes 50 thru 152 Metal connector, stranded wire termination FILTER MICRO-D CONNECTORS: SERIES M13 p45-46 p43-44 p45-46
Model 482B11 Line Powered Signal Conditioner for ICP® Sensors ... - PCB
Electrical Connector(Input, sensor) BNC Jack BNC Jack Electrical Connector (Output) BNC Jack BNC Jack Size (Height x Width x Depth) 4.3 in x 1.8 in x 6.0 in 109.2 mm x 45.7 mm x 152.4 mm Weight 2 lb 907.2 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the ...
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
EU RoHS II CoC - amphenol-aerospace.com
D38999/21YD19PN YES CONNECTOR, ELECTRICAL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Automotive | Markets - Amphenol
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2 ...
500 MHz Bandwidth Wideband RF Downconverter - Q Microwave
500 MHz Bandwidth Wideband RF Downconverter 0.5 to 18 GHz Frequency Range General Description. Q Microwave’s PN 102200 is a frequency-agile RF Downconverter capable of converting frequencies centered between 0.5 and 18 GHz, with 500 MHz of instantaneous bandwidth.
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic
RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic. Downloads. 919-NM122P-51A PDF Customer Drawing (Size: 119 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status:
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
L-1102-8.fm - Amphenol Aerospace
designed into a Connector Shell MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors . It shows the variety of con-
993B-6 3-axis accelerometer with armored integral cable
Connector style: Integral cable: Connector orientation: Top exit: Full-scale range: 80 g peak: Temperature range-50°C to +120°C: Weight: 134 grams: Hazardous area approvals: Non-approved; approved models available: We are using cookies to give you the best experience on our website.
SMA Jack to SMA Jack Adapter 50 Ohm Right Angle High Performance
RF Connector SMA Jack to SMA Jack Adapter 50 Ohm Right Angle High Performance. Downloads. AD-SMAPSMAP-2 PDF Cusomter Drawing (Size: 198 kb) Amphenol RF High Performance SMA Adapter Series Datasheet (Size: 463 kb) AD-SMA-JSMAJ-2 Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle;
Mobile Mounts Z-Mount - amphenolprocom.com
ZP4-mount : Permanently attached 4 m cable terminated with FME-connector. ECE R118.02 approved cable. Available in bright or black (black plastic parts for both versions). Specifications. Electrical; Model: Z-Mount: Frequency: 0 - 470 MHz: Application: Low-profile mount for mobile antennas: Mechanical; Installation Diameter: 38 mm / 1.50 in. ...
AE-AN-TR-007-TR Multicoax Series Expected Results
NOTE: The measurement includes a 2.92 mm End Launch connector and 0.5” microstrip (Rogers 3003 10 mil thick ENIG substrate laminated onto FR4). NOTE: The interface reactance is controlled. Application Note Summary: The Evaluation Kit contains a TR Assembly, PCB mounting board with microstrip traces, and two movable end launch connectors.
EU RoHS II CoC - amphenol-aerospace.com
MS27473T18F35SB YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)