Search Results for conector b1 4 11261
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
Model 602M64 | PCB Piezotronics
Model 602M64:Low power, industrial, ceramic shear ICP® accel., 100 mV/g, 1.5 to 8000 Hz, low profile with side exit, 3-pin connector, single point ISO f Item added to your cart
73725-01A0BLF | USB 2.0 | Amphenol
USB 2.0, Input Output Connector, Receptacle, Type A, Up Right, Right Angle, Through Hole, Single Deck, 4 Positions. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; Product Specification - Series A - GS-12-095 ...
Module With front removable PCB contacts Pin With peripheral sealing ...
Module fitted with removable PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which
34018240000SRE - Amphenol Air LB
Socket Model ASNE0247 8 contacts #20 Without contact
B260 50/200kHz, 1kW, w/ FB, Navico BL, DT - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 762 m (2500')
Model 9100D | PCB Piezotronics
Portable Vibration Shaker Table: Frequency range 5 Hz to 10 kHz – max amplitude 20 g, 20 ips, 150 mils – English & metric scales – A2LA accredited +/- 3% accuracy (10 Hz to 10 kHz) – stepped sine programmable – 800 grams max payload
Model J356A24/NC | PCB Piezotronics
Model J356A24/NC:Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g, 1 to 9k Hz, titanium hsg, mini 4-pin conn. ground isolated
Filter - amphenol-antennas.com
Connectors 7/16-DIN Female (Long Neck) Dimensions - without connectors or brackets (Length x Width x Depth) 270 x 220 x 63 mm 10.6 x 8.7 x 2.5 in Weight 4.5 kg 9.9 lbs Packing Dimensions (L x W x D) 452 x 313 x 210 mm 17.8 x 12.3 x 8.3 in Mounting Characteristics Pole / Wall Bracket Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 in) or ...
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to SMPM Size 12 Socket 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS185-085-S12DSMPM-060 DRAWN 2022-10-18 ...
Model 086C02 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
2. Tighten the cable connectors securely by hand to insure a good electrical contact. 3. Switch the power on, and wait a minute or two for the sensor amplifier to turn on and for the coupling capacitor to fully charge. Check the power unit’s meter for normal operation (e.g. meter pointer pointing in green area). 4.
Receptacle Short flanged 4 Modules Composite Shielded Olive drab ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Model 357C10 | PCB Piezotronics
[4] Electrical Connector: 3-56 Coaxial Jack: 3-56 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 030A10: Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug: 1:
USB3CF TV Memory Keys - USB Keys | Amphenol Socapex
Amphenol Socapex USB3 memory keys are durable USB 3.2 Gen1 Type-C storage solutions designed for secure and reliable data storage in tough environments. They feature a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) with an anti-decoupling system, ensuring a stable connection even in high-vibration conditions.
R-VPX Evolution 2.0 VITA 46.30 Connectors | R-VPX VITA 46 Connector ...
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
319–3H STS Shelf - Charles Industries
Electrical connections are made to the 20-pin wire-wrap connectors on the rear of the shelf. Wire size may be 18–30 gauge AWG. Wire type should be solid, copper or tinned copper. 8.2 Physical Specifications Physical specifications are shown in Table 1: Table 1. Physical Specifications Feature U.S. Metric Height 1.75 inches 4.45 centimeters
Martec
We identified the most suitable connector form for the job and put together a concept design for the client’s consideration. Once our concept was approved, Ultra provided Martec with detailed interface drawings to enable us to design and create the prototype connector assembly using advanced 3D CAD and CNC machining techniques.
OCS - Oval Contact System Connectors - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
HF Antennas BCL 1-KA - AMPHENOL PROCOM
The junction box is provided with FME-connectors for the antenna and the receiver ports. 1 m FME-cable and an FME-UHF connector is included for connecting the box to the receiver as well as an FME-crimp connector for the downlead cable (RG 58). ... 4 m FME(f) 130000466: Add to quote: 5 m FME(f) 130000474: Add to quote: 6 m FME(f) 130000483: Add ...